TL971-Q1

AKTIV

Einfach-Operationsverstärker für die Automobilindustrie, 12 V, 12 MHz

Eine neuere Version dieses Produkts ist verfügbar

Dieses Produkt ist weiterhin für Bestandskunden erhältlich. Neue Designs sollten ein alternatives Produkt erwägen.
Selbe Funktionalität wie der verglichene Baustein bei gleicher Anschlussbelegung
TLV9151-Q1 AKTIV Rauscharmer Einkanal-Operationsverstärker mit 16 V, 4,5 MHz und niedriger Offsetspannung für die Aut Wider supply range (2.7 V to 16 V), faster slew rate (21 V/us), lower offset voltage (0.895 mV), lower power (0.56 mA)

Produktdetails

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 12 Slew rate (typ) (V/µs) 5 Rail-to-rail Out Vos (offset voltage at 25°C) (max) (mV) 4 Iq per channel (typ) (mA) 2 Vn at 1 kHz (typ) (nV√Hz) 4 THD + N at 1 kHz (typ) (%) 0.003 Rating Automotive Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.08 Architecture Bipolar CMRR (typ) (dB) 85 Input bias current (max) (pA) 750000
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 12 Slew rate (typ) (V/µs) 5 Rail-to-rail Out Vos (offset voltage at 25°C) (max) (mV) 4 Iq per channel (typ) (mA) 2 Vn at 1 kHz (typ) (nV√Hz) 4 THD + N at 1 kHz (typ) (%) 0.003 Rating Automotive Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.08 Architecture Bipolar CMRR (typ) (dB) 85 Input bias current (max) (pA) 750000
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • Rail-to-Rail Output Voltage Swing:
    ±2.4 V at VCC = ±2.5 V
  • Very Low Noise Level: 4 nV/√Hz
  • Ultra-Low Distortion: 0.003%
  • High Dynamic Features: 12 MHz, 5 V/µs
  • Operating Range: 2.7 V to 12 V
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B)
    • 200-V Machine Model (A115-A)
    • 1500-V Charged-Device Model (C101)
  • Qualified for Automotive Applications
  • Rail-to-Rail Output Voltage Swing:
    ±2.4 V at VCC = ±2.5 V
  • Very Low Noise Level: 4 nV/√Hz
  • Ultra-Low Distortion: 0.003%
  • High Dynamic Features: 12 MHz, 5 V/µs
  • Operating Range: 2.7 V to 12 V
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B)
    • 200-V Machine Model (A115-A)
    • 1500-V Charged-Device Model (C101)

The TL97x family of operational amplifiers operates at voltages as low as ±1.35 V and features output rail-to-rail signal swing. The TL97x boast characteristics that make them particularly well suited for portable and battery-supplied equipment. Very low noise and low distortion characteristics make them ideal for audio preamplification.

The TL97x family of operational amplifiers operates at voltages as low as ±1.35 V and features output rail-to-rail signal swing. The TL97x boast characteristics that make them particularly well suited for portable and battery-supplied equipment. Very low noise and low distortion characteristics make them ideal for audio preamplification.

Herunterladen Video mit Transkript ansehen Video

Ähnliche Produkte, die für Sie interessant sein könnten

Selbe Funktionalität wie der verglichene Baustein bei gleicher Anschlussbelegung
TLV9161-Q1 AKTIV Operationsverstärker für die Automobilindustrie, 1 Kanal, 16 V, 11 MHz, Rail-to-Rail-Eingang und -Au Wider voltage range (2.7 V to 16 V), higher slew rate (33 V/μs), lower offset voltage (1 mV) and improved offset voltage drift

Technische Dokumentation

star =Von TI ausgewählte Top-Empfehlungen für dieses Produkt
Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 2
Typ Titel Datum
* Data sheet Rail-to-Rail Output, Very Low-Noise Operational Amplifier datasheet (Rev. A) 12 Okt 2012
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mär 2017

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

AMP-PDK-EVM — Evaluierungsmodul für das Verstärker-Leistungs-Entwicklungskit

Das Verstärker-Leistungs-Entwicklungskit (PDK) ist ein Evaluierungsmodul (EVM) zum Testen gängiger Operationsverstärker (OpAmp)-Parameter und ist mit den meisten Operationsverstärkern und Komparatoren kompatibel. Das EVM-Kit bietet eine Hauptplatine mit verschiedenen gesockelten (...)

Benutzerhandbuch: PDF | HTML
Evaluierungsplatine

DIP-ADAPTER-EVM — Evaluierungsmodul für DIP-Adapter

Schnelleres Entwickeln von Operationsverstärker-Prototypen und Testen derselben mit dem DIP-Adapter-EVM, welches eine schnelle, einfache und preiswerte Möglichkeit zum Verbinden mit kleinen, oberflächenmontierbaren ICs über eine Schnittstelle bietet. Sie können jeden unterstützten (...)

Benutzerhandbuch: PDF
Berechnungstool

ANALOG-ENGINEER-CALC — Rechner für Analogtechniker

The Analog Engineer’s Calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting op-amp gain with feedback (...)
Simulationstool

PSPICE-FOR-TI — PSpice® für TI Design-und Simulationstool

PSpice® für TI ist eine Design- und Simulationsumgebung, welche Sie dabei unterstützt, die Funktionalität analoger Schaltungen zu evaluieren. Diese voll ausgestattete Design- und Simulationssuite verwendet eine analoge Analyse-Engine von Cadence®. PSpice für TI ist kostenlos erhältlich und (...)
Simulationstool

TINA-TI — SPICE-basiertes analoges Simulationsprogramm

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
Benutzerhandbuch: PDF
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
SOIC (D) 8 Ultra Librarian

Bestellen & Qualität

Beinhaltete Information:
  • RoHS
  • REACH
  • Bausteinkennzeichnung
  • Blei-Finish/Ball-Material
  • MSL-Rating / Spitzenrückfluss
  • MTBF-/FIT-Schätzungen
  • Materialinhalt
  • Qualifikationszusammenfassung
  • Kontinuierliches Zuverlässigkeitsmonitoring
Beinhaltete Information:
  • Werksstandort
  • Montagestandort

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos