Gehäuseinformationen
| Gehäuse | Pins SOT-5X3 (DRL) | 6 |
| Betriebstemperaturbereich (°C) -40 to 125 |
| Gehäusemenge | Träger 250 | SMALL T&R |
Merkmale von TMP102
- SOT563 package (1.6mm × 1.6mm) is a 68% smaller footprint than SOT-23
- Accuracy without calibration:
- 2.0°C (maximum) from –25°C to 85°C
- 3.0°C (maximum) from –40°C to 125°C
- Low quiescent current:
- 7.5µA active (maximum)
- 0.35µA shutdown (maximum)
- Supply range: 1.4V to 3.6V
- Resolution: 12 bits
- Digital output: SMBus, two-wire, and I2C interface compatibility
- NIST traceable
Beschreibung von TMP102
The TMP102 device is a digital temperature sensor designed for NTC/PTC thermistor replacement where high accuracy is required. The device offers an accuracy of ±0.5°C without requiring calibration or external component signal conditioning. Device temperature sensors are highly linear and do not require complex calculations or lookup tables to derive the temperature. The on-chip 12-bit ADC offers resolutions down to 0.0625°C.
The 1.6mm × 1.6mm SOT563 package is 68% smaller footprint than an SOT-23 package. The TMP102 device features SMBus™, two-wire and I2C interface compatibility, and allows up to four devices on one bus. The device also features an SMBus alert function. The device is specified to operate over supply voltages from 1.4V to 3.6V with the maximum quiescent current of 7.5µA over the full operating range.
The TMP102 device is designed for extended temperature measurement in a variety of communication, computer, consumer, environmental, industrial, and instrumentation applications. The device is specified for operation over a temperature range of –40°C to 125°C.
The TMP102 production units are 100% tested against sensors that are NIST-traceable and are verified with equipment that are NIST-traceable through ISO/IEC 17025 accredited calibrations.