Gehäuseinformationen
| Gehäuse | Pins VSSOP (DGS) | 10 |
| Betriebstemperaturbereich (°C) -40 to 125 |
| Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von TPLD1201-Q1
- Operating characteristics
- Extended temperature range: -40°C to 125°C
- Wide supply voltage range: 1.71V to 5.5V
- Qualified for automotive applications
- Configurable macro-cells
- 2-, 3-, and 4-bit lookup tables
- D-type flip-flops and latches with and without reset/set option
- 8-bit pipe delay
- Counters and delay generator
- Programmable deglitch filter or edge detector
- Discrete analog comparators
- Voltage reference
- Oscillator
- Flexible digital I/O features
- All digital signals can be routed to any GPIO
- Digital input modes: digital in with and without Schmitt-trigger, low-voltage digital in
- Digital output modes: push-pull, open-drain NMOS, tri-state
- Development tools
- InterConnect Studio
- Evaluation module
- TPLD programming board
Beschreibung von TPLD1201-Q1
The TPLD1201-Q1 is part of the TI programmable logic device (TPLD) family of devices that feature versatile programmable logic ICs with combinational logic, sequential logic, and analog blocks. TPLD provides a fully integrated, low power solution to implement common system functions, such as timing delays, voltage monitors, system resets, power sequencers, I/O expanders, and more. This device features configurable I/O structures that extends compatibility within mixed-signal environments, reducing the number of discrete components required.
System designers can create circuits and configure the macro-cells, I/O pins, and interconnections by temporarily emulating the non-volatile memory or by permanently programming the one-time programmable (OTP) through InterConnect Studio. The TPLD1201-Q1 is supported by a hardware and software ecosystem with application notes, reference designs, and design examples. Visit ti.com for more information and access to design tools.