Home Energiemanagement DC/DC-Schaltregler DC/DC-Wandler
NEU

TPS55285

AKTIV

8A-Abwärts-/Aufwärtswandler mit I²C-Schnittstelle, 22V

Produktdetails

Rating Catalog Topology Buck-Boost Vin (max) (V) 22 Vin (min) (V) 2.4 Vout (max) (V) 15 Vout (min) (V) 0.8 Switch current limit (typ) (A) 8 Features Adjustable current limit, Dynamic voltage scaling, Enable, Frequency synchronization, I2C interface, Light-load efficiency, Load Disconnect, Output discharge, Spread Spectrum, Synchronous rectification, USB C/PD compatible, UVLO adjustable EMI features Frequency Dithering, Spread Spectrum Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00072 Duty cycle (max) (%) 100
Rating Catalog Topology Buck-Boost Vin (max) (V) 22 Vin (min) (V) 2.4 Vout (max) (V) 15 Vout (min) (V) 0.8 Switch current limit (typ) (A) 8 Features Adjustable current limit, Dynamic voltage scaling, Enable, Frequency synchronization, I2C interface, Light-load efficiency, Load Disconnect, Output discharge, Spread Spectrum, Synchronous rectification, USB C/PD compatible, UVLO adjustable EMI features Frequency Dithering, Spread Spectrum Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00072 Duty cycle (max) (%) 100
WQFN-HR (VAL) 15 8.75 mm² 3.5 x 2.5
  • Programmable power supply (PPS) support for USB power delivery (USB PD)
    • Wide input voltage range: 2.4V to 22V
    • 3.0V Minimum input voltage for start-up
    • Programmable output voltage range: 0.8V to 15V with 10mV step
    • ±1% reference voltage accuracy
    • Adjustable output voltage compensation for voltage drop over the cable
    • Programmable output current limit up to 6.35A with 50mA step
  • High efficiency over entire load range
    • 92.0% efficiency at VIN = 20V, VOUT = 5V and IOUT = 5A
    • 95.7% efficiency at VIN = 12V, VOUT = 15V and IOUT = 5A
  • I2C Programming
    • Output enable(OE) On/Off
    • Slew rate of output voltage change
    • Switching frequency: 400kHz, 800kHz, 1.6MHz, 2.1MHz
    • Programmable PFM and FPWM mode at light load
    • Spread spectrum enable/disable
    • Output discharge enable/disable
  • Rich protection features
    • Input overvoltage protection
    • Output relative overvoltage protection
    • Hiccup mode for output short-circuit protection
    • Thermal shutdown protection
    • 8A average inductor current limit
  • Small solution size
    • Four low RDS(ON) internal MOSFETs
    • Maximum switching frequency up to 2.1MHz
    • 2.5mm × 3.5mm HotRod™ WQFN package
  • Programmable power supply (PPS) support for USB power delivery (USB PD)
    • Wide input voltage range: 2.4V to 22V
    • 3.0V Minimum input voltage for start-up
    • Programmable output voltage range: 0.8V to 15V with 10mV step
    • ±1% reference voltage accuracy
    • Adjustable output voltage compensation for voltage drop over the cable
    • Programmable output current limit up to 6.35A with 50mA step
  • High efficiency over entire load range
    • 92.0% efficiency at VIN = 20V, VOUT = 5V and IOUT = 5A
    • 95.7% efficiency at VIN = 12V, VOUT = 15V and IOUT = 5A
  • I2C Programming
    • Output enable(OE) On/Off
    • Slew rate of output voltage change
    • Switching frequency: 400kHz, 800kHz, 1.6MHz, 2.1MHz
    • Programmable PFM and FPWM mode at light load
    • Spread spectrum enable/disable
    • Output discharge enable/disable
  • Rich protection features
    • Input overvoltage protection
    • Output relative overvoltage protection
    • Hiccup mode for output short-circuit protection
    • Thermal shutdown protection
    • 8A average inductor current limit
  • Small solution size
    • Four low RDS(ON) internal MOSFETs
    • Maximum switching frequency up to 2.1MHz
    • 2.5mm × 3.5mm HotRod™ WQFN package

The TPS55285 is a fully integrated synchronous buck-boost converter that is optimized for converting battery voltage, USB Power Delivery (USB PD) or adaptor voltage into power supply rails. The TPS55285 integrates four 15mΩ MOSFETs to provide a high efficiency and small size solution.

The TPS55285 has a wide input voltage range from 2.4V (3.0V rising) to 22V and is capable of outputting 0.8V to 15V voltage with 10mV step to support a variety of applications. The TPS55285 features 8A average inductor current limit and supplies up to 7A output current in buck mode. In boost mode, it is able to deliver 60W from 12V input or 30W from 5V input.

Through the I2C interface, the output voltage of the TPS55285 is programmed dynamically. The default output voltage is 5V when the device is enabled. The I2C interface allows for configuration of slew rate of the output voltage change, switching frequency, forced PWM mode operation.

The TPS55285 offers input and output overvoltage protection, average inductor current limit, cycle-by-cycle peak current limit and output short circuit protection. The TPS55285 also allows for safe operating with output current limit without external output current sense resistor and hiccup mode protection in sustained overload conditions.

The TPS55285 allows the use of small inductor and capacitor with high switching frequency. The TPS55285 is available in 2.5mm × 3.5mm QFN package.

The TPS55285 is a fully integrated synchronous buck-boost converter that is optimized for converting battery voltage, USB Power Delivery (USB PD) or adaptor voltage into power supply rails. The TPS55285 integrates four 15mΩ MOSFETs to provide a high efficiency and small size solution.

The TPS55285 has a wide input voltage range from 2.4V (3.0V rising) to 22V and is capable of outputting 0.8V to 15V voltage with 10mV step to support a variety of applications. The TPS55285 features 8A average inductor current limit and supplies up to 7A output current in buck mode. In boost mode, it is able to deliver 60W from 12V input or 30W from 5V input.

Through the I2C interface, the output voltage of the TPS55285 is programmed dynamically. The default output voltage is 5V when the device is enabled. The I2C interface allows for configuration of slew rate of the output voltage change, switching frequency, forced PWM mode operation.

The TPS55285 offers input and output overvoltage protection, average inductor current limit, cycle-by-cycle peak current limit and output short circuit protection. The TPS55285 also allows for safe operating with output current limit without external output current sense resistor and hiccup mode protection in sustained overload conditions.

The TPS55285 allows the use of small inductor and capacitor with high switching frequency. The TPS55285 is available in 2.5mm × 3.5mm QFN package.

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

star =Von TI ausgewählte Top-Empfehlungen für dieses Produkt
Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 1
Top-Dokumentation Typ Titel Format-Optionen Datum
* Data sheet TPS55285 22V, 8A Buck-Boost Converter with I2 C Interface datasheet (Rev. A) PDF | HTML 09 Okt 2025

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

TPS55285EVM — TPS55285 – Evaluierungsmodul

Das Evaluierungsmodul (EVM) TPS55285-053 demonstriert die Merkmale und die Funktionalität des TPS55285-Bausteins. Dieser ist ein hochleistungsfähiger, hocheffizienter synchroner Abwärts-/Aufwärtswandler mit I²C-Schnittstelle. Der TPS55285 verifiziert außerdem den sicheren Betrieb mit einer (...)

Benutzerhandbuch: PDF | HTML
Simulationsmodell

TPS55285 PSpice Transient Model

SLVMEI1.ZIP (925 KB) - PSpice Model
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
WQFN-HR (VAL) 15 Ultra Librarian

Bestellen & Qualität

Beinhaltete Information:
  • RoHS
  • REACH
  • Bausteinkennzeichnung
  • Blei-Finish/Ball-Material
  • MSL-Rating / Spitzenrückfluss
  • MTBF-/FIT-Schätzungen
  • Materialinhalt
  • Qualifikationszusammenfassung
  • Kontinuierliches Zuverlässigkeitsmonitoring
Beinhaltete Information:
  • Werksstandort
  • Montagestandort

Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos