Produktdetails

Vrwm (V) 36 Bi-/uni-directional Bi-directional Package name SOT-23-3 Peak pulse power (8/20 μs) (max) (W) 1100 IEC 61000-4-5 (A) 20 Breakdown voltage (min) (V) 37.8 Number of channels 1 IO capacitance (typ) (pF) 15 Clamping voltage (V) 58
Vrwm (V) 36 Bi-/uni-directional Bi-directional Package name SOT-23-3 Peak pulse power (8/20 μs) (max) (W) 1100 IEC 61000-4-5 (A) 20 Breakdown voltage (min) (V) 37.8 Number of channels 1 IO capacitance (typ) (pF) 15 Clamping voltage (V) 58
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • IEC 61000-4-2 ESD protection:
    • ±30kV contact discharge
    • ±30kV air gap discharge
  • IEC61000-4-5 surge protection:
    • 20A (8/20µs)
    • Clamping voltage: 55V at 20A (8/20µs)
  • IO capacitance: 15pF (typical)
  • Low leakage current of 100nA (maximum)
  • Industrial temperature range: -55°C to +150°C
  • SOT-23 (DBZ) leaded package to minimize board space and allow for automatic optical inspection (AOI)
  • IEC 61000-4-2 ESD protection:
    • ±30kV contact discharge
    • ±30kV air gap discharge
  • IEC61000-4-5 surge protection:
    • 20A (8/20µs)
    • Clamping voltage: 55V at 20A (8/20µs)
  • IO capacitance: 15pF (typical)
  • Low leakage current of 100nA (maximum)
  • Industrial temperature range: -55°C to +150°C
  • SOT-23 (DBZ) leaded package to minimize board space and allow for automatic optical inspection (AOI)

The TSM36CA is a 36V, bidirectional TVS protection diode designed for clamping harmful transients such as ESD and surge. The TSM36CA robustly shunts up to 20A of IEC 61000-4-5 fault current to protect systems from high power transients or lightning strikes. The TSM36CA device is rated to dissipate ESD strikes up to ±30kV (contact and air gap discharge) which exceeds the maximum level specified in the IEC 61000-4-2 international standard (Level 4).

Additionally, the TSM36CA is available in a small leaded SOT-23 (DBZ) package which is reduced in size by approximately 50 percent compared to the industry standard SMA package. The extremely low device leakage and capacitance ensures a minimal effect on the protected line.

The TSM36CA is a 36V, bidirectional TVS protection diode designed for clamping harmful transients such as ESD and surge. The TSM36CA robustly shunts up to 20A of IEC 61000-4-5 fault current to protect systems from high power transients or lightning strikes. The TSM36CA device is rated to dissipate ESD strikes up to ±30kV (contact and air gap discharge) which exceeds the maximum level specified in the IEC 61000-4-2 international standard (Level 4).

Additionally, the TSM36CA is available in a small leaded SOT-23 (DBZ) package which is reduced in size by approximately 50 percent compared to the industry standard SMA package. The extremely low device leakage and capacitance ensures a minimal effect on the protected line.

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

star =Von TI ausgewählte Top-Empfehlungen für dieses Produkt
Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 1
Top-Dokumentation Typ Titel Format-Optionen Datum
* Data sheet TSM36CA Bidirectional Surge Protection Device in SOT-23 datasheet PDF | HTML 07 Aug 2024

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Simulationsmodell

PSpice Transient Model

SLVME71.ZIP (195 KB) - PSpice Model
Referenzdesigns

TIDA-011002 — Cost effective IO-Link Master module reference design

This reference design accelerates the development of IO-Link controller gateways by implementing an 8- port IO-Link gateway that supports up to 400μs cycle time, COM3, 1A per port on L+, and an additional DI/DO. The design supports various Ethernet-based industrial protocols such as EtherCAT®, (...)
Design guide: PDF
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
SOT-23 (DBZ) 3 Ultra Librarian

Bestellen & Qualität

Beinhaltete Information:
  • RoHS
  • REACH
  • Bausteinkennzeichnung
  • Blei-Finish/Ball-Material
  • MSL-Rating / Spitzenrückfluss
  • MTBF-/FIT-Schätzungen
  • Materialinhalt
  • Qualifikationszusammenfassung
  • Kontinuierliches Zuverlässigkeitsmonitoring
Beinhaltete Information:
  • Werksstandort
  • Montagestandort

Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos