Home Energiemanagement Gate-Treiber Isolierte Gate-Treiber

UCC23113

AKTIV

Einkanaliger Optokompatibler isolierter Gate-Treiber, 4 A/5 A, mit funktionaler Isolierung (1,2 kVRM

Produktdetails

Number of channels 1 Isolation rating Functional Power switch IGBT, MOSFET, SiCFET Withstand isolation voltage (VISO) (Vrms) 3750 Working isolation voltage (VIOWM) (Vrms) 700 Transient isolation voltage (VIOTM) (VPK) 5300 Peak output current (A) 4.5 Peak output current (source) (typ) (A) 4.5 Peak output current (sink) (typ) (A) 5.3 Features Opto-compatible input Output VCC/VDD (min) (V) 14 Output VCC/VDD (max) (V) 33 Input threshold 4 mA, 4mA Operating temperature range (°C) -40 to 125 Rating Catalog Fall time (ns) 25 Undervoltage lockout (typ) (V) 8, 12
Number of channels 1 Isolation rating Functional Power switch IGBT, MOSFET, SiCFET Withstand isolation voltage (VISO) (Vrms) 3750 Working isolation voltage (VIOWM) (Vrms) 700 Transient isolation voltage (VIOTM) (VPK) 5300 Peak output current (A) 4.5 Peak output current (source) (typ) (A) 4.5 Peak output current (sink) (typ) (A) 5.3 Features Opto-compatible input Output VCC/VDD (min) (V) 14 Output VCC/VDD (max) (V) 33 Input threshold 4 mA, 4mA Operating temperature range (°C) -40 to 125 Rating Catalog Fall time (ns) 25 Undervoltage lockout (typ) (V) 8, 12
SOIC (DWY) 6 53.82 mm² 4.68 x 11.5
  • 1.5-kV DC single channel isolated gate driver with opto-compatible input
  • Pin-to-pin, drop in upgrade for opto isolated gate drivers
  • 5-A source / 5-A sink, peak output current
  • Maximum 30-V output driver supply voltage
  • 12-V VDD undervoltage lockout
  • Rail-to-rail output
  • 105-ns (maximum) propagation delay
  • 25-ns (maximum) part-to-part delay matching
  • 35-ns (maximum) pulse width distortion
  • 100-kV/µs (minimum) common-mode transient immunity (CMTI)
  • 5-V reverse polarity voltage handling capability on input stage supporting interlock
  • Stretched SO-6 package with >8.5-mm creepage and clearance
  • Operating junction temperature, T J: –40°C to +150°C
  • 1.5-kV DC single channel isolated gate driver with opto-compatible input
  • Pin-to-pin, drop in upgrade for opto isolated gate drivers
  • 5-A source / 5-A sink, peak output current
  • Maximum 30-V output driver supply voltage
  • 12-V VDD undervoltage lockout
  • Rail-to-rail output
  • 105-ns (maximum) propagation delay
  • 25-ns (maximum) part-to-part delay matching
  • 35-ns (maximum) pulse width distortion
  • 100-kV/µs (minimum) common-mode transient immunity (CMTI)
  • 5-V reverse polarity voltage handling capability on input stage supporting interlock
  • Stretched SO-6 package with >8.5-mm creepage and clearance
  • Operating junction temperature, T J: –40°C to +150°C

The UCC23113 opto-compatible, single-channel, isolated gate driver for IGBTs, MOSFETs and SiC MOSFETs, with 5-A source and 5-A sink peak output current and 1.5-kV DC functional isolation. The high supply voltage range of 30 V allows the use of bipolar supplies to effectively drive IGBTs and SiC power FETs. The UCC23113 can drive both low-side and high-side power FETs.

Key features and characteristics bring significant performance and reliability upgrades over standard opto-coupler based gate drivers while maintaining pin-to-pin compatibility in both schematic and layout design. Performance highlights include high common-mode transient immunity (CMTI), low propagation delay, and small pulse width distortion. Tight process control results in small part-to-part skew. The input stage is an emulated diode (e-diode) which means long term reliability and excellent aging characteristics compared to traditional LEDs found in optocoupler gate drivers. It is offered in a stretched SO6 package with >8.5-mm creepage and clearance, and a mold compound from material group I which has a comparative tracking index (CTI) > 600 V.

The high performance and reliability of the UCC23113 makes it ideal for use in all types of motor drives, solar inverters, industrial power supplies, and appliances. The higher operating temperature opens up opportunities for applications not previously able to be supported by traditional optocouplers.

The UCC23113 opto-compatible, single-channel, isolated gate driver for IGBTs, MOSFETs and SiC MOSFETs, with 5-A source and 5-A sink peak output current and 1.5-kV DC functional isolation. The high supply voltage range of 30 V allows the use of bipolar supplies to effectively drive IGBTs and SiC power FETs. The UCC23113 can drive both low-side and high-side power FETs.

Key features and characteristics bring significant performance and reliability upgrades over standard opto-coupler based gate drivers while maintaining pin-to-pin compatibility in both schematic and layout design. Performance highlights include high common-mode transient immunity (CMTI), low propagation delay, and small pulse width distortion. Tight process control results in small part-to-part skew. The input stage is an emulated diode (e-diode) which means long term reliability and excellent aging characteristics compared to traditional LEDs found in optocoupler gate drivers. It is offered in a stretched SO6 package with >8.5-mm creepage and clearance, and a mold compound from material group I which has a comparative tracking index (CTI) > 600 V.

The high performance and reliability of the UCC23113 makes it ideal for use in all types of motor drives, solar inverters, industrial power supplies, and appliances. The higher operating temperature opens up opportunities for applications not previously able to be supported by traditional optocouplers.

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

star =Von TI ausgewählte Top-Empfehlungen für dieses Produkt
Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 1
Top-Dokumentation Typ Titel Format-Optionen Datum
* Data sheet UCC23113 5-A, 5-A, Opto-Compatible Single-Channel Functional Isolated Gate Driver with UVLO datasheet PDF | HTML 31 Aug 2023

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Simulationstool

PSPICE-FOR-TI — PSpice® für TI Design-und Simulationstool

PSpice® für TI ist eine Design- und Simulationsumgebung, welche Sie dabei unterstützt, die Funktionalität analoger Schaltungen zu evaluieren. Diese Design- und Simulationssuite mit vollem Funktionsumfang verwendet eine analoge Analyse-Engine von Cadence®. PSpice für TI ist kostenlos erhältlich und (...)
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
SOIC (DWY) 6 Ultra Librarian

Bestellen & Qualität

Beinhaltete Information:
  • RoHS
  • REACH
  • Bausteinkennzeichnung
  • Blei-Finish/Ball-Material
  • MSL-Rating / Spitzenrückfluss
  • MTBF-/FIT-Schätzungen
  • Materialinhalt
  • Qualifikationszusammenfassung
  • Kontinuierliches Zuverlässigkeitsmonitoring
Beinhaltete Information:
  • Werksstandort
  • Montagestandort

Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos