Gehäuseinformationen
| Gehäuse | Pins VQFN-HR (RQT) | 32 |
| Betriebstemperaturbereich (°C) -40 to 125 |
| Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von ULC1001-Q1
- Integrated Programmable Cleaning Modes
- Water (expelling)
- Deice (melting and expelling)
- Mud (dehydrating and expelling)
- Auto-cleaning (detecting mass and expelling)
- Custom cleaning modes
- Embedded algorithms
- Lens system calibration
- Automatic mass detection
- Power regulation
- System diagnostics
- System diagnostics
- Driver fault reporting
- Lens system fault reporting
- Transducer temperature regulation
- Wide-drive frequency range
- High-efficiency direct drive (10kHz - 5MHz)
- AD modulation (<50kHz)
- I2C user interface
- Clock source required
- External oscillator (10MHz, 5ppm recommended)
- Power supplies
- IOVDD: 3.3V
- 32-pin, QFN-HR package
Beschreibung von ULC1001-Q1
The ULC1001-Q1 is a configurable PWM modulator with current and voltage sensing capabilities specifically for piezo-based lens cleaning systems.
An on-chip, low-latency DSP supports Texas Instruments’ proprietary algorithms designed for lens cleaning. The ULC1001-Q1 and DRV2911-Q1 work together to create an Ultrasonic Lens Cleaning system.
The ULC1001-Q1 device is available in a 32-pin QFN-HR package for a compact PCB footprint.