DS100MB201

ACTIVE

10.3-Gbps dual lane 2:1/1:2 mux/buffer with equalization

alarmNotifications Order now

Product details

Type Mux Buffer Number of channels 4 Input compatibility AC-coupling Speed (max) (Gbpp) 10.3125 Protocols 10G-SR/LR, Fibre Channel, General purpose, Infiniband, SAS/SATA, sRIO Operating temperature range (°C) -40 to 85
Type Mux Buffer Number of channels 4 Input compatibility AC-coupling Speed (max) (Gbpp) 10.3125 Protocols 10G-SR/LR, Fibre Channel, General purpose, Infiniband, SAS/SATA, sRIO Operating temperature range (°C) -40 to 85
WQFN (NJY) 54 55 mm² 10 x 5.5
  • Up to 10.3125 Gbps
  • Dual Lane 2:1 Mux, 1.2 Switch or Fanout
  • Adjustable Transmit Differential Output Voltage (VOD)
  • <0.3 UI of Residual DJ at 10.3125 Gbps with 10” FR4 trace
  • Adjustable Electrical IDLE Detect Threshold
  • Signal Conditioning Programmable through SMBus I/F
  • Single 2.5V Supply Operation
  • >6 kV HBM ESD Rating
  • 3.3V Tolerant SMBus Interface
  • High Speed Signal flow–thru Pinout
  • Package: 54-pin WQFN (10 mm x 5.5 mm)

All trademarks are the property of their respective owners.

  • Up to 10.3125 Gbps
  • Dual Lane 2:1 Mux, 1.2 Switch or Fanout
  • Adjustable Transmit Differential Output Voltage (VOD)
  • <0.3 UI of Residual DJ at 10.3125 Gbps with 10” FR4 trace
  • Adjustable Electrical IDLE Detect Threshold
  • Signal Conditioning Programmable through SMBus I/F
  • Single 2.5V Supply Operation
  • >6 kV HBM ESD Rating
  • 3.3V Tolerant SMBus Interface
  • High Speed Signal flow–thru Pinout
  • Package: 54-pin WQFN (10 mm x 5.5 mm)

All trademarks are the property of their respective owners.

The DS100MB201 is a dual lane 2:1 multiplexer and 1:2 switch or fan-out buffer with signal conditioning suitable for 10GE, Fibre Channel, Infiniband, SATA/SAS and other high-speed bus applications up to 10.31215 Gbps. The device performs receive equalization allowing maximum flexibility of physical placement within a system. The receiver's continuous time linear equalizer (CTLE) provides a boost to compensate for 10” of 4 mil FR4 stripline at 10.3125 Gbps. The DS100MB201 is capable of opening an input eye that is completely closed due to inter-symbol interference (ISI) induced by the interconnect medium. The transmitter features a programmable amplitude voltage levels to be selected from 600 mVp-p to 800 mVp-p. The signal conditioning settings are programmable with register control.

With a typical power consumption of 100 mW/channel at 10.3125 Gbps, and SMBus register control to turn-off unused lanes, the DS100MB201 is part of TI's PowerWise family of energy efficient devices.

The DS100MB201 is a dual lane 2:1 multiplexer and 1:2 switch or fan-out buffer with signal conditioning suitable for 10GE, Fibre Channel, Infiniband, SATA/SAS and other high-speed bus applications up to 10.31215 Gbps. The device performs receive equalization allowing maximum flexibility of physical placement within a system. The receiver's continuous time linear equalizer (CTLE) provides a boost to compensate for 10” of 4 mil FR4 stripline at 10.3125 Gbps. The DS100MB201 is capable of opening an input eye that is completely closed due to inter-symbol interference (ISI) induced by the interconnect medium. The transmitter features a programmable amplitude voltage levels to be selected from 600 mVp-p to 800 mVp-p. The signal conditioning settings are programmable with register control.

With a typical power consumption of 100 mW/channel at 10.3125 Gbps, and SMBus register control to turn-off unused lanes, the DS100MB201 is part of TI's PowerWise family of energy efficient devices.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet DS100MB201 Dual Lane 2:1/1:2 Mux/Buffer with Equalization datasheet (Rev. A) 12 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (NJY) 54 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos