DS26LS32MQML

ACTIVE

Quad Differential Line Receivers

alarmNotifications Order now

DS26LS32MQML

ACTIVE

Product details

Number of receivers 4 Number of transmitters 0 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 10 Fault protection (V) -0.5 to 7 Common-mode range (V) -7 to 7 Number of nodes 32 Isolated No Supply current (max) (µA) 70000 Rating Military Operating temperature range (°C) -55 to 125
Number of receivers 4 Number of transmitters 0 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 10 Fault protection (V) -0.5 to 7 Common-mode range (V) -7 to 7 Number of nodes 32 Isolated No Supply current (max) (µA) 70000 Rating Military Operating temperature range (°C) -55 to 125
CDIP (NFE) 16 134.209409 mm² 6.731 x 19.939
  • High Differential or Common-Mode Input Voltage Ranges of ±7V on the DS26LS32.
  • ±0.2V Sensitivity Over the Input Voltage Range on the DS26LS32.
  • DS26LS32 Meet All Requirements of RS-422 and RS-423
  • 6k Minimum Input Impedance
  • 100 mV Input Hysteresis on the DS26LS32
  • Operation From a single 5V Supply
  • TRI-STATE Outputs, with Choice of Complementary Output Enables for Receiving Directly onto a Data Bus

All trademarks are the property of their respective owners.

  • High Differential or Common-Mode Input Voltage Ranges of ±7V on the DS26LS32.
  • ±0.2V Sensitivity Over the Input Voltage Range on the DS26LS32.
  • DS26LS32 Meet All Requirements of RS-422 and RS-423
  • 6k Minimum Input Impedance
  • 100 mV Input Hysteresis on the DS26LS32
  • Operation From a single 5V Supply
  • TRI-STATE Outputs, with Choice of Complementary Output Enables for Receiving Directly onto a Data Bus

All trademarks are the property of their respective owners.

The DS26LS32 and DS26LS32A are quad differential line receivers designed to meet the RS-422, RS-423 and Federal Standards 1020 and 1030 for balanced and unbalanced digital data transmission.

The DS26LS32 and DS26LS32A have an input sensitivity of 200 mV over the input voltage range of ±7V. The DS26LS33 has an input sensitivity of 500 mV over the input voltage range of ±15V.

The DS26LS32A differs in function from the popular DS26LS32 and DS26LS33 in that input pull-up and pull-down resistors are included which prevent output oscillation on unused channels.

Each version provides an enable and disable function common to all four receivers and features TRI-STATE outputs with 8 mA sink capability. Constructed using low power Schottky processing, these devices are available over the full military and commercial operating temperature ranges.

The DS26LS32 and DS26LS32A are quad differential line receivers designed to meet the RS-422, RS-423 and Federal Standards 1020 and 1030 for balanced and unbalanced digital data transmission.

The DS26LS32 and DS26LS32A have an input sensitivity of 200 mV over the input voltage range of ±7V. The DS26LS33 has an input sensitivity of 500 mV over the input voltage range of ±15V.

The DS26LS32A differs in function from the popular DS26LS32 and DS26LS33 in that input pull-up and pull-down resistors are included which prevent output oscillation on unused channels.

Each version provides an enable and disable function common to all four receivers and features TRI-STATE outputs with 8 mA sink capability. Constructed using low power Schottky processing, these devices are available over the full military and commercial operating temperature ranges.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DS26LS31MQML ACTIVE Quad High Speed Differential Line Driver Companion Quad Differential Line Driver

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet DS26LS32MQML Quad Differential Line Receivers datasheet (Rev. B) 15 Apr 2013
* SMD DS26LS32MQML SMD 5962-78020 21 Jun 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
CDIP (NFE) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos