DS90LV031AQML

ACTIVE

3-V LVDS quad CMOS differential line driver

DS90LV031AQML

ACTIVE

Product details

Function Driver Protocols LVDS Number of transmitters 4 Number of receivers 0 Supply voltage (V) 3.3 Signaling rate (Mbps) 400 Input signal LVTTL Output signal LVDS Rating Military Operating temperature range (°C) -55 to 125
Function Driver Protocols LVDS Number of transmitters 4 Number of receivers 0 Supply voltage (V) 3.3 Signaling rate (Mbps) 400 Input signal LVTTL Output signal LVDS Rating Military Operating temperature range (°C) -55 to 125
CFP (NAD) 16 62.9285 mm² 9.91 x 6.35
  • High impedance LVDS outputs with power-off
  • Low differential skew
  • Low propagation delay
  • 3.3V power supply design
  • ±350 mV differential signaling
  • Low power dissipation
  • Interoperable with existing 5V LVDS devices
  • Compatible with IEEE 1596.3 SCI LVDS standard
  • Compatible with proposed TIA/EIA-644 LVDS standard
  • Pin compatible with DS26C31
  • Typical Rise/Fall times of 800pS.
  • Typical Tri-State Enable/Disable delays of less than 5nS.

All trademarks are the property of their respective owners. TRI-STATE is a trademark of Texas Instruments.

  • High impedance LVDS outputs with power-off
  • Low differential skew
  • Low propagation delay
  • 3.3V power supply design
  • ±350 mV differential signaling
  • Low power dissipation
  • Interoperable with existing 5V LVDS devices
  • Compatible with IEEE 1596.3 SCI LVDS standard
  • Compatible with proposed TIA/EIA-644 LVDS standard
  • Pin compatible with DS26C31
  • Typical Rise/Fall times of 800pS.
  • Typical Tri-State Enable/Disable delays of less than 5nS.

All trademarks are the property of their respective owners. TRI-STATE is a trademark of Texas Instruments.

The DS90LV031A is a quad CMOS differential line driver designed for applications requiring ultra low power dissipation and high data rates. The device is designed to support data rates in excess of 400 Mbps (200 MHz) utilizing Low Voltage Differential Signaling (LVDS) technology.

The DS90LV031A accepts low voltage TTL/CMOS input levels and translates them to low voltage (350 mV) differential output signals. In addition the driver supports a TRI-STATE function that may be used to disable the output stage, disabling the load current, and thus dropping the device to an ultra low idle power state of 13 mW typical.

The EN and EN* inputs allow active Low or active High control of the TRI-STATE outputs. The enables are common to all four drivers. The DS90LV031A and companion line receiver (DS90LV032A) provide a new alternative to high power psuedo-ECL devices for high speed point-to-point interface applications.

The DS90LV031A is a quad CMOS differential line driver designed for applications requiring ultra low power dissipation and high data rates. The device is designed to support data rates in excess of 400 Mbps (200 MHz) utilizing Low Voltage Differential Signaling (LVDS) technology.

The DS90LV031A accepts low voltage TTL/CMOS input levels and translates them to low voltage (350 mV) differential output signals. In addition the driver supports a TRI-STATE function that may be used to disable the output stage, disabling the load current, and thus dropping the device to an ultra low idle power state of 13 mW typical.

The EN and EN* inputs allow active Low or active High control of the TRI-STATE outputs. The enables are common to all four drivers. The DS90LV031A and companion line receiver (DS90LV032A) provide a new alternative to high power psuedo-ECL devices for high speed point-to-point interface applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet DS90LV031AQML 3V LVDS Quad CMOS Differential Line Driver datasheet (Rev. A) 17 Apr 2013
* SMD DS90LV031AQML SMD 5962-98651 21 Jun 2016
More literature Die D/S DS90LV031 MDS 3V LVDS Quad CMOS Differential Line Driver 07 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS90LV047-48AEVM — DS90LV047-48AEVM evaluation module

The DS90LV047-48AEVM is an evaluation module (EVM) designed for performance and functional evaluation of Texas Instruments' DS90LV047A 3-V LVDS quad CMOS differential line driver and DS90LV048A 3-V LVDS CMOS differential line receiver. With this kit, users can quickly evaluate the output (...)
User guide: PDF
Not available on TI.com
Simulation model

DS90LV031A IBIS Model

SNLM020.ZIP (13 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
CFP (NAD) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos