DS9637AQML

ACTIVE

DS9637AQML

Product details

Rating Military Operating temperature range (°C) to
Rating Military Operating temperature range (°C) to
CDIP (NAB) 8 79.9592 mm² 10.16 x 7.87
  • Dual Channel
  • Single 5V Supply
  • Satisfies EIA Standards RS-422 and RS423
  • Built-in ±35 mV Hysteresis
  • High Input Common Mode Voltage Range
  • High Input impedance
  • TTL Compatible Outputs
  • Schottky Technology
  • Extended Temperature Range

All trademarks are the property of their respective owners.

  • Dual Channel
  • Single 5V Supply
  • Satisfies EIA Standards RS-422 and RS423
  • Built-in ±35 mV Hysteresis
  • High Input Common Mode Voltage Range
  • High Input impedance
  • TTL Compatible Outputs
  • Schottky Technology
  • Extended Temperature Range

All trademarks are the property of their respective owners.

The DS9637A is a Schottky dual differential line receiver which has been specifically designed to satisfy the requirements of EIA Standards RS-422 and RS-423. In addition, the DS9637A satisfies the requirements of MIL-STD 188-114 and is compatible with the International Standard CCITT recommendations. The DS9637A is suitable for use as a line receiver in digital data systems, using either single ended or differential, unipolar or bipolar transmission. It requires a single 5V power supply and has Schottky TTL compatible outputs. The DS9637A has an operational input common mode range of ±7V either differentially or to ground.

The DS9637A is a Schottky dual differential line receiver which has been specifically designed to satisfy the requirements of EIA Standards RS-422 and RS-423. In addition, the DS9637A satisfies the requirements of MIL-STD 188-114 and is compatible with the International Standard CCITT recommendations. The DS9637A is suitable for use as a line receiver in digital data systems, using either single ended or differential, unipolar or bipolar transmission. It requires a single 5V power supply and has Schottky TTL compatible outputs. The DS9637A has an operational input common mode range of ±7V either differentially or to ground.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet DS9637A Dual Differential Line Receiver datasheet (Rev. D) 16 Apr 2013
* SMD DS9637AQML SMD 5962-87524 21 Jun 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
CDIP (NAB) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos