DS9638QML

ACTIVE

RS-422 Dual High Speed Differential Line Driver

Product details

Number of receivers 0 Number of transmitters 2 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 10 Fault protection (V) -15 to 15 Common-mode range (V) -7 to 7 Number of nodes 32 Isolated No Supply current (max) (µA) 65000 Rating Military Operating temperature range (°C) -55 to 125
Number of receivers 0 Number of transmitters 2 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 10 Fault protection (V) -15 to 15 Common-mode range (V) -7 to 7 Number of nodes 32 Isolated No Supply current (max) (µA) 65000 Rating Military Operating temperature range (°C) -55 to 125
CDIP (NAB) 8 79.9592 mm² 10.16 x 7.87
  • Single 5V Supply
  • Schottky Technology
  • TTL and CMOS Compatible Inputs
  • Output Short Circuit Protection
  • Input Clamp Diodes
  • Complementary Outputs
  • Minimum Output Skew (<1.0 ns Typical)
  • 50 mA Output Drive Capability for 50Ω Transmission Lines
  • Meets EIA RS-422 Specifications
  • Propagation Delay of Less than 10 ns
  • “Glitchless” Differential Output
  • Delay Time Stable with VCC and Temperature Variations (<2.0 ns typical) ()
  • Extended Temperature Range

All trademarks are the property of their respective owners.

  • Single 5V Supply
  • Schottky Technology
  • TTL and CMOS Compatible Inputs
  • Output Short Circuit Protection
  • Input Clamp Diodes
  • Complementary Outputs
  • Minimum Output Skew (<1.0 ns Typical)
  • 50 mA Output Drive Capability for 50Ω Transmission Lines
  • Meets EIA RS-422 Specifications
  • Propagation Delay of Less than 10 ns
  • “Glitchless” Differential Output
  • Delay Time Stable with VCC and Temperature Variations (<2.0 ns typical) ()
  • Extended Temperature Range

All trademarks are the property of their respective owners.

The DS9638 is a Schottky, TTL compatible, dual differential line driver designed specifically to meet the EIA Standard RS-422 specifications. It is designed to provide unipolar differential drive to twisted pair or parallel wire transmission lines. The inputs are TTL compatible. The outputs are similar to totem pole TTL outputs, with active pull-up and pull-down. The device features a short circuit protected active pull-up with low output impedance and is specified to drive 50Ω transmission lines at high speed. The mini-CDIP provides high package density.

The DS9638 is a Schottky, TTL compatible, dual differential line driver designed specifically to meet the EIA Standard RS-422 specifications. It is designed to provide unipolar differential drive to twisted pair or parallel wire transmission lines. The inputs are TTL compatible. The outputs are similar to totem pole TTL outputs, with active pull-up and pull-down. The device features a short circuit protected active pull-up with low output impedance and is specified to drive 50Ω transmission lines at high speed. The mini-CDIP provides high package density.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet DS9638QML RS-422 Dual High Speed Differential Line Driver datasheet (Rev. A) 18 Apr 2013
* SMD DS9638QML SMD 5962-87546 21 Jun 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
CDIP (NAB) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos