DSLVDS1048

ACTIVE

3.3-V LVDS quad channel high-speed differential line receiver

Product details

Function Receiver Protocols LVDS Number of transmitters 0 Number of receivers 4 Supply voltage (V) 3.3 Signaling rate (MBits) 400 Input signal LVDS Output signal LVTTL, TTL Rating Catalog Operating temperature range (°C) -40 to 85
Function Receiver Protocols LVDS Number of transmitters 0 Number of receivers 4 Supply voltage (V) 3.3 Signaling rate (MBits) 400 Input signal LVDS Output signal LVTTL, TTL Rating Catalog Operating temperature range (°C) -40 to 85
TSSOP (PW) 16 32 mm² 5 x 6.4
  • Designed for Signal Rates up to 400 Mbps
  • Flow-Through Pinout Simplifies PCB Layout
  • 150-ps Channel-to-Channel Skew (Typical)
  • 100-ps Differential Skew (Typical)
  • 2.7-ns Maximum Propagation Delay
  • 3.3-V Power Supply Design
  • High Impedance LVDS Inputs on Power Down
  • Low Power Design (40 mW at 3.3-V Static)
  • Interoperable With Existing 5-V LVDS Drivers
  • Accepts Small Swing (350 mV Typical) Differential Signal Levels
  • Supports Input Failsafe
    • Open, Short, and Terminated
  • 0 V to −100 mV Threshold Region
  • Operating Temperature Range: –40°C to +85°C
  • Meets or Exceeds ANSI/TIA/EIA-644 Standard
  • Available in TSSOP Package
  • Designed for Signal Rates up to 400 Mbps
  • Flow-Through Pinout Simplifies PCB Layout
  • 150-ps Channel-to-Channel Skew (Typical)
  • 100-ps Differential Skew (Typical)
  • 2.7-ns Maximum Propagation Delay
  • 3.3-V Power Supply Design
  • High Impedance LVDS Inputs on Power Down
  • Low Power Design (40 mW at 3.3-V Static)
  • Interoperable With Existing 5-V LVDS Drivers
  • Accepts Small Swing (350 mV Typical) Differential Signal Levels
  • Supports Input Failsafe
    • Open, Short, and Terminated
  • 0 V to −100 mV Threshold Region
  • Operating Temperature Range: –40°C to +85°C
  • Meets or Exceeds ANSI/TIA/EIA-644 Standard
  • Available in TSSOP Package

The DSLVDS1048 device is a quad CMOS flow-through differential line receiver designed for applications requiring ultra-low power dissipation and high data rates. The device is designed to support data rates in excess of 400 Mbps (200 MHz) using Low Voltage Differential Signaling (LVDS) technology.

The DSLVDS1048 accepts low voltage (350 mV typical) differential input signals and translates them to 3-V CMOS output levels. The receiver supports a TRI-STATE function that may be used to multiplex outputs. The receiver also supports open, shorted, and terminated (100-Ω) input fail-safe. The receiver output is HIGH for all fail-safe conditions. The DSLVDS1048 has a flow-through pinout for easy PCB layout.

The EN and EN* inputs are ANDed together and control the TRI-STATE outputs. The enables are common to all four receivers. The DSLVDS1048 and companion LVDS line driver (for example, DSLVDS1047) provide a new alternative to high-power PECL/ECL devices for high-speed point-to-point interface applications.

The DSLVDS1048 device is a quad CMOS flow-through differential line receiver designed for applications requiring ultra-low power dissipation and high data rates. The device is designed to support data rates in excess of 400 Mbps (200 MHz) using Low Voltage Differential Signaling (LVDS) technology.

The DSLVDS1048 accepts low voltage (350 mV typical) differential input signals and translates them to 3-V CMOS output levels. The receiver supports a TRI-STATE function that may be used to multiplex outputs. The receiver also supports open, shorted, and terminated (100-Ω) input fail-safe. The receiver output is HIGH for all fail-safe conditions. The DSLVDS1048 has a flow-through pinout for easy PCB layout.

The EN and EN* inputs are ANDed together and control the TRI-STATE outputs. The enables are common to all four receivers. The DSLVDS1048 and companion LVDS line driver (for example, DSLVDS1047) provide a new alternative to high-power PECL/ECL devices for high-speed point-to-point interface applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet DSLVDS1048 3.3-V LVDS Quad Channel High-Speed Differential Line Receiver datasheet PDF | HTML 27 Sep 2018
Application note Applications of Low-Voltage Differential Signaling (LVDS) in LED Walls 29 Oct 2020
Application note Applications of Low-Voltage Differential Signaling (LVDS) in Ultrasound Scanners 29 Jun 2019
Application brief LVDS to Improve EMC in Motor Drives 27 Sep 2018
Application brief How Far, How Fast Can You Operate LVDS Drivers and Receivers? 03 Aug 2018
Application brief How to Terminate LVDS Connections with DC and AC Coupling 16 May 2018
Application note An Overview of LVDS Technology 05 Oct 1998

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DSLVDS1047-1048EVM — Quad channel LVDS driver and receiver evaluation module

The DSLVDS1047-1048EVM is an evaluation module (EVM) designed for performance and functional evaluation of the Texas Instruments DSLVDS1047 3-V LVDS Quad CMOS Differential Line Driver and DSLVDS1048 3-V LVDS CMOS Differential Line Receiver. With this kit, users can quickly evaluate the output (...)
User guide: PDF
Not available on TI.com
Daughter card

TMDSFSIADAPEVM — Fast serial interface (FSI) adapter board evaluation module

Faster, cheaper, more robust: achieve 200 Mbps throughput across isolation with new serial communication technology – Fast Serial Interface (FSI)

FSI is a low signal count serial communications peripheral, available on C2000 Real-Time Control Microcontrollers (MCU), which offers low-cost reliable (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

DSLVDS1048 IBIS Model

SNLM223.ZIP (8 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos