Product details

Package name SOT-23-6 Peak pulse power (8/20 μs) (max) (W) 170 Vrwm (V) 3.6 Bi-/uni-directional Uni-Directional Number of channels 2 IO capacitance (typ) (pF) 4.5 IEC 61000-4-2 contact (±V) 30000 IEC 61000-4-5 (A) 25 Features Surge protection Clamping voltage (V) 6.5 Interface type Ethernet, General purpose, USB 2.0 Breakdown voltage (min) (V) 4.5 IO leakage current (max) (nA) 50 Rating Catalog Operating temperature range (°C) -40 to 125
Package name SOT-23-6 Peak pulse power (8/20 μs) (max) (W) 170 Vrwm (V) 3.6 Bi-/uni-directional Uni-Directional Number of channels 2 IO capacitance (typ) (pF) 4.5 IEC 61000-4-2 contact (±V) 30000 IEC 61000-4-5 (A) 25 Features Surge protection Clamping voltage (V) 6.5 Interface type Ethernet, General purpose, USB 2.0 Breakdown voltage (min) (V) 4.5 IO leakage current (max) (nA) 50 Rating Catalog Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • IEC 61000-4-2 ESD protection:
    • ±30kV Contact Discharge
    • ±30kV Air Gap Discharge
  • IEC 61000-4-4 EFT protection:
    • 80A (5/50ns)
  • IEC 61000-4-5 surge protection:
    • 25A (8/20µs)
  • IO capacitance:
    • 4.5pF (typical)
  • DC breakdown voltage: 5.5V (minimum)
  • Ultra low leakage current: 5nA (typical)
  • Supports high speed interfaces up to 5Gbps
  • Industrial temperature range: –40°C to +125°C
  • Easy flow-through routing package (ESDS312)
  • IEC 61000-4-2 ESD protection:
    • ±30kV Contact Discharge
    • ±30kV Air Gap Discharge
  • IEC 61000-4-4 EFT protection:
    • 80A (5/50ns)
  • IEC 61000-4-5 surge protection:
    • 25A (8/20µs)
  • IO capacitance:
    • 4.5pF (typical)
  • DC breakdown voltage: 5.5V (minimum)
  • Ultra low leakage current: 5nA (typical)
  • Supports high speed interfaces up to 5Gbps
  • Industrial temperature range: –40°C to +125°C
  • Easy flow-through routing package (ESDS312)

The ESDS31x devices are unidirectional TVS ESD protection diode array for Ethernet, USB and general purpose data line surge protection up to 25A (8/20µs). The ESDS31x devices are rated to dissipate ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard (Level 4).

The devices feature a 4.5pF IO capacitance per channel making the device an excellent choice for protecting high-speed interfaces such as Ethernet 10/100/1000, USB 2.0 and GPIO. The low dynamic resistance and low clamping voltage provides system level protection against transient events.

The ESDS31x devices are unidirectional TVS ESD protection diode array for Ethernet, USB and general purpose data line surge protection up to 25A (8/20µs). The ESDS31x devices are rated to dissipate ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard (Level 4).

The devices feature a 4.5pF IO capacitance per channel making the device an excellent choice for protecting high-speed interfaces such as Ethernet 10/100/1000, USB 2.0 and GPIO. The low dynamic resistance and low clamping voltage provides system level protection against transient events.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet ESDS31x Data-Line Surge and ESD Protection Diode Array datasheet (Rev. C) PDF | HTML 05 Feb 2024
Application note ESD and Surge Protection for USB Interfaces (Rev. B) PDF | HTML 11 Jan 2024
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML 18 Aug 2022
Application note Protecting Ethernet Ports from Surge Events (Rev. A) PDF | HTML 27 Apr 2022
White paper Demystifying surge protection 06 Nov 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — ESD evaluation module

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

ESDS312 S-Parameter Model

SLVMCS8.ZIP (37 KB) - S-Parameter Model
Reference designs

TIDA-010046 — EMC-compliant 10/100-Mbps Ethernet PHY reference design with IEEE802.3at Type-1 (≤ 12.95 W) PoE-PD

This reference design is optimized for 10 to 100 Mbps using the low-power Ethernet physical layer (PHY) DP83825 supporting 150-m reach over CAT5e cable which is beyond the standard Ethernet distance limitation of 100 m (328 feet). This design has power delivery over Ethernet cable along with data (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos