HVDA551-Q1

ACTIVE

Automotive 5-V CAN Transceiver with I/O Level Adapting and Low-Power Mode Supply Optimization

Product details

Protocols CAN Number of channels 1 Supply voltage (V) 4.68 to 5.33 Bus fault voltage (V) -27 to 40 Signaling rate (max) (Bits) 1000000 Rating Automotive
Protocols CAN Number of channels 1 Supply voltage (V) 4.68 to 5.33 Bus fault voltage (V) -27 to 40 Signaling rate (max) (Bits) 1000000 Rating Automotive
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C
      Ambient Operating Temperature
    • Device HBM ESD Classification Level:
      • Level 3B for Pins 6 and 7
      • Level 3A for All Other Pins
    • Device CDM ESD Classification Level C6
  • Meets or Exceeds the Requirements of ISO 11898-2 and ISO 11898-5
  • GIFT/ICT Compliant
  • Data Rate Up to 1 Mbps
  • ESD Protection Up to ±12 kV (Human-Body Model) on Bus Pins
  • I/O Voltage Level Adapting
    • HVDA551: Adaptable I/O Voltage Range (VIO) From 3 V to 5.33 V
  • SPLIT Voltage Source
    • HVDA553: Common-Mode Bus Stabilization
  • Operating Modes:
    • Normal Mode
    • Low-Power Standby Mode With RXD Wake-Up Request
  • High Electromagnetic Compliance (EMC)
  • Supports CAN Flexible Data-Rate (FD)
  • Protection
    • Undervoltage Protection on VIO and VCC
    • Bus-Fault Protection of –27 V to 40 V
    • TXD Dominant State Time-Out
    • RXD Wake-Up Request Lockout on CAN Bus Stuck Dominant Fault (HVDA551)
    • Digital Inputs Compatible With 5-V Microprocessors (HVDA553)
    • Thermal Shutdown Protection
    • Power-Up and Power-Down Glitch-Free Bus I/O
    • High Bus Input Impedance When Unpowered (No Bus Load)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C
      Ambient Operating Temperature
    • Device HBM ESD Classification Level:
      • Level 3B for Pins 6 and 7
      • Level 3A for All Other Pins
    • Device CDM ESD Classification Level C6
  • Meets or Exceeds the Requirements of ISO 11898-2 and ISO 11898-5
  • GIFT/ICT Compliant
  • Data Rate Up to 1 Mbps
  • ESD Protection Up to ±12 kV (Human-Body Model) on Bus Pins
  • I/O Voltage Level Adapting
    • HVDA551: Adaptable I/O Voltage Range (VIO) From 3 V to 5.33 V
  • SPLIT Voltage Source
    • HVDA553: Common-Mode Bus Stabilization
  • Operating Modes:
    • Normal Mode
    • Low-Power Standby Mode With RXD Wake-Up Request
  • High Electromagnetic Compliance (EMC)
  • Supports CAN Flexible Data-Rate (FD)
  • Protection
    • Undervoltage Protection on VIO and VCC
    • Bus-Fault Protection of –27 V to 40 V
    • TXD Dominant State Time-Out
    • RXD Wake-Up Request Lockout on CAN Bus Stuck Dominant Fault (HVDA551)
    • Digital Inputs Compatible With 5-V Microprocessors (HVDA553)
    • Thermal Shutdown Protection
    • Power-Up and Power-Down Glitch-Free Bus I/O
    • High Bus Input Impedance When Unpowered (No Bus Load)

The HVDA55x-Q1 device is designed and qualified for use in automotive applications and meets or exceeds the specifications of the ISO 11898 High Speed CAN (Controller Area Network) Physical Layer standard (transceiver).

The HVDA55x-Q1 device is designed and qualified for use in automotive applications and meets or exceeds the specifications of the ISO 11898 High Speed CAN (Controller Area Network) Physical Layer standard (transceiver).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TCAN1044A-Q1 ACTIVE Enhanced automotive CAN transceiver with standby Higher performance/no split pin

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet HVDA55x-Q1 5-V CAN Transceiver With I/O Level Adapting and Low-Power-Mode Supply Optimization datasheet (Rev. B) PDF | HTML 03 Feb 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

HVDA551 IBIS Model

SLLM216.ZIP (48 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDEP-01008 — Multi-sensor platform reference design on Jacinto™ ADAS processors

The multi-sensor platform reference design for Advanced Driver Assistance Systems (ADAS) from D3 Engineering provides qualified developers with a fully functioning evaluation platform for testing and development of ADAS applications, for use primarily in the automotive industry.  D3 also (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00322 — Automotive Ultrasonic Fluid Level/Quality Measurement Reference Design

TI reference design TIDA-00322 is an automotive liquid level and fluid identification measurement system. It is based on the dual-channel TDC1000-Q1 ultrasonic AFE and the real-time microcontroller C2000. This reference design can also be used with the TDC1000 for industrial/consumer applications. (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos