A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
ISO7720 ACTIVE Robust EMC, dual-channel, 2/0, reinforced digital isolator Pin-to-pin upgrade with higher isolation, stronger CMTI, wider supply range and better immunity

Product details

Rating Catalog Integrated isolated power No Isolation rating Basic Number of channels 2 Forward/reverse channels 2 forward / 0 reverse Default output High Data rate (max) (Mbps) 1 Surge isolation voltage (VIOSM) (VPK) 4000 Transient isolation voltage (VIOTM) (VPK) 4242 Withstand isolation voltage (VISO) (Vrms) 2500 CMTI (min) (V/µs) 25000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5 Supply voltage (min) (V) 3.3 Propagation delay time (typ) (µs) 0.009 Current consumption per channel (DC) (typ) (mA) 1.1 Current consumption per channel (1 Mbps) (typ) (mA) 1.1 Creepage (min) (mm) 4 Clearance (min) (mm) 4
Rating Catalog Integrated isolated power No Isolation rating Basic Number of channels 2 Forward/reverse channels 2 forward / 0 reverse Default output High Data rate (max) (Mbps) 1 Surge isolation voltage (VIOSM) (VPK) 4000 Transient isolation voltage (VIOTM) (VPK) 4242 Withstand isolation voltage (VISO) (Vrms) 2500 CMTI (min) (V/µs) 25000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5 Supply voltage (min) (V) 3.3 Propagation delay time (typ) (µs) 0.009 Current consumption per channel (DC) (typ) (mA) 1.1 Current consumption per channel (1 Mbps) (typ) (mA) 1.1 Creepage (min) (mm) 4 Clearance (min) (mm) 4
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Highest Signaling Rate: 1 Mbps
  • Low Power Consumption, Typical ICC per Channel (3.3-V operation):
    • ISO7420: 1.1 mA, ISO7421: 1.5 mA
  • Low Propagation Delay – 9 ns Typical
  • Low Skew – 300 ps Typical
  • Wide TA Range: –40°C to 125°C (M-Grade)
  • 50-kV/μs Transient Immunity, Typical
  • Over 25-Year Isolation Integrity at Rated Voltage
  • Operates From 3.3-V and 5-V Supply and Logic Levels
  • 3.3-V and 5-V Level Translation
  • Narrow Body SOIC-8 Package
  • Safety and Regulatory Approvals:
    • 4242 VPK Isolation per DIN V VDE V 0884-10 and DIN EN 61010-1
    • 2500 VRMS Isolation for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A, IEC 60950-1 and IEC 61010-1 Standards
    • CQC Certification per GB4943.1-2011

All other trademarks are the property of their respective owners

  • Highest Signaling Rate: 1 Mbps
  • Low Power Consumption, Typical ICC per Channel (3.3-V operation):
    • ISO7420: 1.1 mA, ISO7421: 1.5 mA
  • Low Propagation Delay – 9 ns Typical
  • Low Skew – 300 ps Typical
  • Wide TA Range: –40°C to 125°C (M-Grade)
  • 50-kV/μs Transient Immunity, Typical
  • Over 25-Year Isolation Integrity at Rated Voltage
  • Operates From 3.3-V and 5-V Supply and Logic Levels
  • 3.3-V and 5-V Level Translation
  • Narrow Body SOIC-8 Package
  • Safety and Regulatory Approvals:
    • 4242 VPK Isolation per DIN V VDE V 0884-10 and DIN EN 61010-1
    • 2500 VRMS Isolation for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A, IEC 60950-1 and IEC 61010-1 Standards
    • CQC Certification per GB4943.1-2011

All other trademarks are the property of their respective owners

The ISO7420, ISO7420M and ISO7421 provide galvanic isolation up to 2500 VRMS for 1 minute per UL. These digital isolators have two isolated channels. Each isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuit from entering the local ground and interfering with or damaging sensitive circuitry. The suffix M indicates wide temperature range (–40°C to 125°C).

These devices have TTL input thresholds and require two supply voltages, 3.3 or 5 V, or any combination. All inputs are 5-V tolerant when supplied from a 3.3-V supply.

Note: The ISO7420 and ISO7421 are specified for signaling rates up to 1 Mbps. Due to their fast response time, under most cases, these devices will also transmit data with much shorter pulse widths. Designers should add external filtering to remove spurious signals with input pulse duration <20 ns if desired.

The ISO7420, ISO7420M and ISO7421 provide galvanic isolation up to 2500 VRMS for 1 minute per UL. These digital isolators have two isolated channels. Each isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuit from entering the local ground and interfering with or damaging sensitive circuitry. The suffix M indicates wide temperature range (–40°C to 125°C).

These devices have TTL input thresholds and require two supply voltages, 3.3 or 5 V, or any combination. All inputs are 5-V tolerant when supplied from a 3.3-V supply.

Note: The ISO7420 and ISO7421 are specified for signaling rates up to 1 Mbps. Due to their fast response time, under most cases, these devices will also transmit data with much shorter pulse widths. Designers should add external filtering to remove spurious signals with input pulse duration <20 ns if desired.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIGI-ISO-EVM — Universal digital isolator evaluation module

DIGI-ISO-EVM is an evaluation module (EVM) used to evaluate any of the TI single-channel, dual-channel, triple-channel, quad-channel or six-channel digital isolator devices in five different packages - 8-pin narrow-body SOIC (D), 8-pin wide-body SOIC (DWV), 16-pin wide-body SOIC (DW), 16-pin ultra- (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

ISO7420 IBIS Model (Rev. A)

SLOM199A.ZIP (28 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos