A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
ISO7720 ACTIVE Robust EMC, dual-channel, 2/0, reinforced digital isolator Pin-to-pin upgrade with higher isolation, stronger CMTI, wider supply range and better immunity

Product details

Rating Catalog Integrated isolated power No Isolation rating Basic Number of channels 2 Forward/reverse channels 2 forward / 0 reverse Default output High Data rate (max) (Mbps) 1 Surge isolation voltage (VIOSM) (VPK) 5200 Transient isolation voltage (VIOTM) (VPK) 6000 Withstand isolation voltage (VISO) (Vrms) 4200 CMTI (min) (V/µs) 25000 Operating temperature range (°C) -40 to 105 Supply voltage (max) (V) 5 Supply voltage (min) (V) 3.3 Propagation delay time (typ) (µs) 0.009 Current consumption per channel (DC) (typ) (mA) 1.1 Current consumption per channel (1 Mbps) (typ) (mA) 1.1 Creepage (min) (mm) 8 Clearance (min) (mm) 8
Rating Catalog Integrated isolated power No Isolation rating Basic Number of channels 2 Forward/reverse channels 2 forward / 0 reverse Default output High Data rate (max) (Mbps) 1 Surge isolation voltage (VIOSM) (VPK) 5200 Transient isolation voltage (VIOTM) (VPK) 6000 Withstand isolation voltage (VISO) (Vrms) 4200 CMTI (min) (V/µs) 25000 Operating temperature range (°C) -40 to 105 Supply voltage (max) (V) 5 Supply voltage (min) (V) 3.3 Propagation delay time (typ) (µs) 0.009 Current consumption per channel (DC) (typ) (mA) 1.1 Current consumption per channel (1 Mbps) (typ) (mA) 1.1 Creepage (min) (mm) 8 Clearance (min) (mm) 8
SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • Highest Signaling Rate: 1 Mbps
  • Propagation Delay Less Than 20 ns
  • Low-Power Consumption
  • Wide Ambient Temperature: –40°C to 105°C
  • 50 kV/µs Transient Immunity Typical
  • Operates From 3.3-V or 5-V Supply and Logic
    Levels
  • 3.3-V and 5.0-V Level Translation
  • Safety and Regulatory Approvals
    • 6000 VPK Isolation per DIN V VDE V 0884-10
      and DIN EN 61010-1
    • 4243 VRMS Isolation for 1 Minute per UL 1577
    • CSA Component Acceptance Notice 5A, IEC
      60950-1, IEC 61010-1, and IEC 60601-1 End
      Equipment Standards
    • TUV 5000 VRMS Isolation per EN 60950-1 and
      EN 61010-1
    • CQC Certification per GB4943.1-2011
  • APPLICATIONS
    • Opto-Coupler Replacement in:
      • Industrial Field-Buses
        • ProfiBuses
        • ModBuses
        • DeviceNet™ Data Buses
      • Servo Control Interfaces
      • Motor Control
      • Power Supplies
      • Battery Packs

All other trademarks are the property of their respective owners

  • Highest Signaling Rate: 1 Mbps
  • Propagation Delay Less Than 20 ns
  • Low-Power Consumption
  • Wide Ambient Temperature: –40°C to 105°C
  • 50 kV/µs Transient Immunity Typical
  • Operates From 3.3-V or 5-V Supply and Logic
    Levels
  • 3.3-V and 5.0-V Level Translation
  • Safety and Regulatory Approvals
    • 6000 VPK Isolation per DIN V VDE V 0884-10
      and DIN EN 61010-1
    • 4243 VRMS Isolation for 1 Minute per UL 1577
    • CSA Component Acceptance Notice 5A, IEC
      60950-1, IEC 61010-1, and IEC 60601-1 End
      Equipment Standards
    • TUV 5000 VRMS Isolation per EN 60950-1 and
      EN 61010-1
    • CQC Certification per GB4943.1-2011
  • APPLICATIONS
    • Opto-Coupler Replacement in:
      • Industrial Field-Buses
        • ProfiBuses
        • ModBuses
        • DeviceNet™ Data Buses
      • Servo Control Interfaces
      • Motor Control
      • Power Supplies
      • Battery Packs

All other trademarks are the property of their respective owners

The ISO7520C and ISO7521C provide galvanic isolation of up to 4243 VRMS for 1 minute per UL and 6000 VPK per VDE. These devices are also certified to 5000 VRMS reinforced insulation per end equipment standards IEC 60950-1, IEC 61010-1, and IEC 60601-1. These digital isolators have two isolated channels with unidirectional (ISO7520C) and bidirectional (ISO7521C) channel configurations. Each isolation channel has a logic input and output buffer separated by a silicon oxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. The devices have TTL input thresholds and can operate from 3.3- and 5-V supplies. All inputs are 5-V tolerant when supplied from 3.3-V supplies.

NOTE: The ISO7520C and ISO7521C are specified for signaling rates up to 1 Mbps. Due to their fast response time, these devices will also transmit faster data with much shorter pulse widths. Designers must add external filtering to remove spurious signals with input pulse duration < 20 ns, if desired.

The ISO7520C and ISO7521C provide galvanic isolation of up to 4243 VRMS for 1 minute per UL and 6000 VPK per VDE. These devices are also certified to 5000 VRMS reinforced insulation per end equipment standards IEC 60950-1, IEC 61010-1, and IEC 60601-1. These digital isolators have two isolated channels with unidirectional (ISO7520C) and bidirectional (ISO7521C) channel configurations. Each isolation channel has a logic input and output buffer separated by a silicon oxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. The devices have TTL input thresholds and can operate from 3.3- and 5-V supplies. All inputs are 5-V tolerant when supplied from 3.3-V supplies.

NOTE: The ISO7520C and ISO7521C are specified for signaling rates up to 1 Mbps. Due to their fast response time, these devices will also transmit faster data with much shorter pulse widths. Designers must add external filtering to remove spurious signals with input pulse duration < 20 ns, if desired.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIGI-ISO-EVM — Universal digital isolator evaluation module

DIGI-ISO-EVM is an evaluation module (EVM) used to evaluate any of the TI single-channel, dual-channel, triple-channel, quad-channel or six-channel digital isolator devices in five different packages - 8-pin narrow-body SOIC (D), 8-pin wide-body SOIC (DWV), 16-pin wide-body SOIC (DW), 16-pin ultra- (...)

User guide: PDF | HTML
Simulation model

ISO7420 IBIS Model (Rev. A)

SLOM199A.ZIP (28 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos