Product details

Rating Automotive Integrated isolated power No Isolation rating Basic, Reinforced Number of channels 6 Forward/reverse channels 4 forward / 2 reverse Default output High, Low Data rate (max) (Mbps) 100 Protocols GPIO, PWM, SPI, UART Surge isolation voltage (VIOSM) (VPK) 10000, 12800 Transient isolation voltage (VIOTM) (VPK) 4242, 8000 Withstand isolation voltage (VISO) (Vrms) 3000, 5000 CMTI (min) (V/µs) 85000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 2.25 Propagation delay time (typ) (µs) 0.0107 Current consumption per channel (DC) (typ) (mA) 0.77 Current consumption per channel (1 Mbps) (typ) (mA) 1.38 Creepage (min) (mm) 3.7, 8 Clearance (min) (mm) 3.7, 8 TI functional safety category Functional Safety-Capable
Rating Automotive Integrated isolated power No Isolation rating Basic, Reinforced Number of channels 6 Forward/reverse channels 4 forward / 2 reverse Default output High, Low Data rate (max) (Mbps) 100 Protocols GPIO, PWM, SPI, UART Surge isolation voltage (VIOSM) (VPK) 10000, 12800 Transient isolation voltage (VIOTM) (VPK) 4242, 8000 Withstand isolation voltage (VISO) (Vrms) 3000, 5000 CMTI (min) (V/µs) 85000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 2.25 Propagation delay time (typ) (µs) 0.0107 Current consumption per channel (DC) (typ) (mA) 0.77 Current consumption per channel (1 Mbps) (typ) (mA) 1.38 Creepage (min) (mm) 3.7, 8 Clearance (min) (mm) 3.7, 8 TI functional safety category Functional Safety-Capable
SOIC (DW) 16 106.09 mm² 10.3 x 10.3 SSOP (DBQ) 16 29.4 mm² 4.9 x 6
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient temperature range
    • Device HBM ESD classification level 3A
    • Device CDM ESD classification level C6
  • Functional Safety-Capable
  • 100Mbps data rate
  • Robust isolation barrier:
    • >30-Year projected lifetime
    • Up to 5000VRMS isolation rating
    • Up to 12.8kV surge capability
    • ±100kV/µs Typical CMTI
  • Wide supply range: 2.25V to 5.5V
  • 2.25V to 5.5V Level translation
  • Default output high (ISO776x) and low (ISO776xF) Options
  • Low power consumption, typical 1.4mA per channel at 1Mbps
  • Low propagation delay: 11ns typical at 5V
  • Robust Electromagnetic Compatibility (EMC):
    • System-level ESD, EFT, and surge immunity
    • ±8kV IEC 61000-4-2 Contact discharge protection across isolation barrier
    • Low emissions
  • Wide-SOIC (DW-16) and SSOP (DBQ-16) package options
  • Safety-related certifications:
    • Reinforced insulation per DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 component recognition program
    • CSA certification per IEC 62368-1 and IEC 60601-1
    • CQC certification per GB4943.1
    • TUV certification according to EN 62368-1 and EN 61010-1
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient temperature range
    • Device HBM ESD classification level 3A
    • Device CDM ESD classification level C6
  • Functional Safety-Capable
  • 100Mbps data rate
  • Robust isolation barrier:
    • >30-Year projected lifetime
    • Up to 5000VRMS isolation rating
    • Up to 12.8kV surge capability
    • ±100kV/µs Typical CMTI
  • Wide supply range: 2.25V to 5.5V
  • 2.25V to 5.5V Level translation
  • Default output high (ISO776x) and low (ISO776xF) Options
  • Low power consumption, typical 1.4mA per channel at 1Mbps
  • Low propagation delay: 11ns typical at 5V
  • Robust Electromagnetic Compatibility (EMC):
    • System-level ESD, EFT, and surge immunity
    • ±8kV IEC 61000-4-2 Contact discharge protection across isolation barrier
    • Low emissions
  • Wide-SOIC (DW-16) and SSOP (DBQ-16) package options
  • Safety-related certifications:
    • Reinforced insulation per DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 component recognition program
    • CSA certification per IEC 62368-1 and IEC 60601-1
    • CQC certification per GB4943.1
    • TUV certification according to EN 62368-1 and EN 61010-1

The ISO776x-Q1 devices are high-performance, six-channel digital isolators with 5000VRMS (DW package) and 3000VRMS (DBQ package) isolation ratings per UL 1577. This family of devices is also certified according to VDE, CSA, TUV and CQC.

The ISO776x-Q1 family of devices provides high-electromagnetic immunity and low emissions at low-power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic-input and logic-output buffer separated by a double capacitive silicon dioxide (SiO2) insulation barrier. The ISO776x-Q1 family of devices is available in all possible pin configurations such that all six channels are in the same direction, or one, two, or three channels are in reverse direction while the remaining channels are in forward direction. If the input power or signal is lost, the default output is high for devices without suffix F and low for devices with suffix F. See the Device Functional Modes section for further details.

Used in conjunction with isolated power supplies, this family of devices helps prevent noise currents on data buses, such as CAN and LIN, or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. Through innovative chip design and layout techniques, electromagnetic compatibility of the ISO776x-Q1 family of devices has been significantly enhanced to ease system-level ESD, EFT, surge, and emissions compliance. The ISO776x-Q1 family of devices is available in 16-pin SOIC and SSOP packages.

The ISO776x-Q1 devices are high-performance, six-channel digital isolators with 5000VRMS (DW package) and 3000VRMS (DBQ package) isolation ratings per UL 1577. This family of devices is also certified according to VDE, CSA, TUV and CQC.

The ISO776x-Q1 family of devices provides high-electromagnetic immunity and low emissions at low-power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic-input and logic-output buffer separated by a double capacitive silicon dioxide (SiO2) insulation barrier. The ISO776x-Q1 family of devices is available in all possible pin configurations such that all six channels are in the same direction, or one, two, or three channels are in reverse direction while the remaining channels are in forward direction. If the input power or signal is lost, the default output is high for devices without suffix F and low for devices with suffix F. See the Device Functional Modes section for further details.

Used in conjunction with isolated power supplies, this family of devices helps prevent noise currents on data buses, such as CAN and LIN, or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. Through innovative chip design and layout techniques, electromagnetic compatibility of the ISO776x-Q1 family of devices has been significantly enhanced to ease system-level ESD, EFT, surge, and emissions compliance. The ISO776x-Q1 family of devices is available in 16-pin SOIC and SSOP packages.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
ISO6762-Q1 ACTIVE Automotive, general-purpose, 50-Mbps, six-channel (4/2) digital isolator with robust EMC Pin-to-pin device with 50-Mbps data rate and lower 1 ku price

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIGI-ISO-EVM — Universal digital isolator evaluation module

DIGI-ISO-EVM is an evaluation module (EVM) used to evaluate any of the TI single-channel, dual-channel, triple-channel, quad-channel or six-channel digital isolator devices in five different packages - 8-pin narrow-body SOIC (D), 8-pin wide-body SOIC (DWV), 16-pin wide-body SOIC (DW), 16-pin ultra- (...)

User guide: PDF | HTML
Evaluation board

ISO7762DBQEVM — ISO7762DBQ High Speed, Robust EMC Six-Channel Digital Isolator Evaluation Module

ISO7762DBQEVM is an Evaluaiton Module used to evaluate the high performance, reinforced six channel digital isolator ISO7762 in 16-Pin SSOP package (Package Code-DBQ). The EVM features enough test points & jumper options for one to evaluate the device with minimal external components.
User guide: PDF
Buy from a distributor
Evaluation board

ISO7762DWEVM — ISO7762DW High Speed, Robust EMC Six-Channel Digital Isolator Evaluation Module

ISO7762DWEVM is an Evaluaiton Module used to evaluate the high performance, reinforced six channel digital isolator ISO7762 in 16-Pin Wide Body SOIC package (Package Code-DW). The EVM features enough test points & jumper options for one to evaluate the device with minimal external components.
User guide: PDF
Simulation model

ISO7762 IBIS Model (Rev. A)

SLLM386A.ZIP (52 KB) - IBIS Model
Simulation model

ISO7762 PSpice Transient Model

SLLM476.ZIP (337 KB) - PSpice Model
Reference designs

TIDA-020030 — SiC/IGBT isolated gate driver reference design with thermal diode and sensing FET

This reference design is an IGBT or SiC isolated gate driver power stage driving a IGBT module with advanced protection features. The design consists of a single phase power stage from a traction inverter supporting high level of safety features. The IGBT module has integrated thermal diode for (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 16 Ultra Librarian
SSOP (DBQ) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos