Product details

Rating Catalog Isolation rating Reinforced Number of channels 2 Forward/reverse channels 1/1 Data rate (max) (Mbps) 150 Working isolation voltage (VIOWM) (Vrms) 1500, 2000 Surge isolation voltage (VIOSM) (VPK) 12800 Transient isolation voltage (VIOTM) (VPK) 8000 Withstand isolation voltage (VISO) (Vrms) 5700 CMTI (min) (kV/µs) 100 Operating temperature range (°C) -55 to 125 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 3 Propagation delay time (typ) (µs) 0.017
Rating Catalog Isolation rating Reinforced Number of channels 2 Forward/reverse channels 1/1 Data rate (max) (Mbps) 150 Working isolation voltage (VIOWM) (Vrms) 1500, 2000 Surge isolation voltage (VIOSM) (VPK) 12800 Transient isolation voltage (VIOTM) (VPK) 8000 Withstand isolation voltage (VISO) (Vrms) 5700 CMTI (min) (kV/µs) 100 Operating temperature range (°C) -55 to 125 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 3 Propagation delay time (typ) (µs) 0.017
SOIC (DW) 16 106.09 mm² 10.3 x 10.3 SOIC (DWW) 16 177.675 mm² 10.3 x 17.25
  • Complies with TIA/EIA-644-A LVDS Standard
  • Signaling Rate: 50 Mbps to 150 Mbps
  • Optimized for DC-Balanced Data
  • Wide Supply Range: 3 V to 5.5 V
  • Wide Temperature Range: –55°C to 125°C
  • Low-Power Consumption, Typical 10.3 mA per Channel at 150 Mbps
  • Low Propagation Delay: 17 ns Typical
  • Industry leading CMTI(Min): ±100 kV/μs
  • Robust Electromagnetic Compatibility (EMC)
  • System-Level ESD, EFT, and Surge Immunity
  • Low Emissions
  • Isolation Barrier Life: > 40 Years
  • SOIC-16 Wide Body (DW) and Extra-Wide Body (DWW) Package Options
  • Isolation Surge Withstand Voltage 12800 VPK
  • Safety-Related Certifications:
    • 8000-VPK Reinforced Isolation per DIN V VDE V 0884–10 (VDE V 0884–10): 2006–12
    • 5700-VRMS Isolation for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A, IEC 60950–1 and IEC 60601–1 End Equipment Standards
    • TUV Certification per EN 61010-1 and EN 60950-1
    • CQC Certification per GB4943.1–2011
    • All Certifications are Planned

All trademarks are the property of their respective owners.

  • Complies with TIA/EIA-644-A LVDS Standard
  • Signaling Rate: 50 Mbps to 150 Mbps
  • Optimized for DC-Balanced Data
  • Wide Supply Range: 3 V to 5.5 V
  • Wide Temperature Range: –55°C to 125°C
  • Low-Power Consumption, Typical 10.3 mA per Channel at 150 Mbps
  • Low Propagation Delay: 17 ns Typical
  • Industry leading CMTI(Min): ±100 kV/μs
  • Robust Electromagnetic Compatibility (EMC)
  • System-Level ESD, EFT, and Surge Immunity
  • Low Emissions
  • Isolation Barrier Life: > 40 Years
  • SOIC-16 Wide Body (DW) and Extra-Wide Body (DWW) Package Options
  • Isolation Surge Withstand Voltage 12800 VPK
  • Safety-Related Certifications:
    • 8000-VPK Reinforced Isolation per DIN V VDE V 0884–10 (VDE V 0884–10): 2006–12
    • 5700-VRMS Isolation for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A, IEC 60950–1 and IEC 60601–1 End Equipment Standards
    • TUV Certification per EN 61010-1 and EN 60950-1
    • CQC Certification per GB4943.1–2011
    • All Certifications are Planned

All trademarks are the property of their respective owners.

The ISO7821LLS device is a high-performance, isolated dual-LVDS buffer with 8000-VPK isolation voltage. This device provides high electromagnetic immunity and low emissions at low-power consumption, while isolating the LVDS bus signal. Each isolation channel has an LVDS receive and transmit buffer. Timing performance for the ISO7821LLS device is optimized for use with communication systems that use DC-balanced data streams which is achieved through an internal distortion correction scheme.

The ISO7821LLS device has one forward and one reverse-direction channel.

Through innovative chip design and layout techniques, the electromagnetic compatibility of the ISO7821LLS device has been significantly enhanced to ease system-level ESD, EFT, surge, and emissions compliance.

The ISO7821LLS device is available in a 16-pin SOIC wide-body (DW) and extra-wide body (DWW) packages.

For all available packages, see the orderable addendum at the end of the data sheet.

The ISO7821LLS device is a high-performance, isolated dual-LVDS buffer with 8000-VPK isolation voltage. This device provides high electromagnetic immunity and low emissions at low-power consumption, while isolating the LVDS bus signal. Each isolation channel has an LVDS receive and transmit buffer. Timing performance for the ISO7821LLS device is optimized for use with communication systems that use DC-balanced data streams which is achieved through an internal distortion correction scheme.

The ISO7821LLS device has one forward and one reverse-direction channel.

Through innovative chip design and layout techniques, the electromagnetic compatibility of the ISO7821LLS device has been significantly enhanced to ease system-level ESD, EFT, surge, and emissions compliance.

The ISO7821LLS device is available in a 16-pin SOIC wide-body (DW) and extra-wide body (DWW) packages.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ISO7821LLSEVM — High-Performance Isolated Dual LVDS Bidirectional Buffer (for DC-Balanced Data Stream) EVM

The evaluation module, featuring Isolated Dual LVDS Buffer, has 100 ohms differential termination at input and output. It can also support accurate measurement of eye diagram and common mode termination at output.
User guide: PDF
Not available on TI.com
Simulation model

ISO7821LL IBIS MODEL

SLLM314.ZIP (34 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 16 Ultra Librarian
SOIC (DWW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos