パッケージ情報
| パッケージ | ピン数 NFBGA (ZAY) | 196 |
| 動作温度範囲 (℃) -40 to 85 |
| パッケージ数量 | キャリア 160 | JEDEC TRAY (5+1) |
ADS5401 の特徴
- Single-Channel
- 12-Bit Resolution
- Maximum Clock Rate: 800 Msps
- Low Swing Fullscale Input: 1.0 Vpp
- Analog Input Buffer With High Impedance Input
- Input Bandwidth (3 dB): > 1.2 GHz
- Data Output Interface: DDR LVDS
- Optional 2x Decimation With Lowpass or
Highpass Filter - 196-Pin BGA Package (12 mm × 12 mm)
ADS5401 に関する概要
The ADS5401 device is a high-linearity single-channel 12-bit, 800-Msps analog-to-digital converter (ADC) easing front-end filter design for wide bandwidth receivers. The analog input buffer isolates the internal switching of the on-chip track-and-hold from disturbing the signal source as well as providing a high-impedance input. Optionally the output data can be decimated by two. Designed for high SFDR, the ADC has low-noise performance and outstanding spurious-free dynamic range over a large input-frequency range. The device is available in a 196-pin BGA package and is specified over the full industrial temperature range (–40°C to 85°C).