パッケージ情報
| パッケージ | ピン数 TO-220 (NDL) | 15 |
| 動作温度範囲 (℃) 0 to 70 |
| パッケージ数量 | キャリア 20 | TUBE |
LM4766 の特徴
- SPiKe Protection
- Minimal amount of external components necessary
- Quiet fade-in/out mute mode
- Non-Isolated 15-lead TO-220 package
- Wide Supply Range 20V - 78V
LM4766 に関する概要
The LM4766 is a stereo audio amplifier capable of delivering typically 40W per channel with the non-isolated "T" package and 30W per channel with the isolated "TF" package of continuous average output power into an 8
load with less than 0.1% (THD+N).
The performance of the LM4766, utilizing its Self Peak Instantaneous Temperature (°Ke) (SPiKe) Protection Circuitry, places it in a class above discrete and hybrid amplifiers by providing an inherently, dynamically protected Safe Operating Area (SOA). SPiKe Protection means that these parts are safeguarded at the output against overvoltage, undervoltage, overloads, including thermal runaway and instantaneous temperature peaks.
Each amplifier within the LM4766 has an independent smooth transition fade-in/out mute that minimizes output pops. The IC's extremely low noise floor at 2µV and its extremely low THD+N value of 0.06% at the rated power make the LM4766 optimum for high-end stereo TVs or minicomponent systems.
Key Specifications
| THD+N at 1kHz at 2 x 30W continuous average output power into 8 | 0.1% (max) |
| THD+N at 1kHz at continuous average output power of 2 x 30W into 8 | 0.009% (typ) |