パッケージ情報
| パッケージ | ピン数 SOIC (D) | 14 |
| 動作温度範囲 (℃) -40 to 85 |
| パッケージ数量 | キャリア 2,500 | LARGE T&R |
SN74CBT3125 の特徴
- Standard 125-Type Pinout (D, DB, DGV, and PW Packages)
- 5-
Switch Connection Between Two Ports - TTL-Compatible Input Levels
SN74CBT3125 に関する概要
The SN74CBT3125 quadruple FET bus switch features independent line switches. Each switch is disabled when the associated output-enable (OE)\ input is high.
To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.