제품 상세 정보

Resolution (bps) 16 Sample rate (max) (ksps) 250 Number of input channels 1 Interface type Parallel Architecture SAR Input type Single-ended Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 2.5 Input voltage range (min) (V) -2.5 Operating temperature range (°C) -25 to 85 Power consumption (typ) (mW) 200 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 82 Digital supply (min) (V) 4.75 Digital supply (max) (V) 5.25
Resolution (bps) 16 Sample rate (max) (ksps) 250 Number of input channels 1 Interface type Parallel Architecture SAR Input type Single-ended Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 2.5 Input voltage range (min) (V) -2.5 Operating temperature range (°C) -25 to 85 Power consumption (typ) (mW) 200 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 82 Digital supply (min) (V) 4.75 Digital supply (max) (V) 5.25
SOIC (DW) 28 184.37 mm² 17.9 x 10.3
  • 250kHz SAMPLING RATE
  • COMPLETE WITH S/H, REF, CLOCK, ETC.
  • 96dB min SFDR WITH 100kHz INPUT
  • 82dB min SINAD WITH 100kHz INPUT
  • ±2.5V INPUT RANGE
  • 28–LEAD SOIC
  • APPLICATIONS
    • WIRELESS BASE STATIONS
    • SPECTRUM ANALYSIS
    • IMAGING SYSTEMS
    • DATA ACQUISITION

All trademarks are the property of their respective owners.

  • 250kHz SAMPLING RATE
  • COMPLETE WITH S/H, REF, CLOCK, ETC.
  • 96dB min SFDR WITH 100kHz INPUT
  • 82dB min SINAD WITH 100kHz INPUT
  • ±2.5V INPUT RANGE
  • 28–LEAD SOIC
  • APPLICATIONS
    • WIRELESS BASE STATIONS
    • SPECTRUM ANALYSIS
    • IMAGING SYSTEMS
    • DATA ACQUISITION

All trademarks are the property of their respective owners.

The ADS7815 is a complete 16–bit sampling analog–todigital (A/D) converter featuring excellent AC performance and a 250kHz throughput rate. The design includes a 16–bit capacitor–based SAR A/D converter with an inherent sample and hold (S/H), a precision reference, and an internal clock. Spurious–free dynamic range with a 100kHz full–scale sinewave input is typically greater than 100dB. The ±2.5V input range allows development of precision systems using only ±5V supplies. The converter is available in a 28–lead SOIC package specified for operation over the industrial –25°C to +85°C temperature range.

The ADS7815 is a complete 16–bit sampling analog–todigital (A/D) converter featuring excellent AC performance and a 250kHz throughput rate. The design includes a 16–bit capacitor–based SAR A/D converter with an inherent sample and hold (S/H), a precision reference, and an internal clock. Spurious–free dynamic range with a 100kHz full–scale sinewave input is typically greater than 100dB. The ±2.5V input range allows development of precision systems using only ±5V supplies. The converter is available in a 28–lead SOIC package specified for operation over the industrial –25°C to +85°C temperature range.

다운로드

관심 가지실만한 유사 제품

open-in-new 대안 비교
비교 대상 장치와 유사한 기능
ADS9224R 활성 내부 레퍼런스 및 향상된 SPI를 지원하는 16비트, 3MSPS, 듀얼 채널, 동시 샘플링 SAR ADC Higher speed, higher channel count

기술 자료

star =TI에서 선정한 이 제품의 인기 문서
검색된 결과가 없습니다. 검색어를 지우고 다시 시도하십시오.
1개 모두 보기
유형 직함 날짜
* Data sheet 16-Bit, 250kHz, Sampling, CMOS, Analog-to-Digital Converter datasheet (Rev. B) 2006/12/22