16-pin (RGT) package image

BQ24232HRGTR 활성

4.35V 배터리용 전원 경로를 지원하는 USB 친화적 리튬 기반 배터리 충전기

활성 맞춤형 수량의 릴을 구매할 수 있음
다음과 동일: BQ24232HRGTR.A 이 부품 번호는 위에 나열된 부품 번호와 동일합니다. 위에 나열된 부품 번호 수량 만큼만 주문 가능합니다.
open-in-new 대체 보기

가격

수량 가격
+

추가 패키지 수량 | 캐리어 옵션 이 제품들은 정확히 동일하지만 다른 캐리어 유형으로 제공됩니다.

BQ24232HRGTT 활성 맞춤형 수량의 릴을 구매할 수 있음
패키지 수량 | 캐리어 250 | SMALL T&R
재고
수량 | 가격 1ku | +

품질 정보

등급 Catalog
RoHS
REACH
납 마감/볼 재질 NiPdAu
MSL 등급/피크 리플로우 Level-2-260C-1 YEAR
품질, 신뢰성
및 패키징 정보

포함된 정보:

  • RoHS
  • REACH
  • 디바이스 마킹
  • 납 마감/볼 재질
  • MSL 등급/피크 리플로우
  • MTBF/FIT 예측
  • 물질 성분
  • 인증 요약
  • 지속적인 신뢰성 모니터링
보기 또는 다운로드
추가 제조 정보

포함된 정보:

  • 팹 위치
  • 조립 위치
보기

수출 분류

*참조 목적

  • US ECCN: EAR99

패키징 정보

패키지 | 핀 VQFN (RGT) | 16
작동 온도 범위(°C) -40 to 85
패키지 수량 | 캐리어 3,000 | LARGE T&R

BQ24232H의 주요 특징

  • Fully Compliant USB Charger
    • Selectable 100-mA and 500-mA Maximum Input Current
    • 100-mA Maximum Current Limit Ensures Compliance to USB-IF Standard
    • Input-based Dynamic Power Management (VIN– DPM) for Protection Against Poor USB Sources
  • 28-V Input Rating With Overvoltage Protection
  • 4.35-V Battery Regulation
  • Integrated Dynamic Power-Path Management (DPPM) Function Simultaneously and Independently Powers the System and Charges the Battery
  • Supports up to 500-mA Charge Current With Current Monitoring Output (ISET)
  • Programmable Input Current Limit up to 500 mA for Wall Adapters
  • Programmable Termination Current (bq24232H)
  • Programmable Precharge and Fast-Charge Safety Timers
  • Reverse Current, Short-Circuit, and Thermal Protection
  • NTC Thermistor Input
  • Proprietary Start-up Sequence Limits Inrush Current
  • Status Indication – Charging/Done, Power Good
  • Small 3-mm × 3-mm 16-Lead QFN Package

BQ24232H에 대한 설명

The bq2423xH series of devices are highly integrated Li-ion linear chargers and system power-path management devices targeted at space-limited portable applications. The devices operate from either a USB port or AC adapter and support charge currents from 25 mA to 500 mA. The high-input voltage range with input overvoltage protection supports low-cost, unregulated adapters. The USB input current limit accuracy and start-up sequence allow the bq2423xH to meet USB-IF inrush current specifications. Additionally, the input dynamic power management (VIN-DPM) prevents the charger from crashing poorly designed or incorrectly configured USB sources.

The bq2423xH features dynamic power-path management (DPPM) that powers the system while simultaneously and independently charging the battery. The DPPM circuit reduces the charge current when the input current limit causes the system output to fall to the DPPM threshold, thus supplying the system load at all times while monitoring the charge current separately. This feature reduces the number of charge and discharge cycles on the battery, allows for proper charge termination, and enables the system to run with a defective or absent battery pack. Additionally, this feature enables instant system turn-on even with a totally discharged battery. The power-path management architecture also lets the battery supplement the system current requirements when the adapter cannot deliver the peak system currents, thus enabling the use of a smaller adapter.

The battery is charged in three phases: conditioning, constant current, and constant voltage. In all charge phases, an internal control loop monitors the IC junction temperature and reduces the charge current if the internal temperature threshold is exceeded.

The charger power stage and charge current sense functions are fully integrated. The charger function has high-accuracy current and voltage regulation loops, charge status display, and charge termination. The input current limit and charge current are programmable using external resistors.

가격

수량 가격
+

추가 패키지 수량 | 캐리어 옵션 이 제품들은 정확히 동일하지만 다른 캐리어 유형으로 제공됩니다.

BQ24232HRGTT 활성 맞춤형 수량의 릴을 구매할 수 있음
패키지 수량 | 캐리어 250 | SMALL T&R
재고
수량 | 가격 1ku | +

캐리어 옵션

전체 릴, 맞춤형 수량의 릴, 절단 테이프, 튜브, 트레이 등 부품 수량에 따라 다양한 캐리어 옵션을 선택할 수 있습니다.

맞춤형 릴은 한 릴에서 절단 테이프의 연속 길이로, 로트 및 날짜 코드 추적 기능을 유지하여 요청한 정확한 양을 유지합니다. 업계 표준에 따라, 황동 심으로 절단 테이프 양쪽에 18인치 리더와 트레일러를 연결하여 자동화 조립 기계에 직접 공급합니다. TI는 맞춤형 수량의 릴 주문 시 릴 요금을 부과합니다.

절단 테이프란 릴에서 잘라낸 테이프 길이입니다. TI는 요청 수량을 맞추기 위해 여러 가닥의 절단 테이프 또는 박스를 사용하여 주문을 이행할 수 있습니다.

TI는 종종 재고 가용성에 따라 튜브 또는 트레이 디바이스를 박스나 튜브 또는 트레이로 배송합니다. TI는 내부 정전 방전 및 습도 민감성 수준 보호 요구 사항에 따라 모든 테이프, 튜브 또는 샘플 박스를 포장합니다.

자세히 보기

로트 및 날짜 코드를 선택할 수 있습니다

장바구니에 수량을 추가하고 결제 프로세스를 시작하여 기존 재고에서 로트 또는 날짜 코드를 선택할 수 있는 옵션을 확인합니다.

자세히 보기