패키징 정보
| 패키지 | 핀 VSSOP (DGK) | 8 |
| 작동 온도 범위(°C) -40 to 125 |
| 패키지 수량 | 캐리어 1,000 | SMALL T&R |
LM3478의 주요 특징
- 8-lead VSSOP-8 and SOIC-8 packages
- Internal push-pull driver with 1A peak current capability
- Current limit and thermal shutdown
- Frequency compensation optimized with a capacitor and a resistor
- Internal soft start
- Current mode operation
- Undervoltage lockout with hysteresis
- Key specifications:
- Wide supply voltage range of 2.97V to 40V
- 100kHz to 1MHz adjustable clock frequency
- ±2.5% (over temperature) internal reference
- 10µA shutdown current (over temperature)
- Create a custom design using the LM3478 with the WEBENCH Power Designer
LM3478에 대한 설명
The LM3478 is a versatile Low-Side N-Channel MOSFET controller for switching regulators. It is suitable for use in topologies requiring a low side MOSFET, such as boost, flyback, SEPIC, etc. Moreover, the LM3478 can be operated at extremely high switching frequency in order to reduce the overall solution size. The switching frequency of the LM3478 can be adjusted to any value between 100kHz and 1MHz by using a single external resistor. Current mode control provides superior bandwidth and transient response, besides cycle-by-cycle current limiting. Output current can be programmed with a single external resistor.
The LM3478 has built-in features such as thermal shutdown, short-circuit protection, over voltage protection, etc. Power saving shutdown mode reduces the total supply current to 5µA and allows power supply sequencing. Internal soft-start limits the inrush current at start-up.