OPA4345

활성

쿼드, 5.5V, 3MHz, 1mV 오프셋, , RRIO 연산 증폭기

이 제품의 최신 버전이 있습니다

open-in-new 대안 비교
비교 대상 장치보다 업그레이드된 기능을 지원하는 드롭인 대체품
OPA4310 활성 쿼드, 5.5V, 3MHz, 고출력 전류(150mA), 빠른 셧다운(1μs) 연산 증폭기 Higher slew rate (3V/µs), wider temperature range (-40 to 125C)

제품 상세 정보

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Rail-to-rail In, Out GBW (typ) (MHz) 3 Slew rate (typ) (V/µs) 2 Vos (offset voltage at 25°C) (max) (mV) 1 Iq per channel (typ) (mA) 0.15 Vn at 1 kHz (typ) (nV√Hz) 30 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 3 Features Decompensated Input bias current (max) (pA) 1 CMRR (typ) (dB) 92 Iout (typ) (A) 0.015 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) 0.3 Output swing headroom (to negative supply) (typ) (V) 0.001 Output swing headroom (to positive supply) (typ) (V) -0.001
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Rail-to-rail In, Out GBW (typ) (MHz) 3 Slew rate (typ) (V/µs) 2 Vos (offset voltage at 25°C) (max) (mV) 1 Iq per channel (typ) (mA) 0.15 Vn at 1 kHz (typ) (nV√Hz) 30 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 3 Features Decompensated Input bias current (max) (pA) 1 CMRR (typ) (dB) 92 Iout (typ) (A) 0.015 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) 0.3 Output swing headroom (to negative supply) (typ) (V) 0.001 Output swing headroom (to positive supply) (typ) (V) -0.001
SOIC (D) 14 51.9 mm² 8.65 x 6
  • RAIL-TO-RAIL INPUT
  • RAIL-TO-RAIL OUTPUT (within 1mV)
  • LOW QUIESCENT CURRENT: 150µA typ
  • MicroSIZE PACKAGES
    • SOT23-5
    • MSOP-8
    • TSSOP-14
  • GAIN-BANDWIDTH
    • OPA344: 1MHz, G ≥ 1
    • OPA345: 3MHz, G ≥ 5
  • SLEW RATE
    • OPA344: 0.8V/µs
    • OPA345: 2V/µs
  • THD + NOISE: 0.006%
  • APPLICATIONS
    • PCMCIA CARDS
    • DATA ACQUISITION
    • PROCESS CONTROL
    • AUDIO PROCESSING
    • COMMUNICATIONS
    • ACTIVE FILTERS
    • TEST EQUIPMENT

All trademarks are the property of their respective owners.

  • RAIL-TO-RAIL INPUT
  • RAIL-TO-RAIL OUTPUT (within 1mV)
  • LOW QUIESCENT CURRENT: 150µA typ
  • MicroSIZE PACKAGES
    • SOT23-5
    • MSOP-8
    • TSSOP-14
  • GAIN-BANDWIDTH
    • OPA344: 1MHz, G ≥ 1
    • OPA345: 3MHz, G ≥ 5
  • SLEW RATE
    • OPA344: 0.8V/µs
    • OPA345: 2V/µs
  • THD + NOISE: 0.006%
  • APPLICATIONS
    • PCMCIA CARDS
    • DATA ACQUISITION
    • PROCESS CONTROL
    • AUDIO PROCESSING
    • COMMUNICATIONS
    • ACTIVE FILTERS
    • TEST EQUIPMENT

All trademarks are the property of their respective owners.

The OPA344 and OPA345 series rail-to-rail CMOS operational amplifiers are designed for precision, low-power, miniature applications. The OPA344 is unity gain stable, while the OPA345 is optimized for gains greater than or equal to five, and has a gain-bandwidth product of 3MHz.

The OPA344 and OPA345 are optimized to operate on a single supply from 2.5V and up to 5.5V with an input common-mode voltage range that extends 300mV beyond the supplies. Quiescent current is only 250µA (max).

Rail-to-rail input and output make them ideal for driving sampling analog-to-digital converters. They are also well suited for general purpose and audio applications and providing I/V conversion at the output of D/A converters. Single, dual and quad versions have identical specs for design flexibility.

A variety of packages are available. All are specified for operation from –40°C to 85°C. A SPICE macromodel for design analysis is available for download from www.ti.com.

The OPA344 and OPA345 series rail-to-rail CMOS operational amplifiers are designed for precision, low-power, miniature applications. The OPA344 is unity gain stable, while the OPA345 is optimized for gains greater than or equal to five, and has a gain-bandwidth product of 3MHz.

The OPA344 and OPA345 are optimized to operate on a single supply from 2.5V and up to 5.5V with an input common-mode voltage range that extends 300mV beyond the supplies. Quiescent current is only 250µA (max).

Rail-to-rail input and output make them ideal for driving sampling analog-to-digital converters. They are also well suited for general purpose and audio applications and providing I/V conversion at the output of D/A converters. Single, dual and quad versions have identical specs for design flexibility.

A variety of packages are available. All are specified for operation from –40°C to 85°C. A SPICE macromodel for design analysis is available for download from www.ti.com.

다운로드

기술 자료

star =TI에서 선정한 이 제품의 인기 문서
검색된 결과가 없습니다. 검색어를 지우고 다시 시도하십시오.
2개 모두 보기
유형 직함 날짜
* Errata Errata for OPAx344, OPAx345 Data Sheet Literature Number SBOS107 (Revision A) 2013/04/09
* Data sheet Low Power, Single-Supply, Rail-To-Rail Operational MicroAmplifier™ Series datasheet (Rev. A) 2008/08/27