Product details

Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 0.025 Vs (max) (V) 36 Vs (min) (V) 5 Rating Space Features Strobe Iq per channel (typ) (mA) 4 Vos (offset voltage at 25°C) (max) (mV) 4 Rail-to-rail No Operating temperature range (°C) -55 to 125 Input bias current (±) (max) (nA) 500 VICR (max) (V) 33 VICR (min) (V) 3
Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 0.025 Vs (max) (V) 36 Vs (min) (V) 5 Rating Space Features Strobe Iq per channel (typ) (mA) 4 Vos (offset voltage at 25°C) (max) (mV) 4 Rail-to-rail No Operating temperature range (°C) -55 to 125 Input bias current (±) (max) (nA) 500 VICR (max) (V) 33 VICR (min) (V) 3
CDIP (J) 14 130.4652 mm² 19.56 x 6.67 CFP (NAC) 10 62.9285 mm² 9.91 x 6.35 CFP (NAD) 10 41.9832 mm² 6.86 x 6.12 DIESALE (Y) See data sheet TO-CAN (LME) 10 80.2816 mm² 8.96 x 8.96
  • Available with radiation ensured
    • High Dose Rate 100 krad(Si)
    • ELDRS Free 100 krad(Si)
  • Two independent comparators
  • Operates from a single 5V supply
  • Typically 80 ns response time at ±15V
  • Minimum fan-out of 2 each side
  • Maximum input current of 1 μA over temperature
  • Inputs and outputs can be isolated from system ground
  • High common mode slew rate

All trademarks are the property of their respective owners.

  • Available with radiation ensured
    • High Dose Rate 100 krad(Si)
    • ELDRS Free 100 krad(Si)
  • Two independent comparators
  • Operates from a single 5V supply
  • Typically 80 ns response time at ±15V
  • Minimum fan-out of 2 each side
  • Maximum input current of 1 μA over temperature
  • Inputs and outputs can be isolated from system ground
  • High common mode slew rate

All trademarks are the property of their respective owners.

The LM119 is a precision high speed dual comparator fabricated on a single monolithic chip. It is designed to operate over a wide range of supply voltages down to a single 5V logic supply and ground. Further, it has higher gain and lower input currents than devices like the LM710. The uncommitted collector of the output stage makes the LM119 compatible with RTL, DTL and TTL as well as capable of driving lamps and relays at currents up to 25 mA.

Although designed primarily for applications requiring operation from digital logic supplies, the LM119 is fully specified for power supplies up to ±15V. It features faster response than the LM111 at the expense of higher power dissipation. However, the high speed, wide operating voltage range and low package count make the LM119 much more versatile than older devices like the LM711.

The LM119 is a precision high speed dual comparator fabricated on a single monolithic chip. It is designed to operate over a wide range of supply voltages down to a single 5V logic supply and ground. Further, it has higher gain and lower input currents than devices like the LM710. The uncommitted collector of the output stage makes the LM119 compatible with RTL, DTL and TTL as well as capable of driving lamps and relays at currents up to 25 mA.

Although designed primarily for applications requiring operation from digital logic supplies, the LM119 is fully specified for power supplies up to ±15V. It features faster response than the LM111 at the expense of higher power dissipation. However, the high speed, wide operating voltage range and low package count make the LM119 much more versatile than older devices like the LM711.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet LM119QML High Speed Dual Comparator datasheet (Rev. B) 26 Mar 2013
* SMD LM119QML-SP SMD 5962-96798 21 Jun 2016
* Radiation & reliability report LM119xRLQMLV ELDRS Characterization Report 10 May 2012
Application brief DLA Approved Optimizations for QML Products (Rev. B) PDF | HTML 23 Oct 2024
Selection guide TI Space Products (Rev. J) 12 Feb 2024
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. A) PDF | HTML 17 Nov 2022
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 19 Oct 2022
Application brief Analog Front-End Design With Texas Instruments’ Tooling Landscape PDF | HTML 07 Mar 2022
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
CDIP (J) 14 Ultra Librarian
CFP (NAC) 10 Ultra Librarian
CFP (NAD) 10 Ultra Librarian
DIESALE (Y)
TO-CAN (LME) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos