LM137JAN-SP

ACTIVE

Space grade -4.2-V to -40-V, 1.5-A adjustable output negative linear regulator

Product details

Output options Adjustable Output, Negative Output Iout (max) (A) 1.5 Vin (max) (V) -4.2 Vin (min) (V) -40 Vout (max) (V) -1.2 Vout (min) (V) -37 Fixed output options (V) 0 Noise (µVrms) 1110 Iq (typ) (mA) 0.065 Thermal resistance θJA (°C/W) 137 Rating Space Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 4 PSRR at 100 KHz (dB) 30 Dropout voltage (Vdo) (typ) (mV) 3000 Operating temperature range (°C) -55 to 150 Radiation, SEL (MeV·cm2/mg) Bipolar
Output options Adjustable Output, Negative Output Iout (max) (A) 1.5 Vin (max) (V) -4.2 Vin (min) (V) -40 Vout (max) (V) -1.2 Vout (min) (V) -37 Fixed output options (V) 0 Noise (µVrms) 1110 Iq (typ) (mA) 0.065 Thermal resistance θJA (°C/W) 137 Rating Space Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 4 PSRR at 100 KHz (dB) 30 Dropout voltage (Vdo) (typ) (mV) 3000 Operating temperature range (°C) -55 to 150 Radiation, SEL (MeV·cm2/mg) Bipolar
TO-CAN (K) 2 989.0252 mm² 38.938 x 25.4 TO-CAN (NDT) 3 91.6742 mm² 10.03 x 9.14
  • Output Voltage Adjustable from −37V to −1.2V
  • 1.5A Output Current Specified, −55°C to +150°C
  • Line Regulation Typically 0.01%/V
  • Load Regulation Typically 0.3%
  • Excellent Thermal Regulation, 0.002%/W
  • 77 dB Ripple Rejection
  • Excellent Rejection of Thermal Transients
  • 50 ppm/°C Temperature Coefficient
  • Temperature-independent Current Limit
  • Internal Thermal Overload Protection
  • Standard 3-lead Transistor Package
  • Output is Short Circuit Protected

All trademarks are the property of their respective owners.

  • Output Voltage Adjustable from −37V to −1.2V
  • 1.5A Output Current Specified, −55°C to +150°C
  • Line Regulation Typically 0.01%/V
  • Load Regulation Typically 0.3%
  • Excellent Thermal Regulation, 0.002%/W
  • 77 dB Ripple Rejection
  • Excellent Rejection of Thermal Transients
  • 50 ppm/°C Temperature Coefficient
  • Temperature-independent Current Limit
  • Internal Thermal Overload Protection
  • Standard 3-lead Transistor Package
  • Output is Short Circuit Protected

All trademarks are the property of their respective owners.

The LM137 are adjustable 3-terminal negative voltage regulators capable of supplying in excess of −1.5A over an output voltage range of −37V to −1.2V. These regulators are exceptionally easy to apply, requiring only 2 external resistors to set the output voltage and 1 output capacitor for frequency compensation. The circuit design has been optimized for excellent regulation and low thermal transients. Further, the LM137 series features internal current limiting, thermal shutdown and safe-area compensation, making them virtually blowout-proof against overloads.

The LM137 serves a wide variety of applications including local on-card regulation, programmable-output voltage regulation or precision current regulation. The LM137 are ideal complements to the LM117 adjustable positive regulators.

The LM137 are adjustable 3-terminal negative voltage regulators capable of supplying in excess of −1.5A over an output voltage range of −37V to −1.2V. These regulators are exceptionally easy to apply, requiring only 2 external resistors to set the output voltage and 1 output capacitor for frequency compensation. The circuit design has been optimized for excellent regulation and low thermal transients. Further, the LM137 series features internal current limiting, thermal shutdown and safe-area compensation, making them virtually blowout-proof against overloads.

The LM137 serves a wide variety of applications including local on-card regulation, programmable-output voltage regulation or precision current regulation. The LM137 are ideal complements to the LM117 adjustable positive regulators.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
LM137QML-SP ACTIVE Radiation-tolerant QMLV, -4.2-V to -40-V, 1.5-A adjustable negative linear regulator QMLV qualified with TID radiation report
TPS7H1210-SEP ACTIVE Radiation-tolerant, -3-V to -16.5-V input, 1-A, negative linear regulator in space-enhanced plastic -SEP negative LDO regulator with superior noise and PSRR performance; similar radiation performance to LM137QML-SP

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet LM137JAN 3-Terminal Adjustable Negative Regulators datasheet (Rev. B) 20 Mar 2013
* SMD LM137JAN-SP SMD M38510-118B 10 Aug 2020
Application brief DLA Approved Optimizations for QML Products (Rev. A) PDF | HTML 05 Jun 2024
Selection guide TI Space Products (Rev. J) 12 Feb 2024
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. A) 31 Aug 2023
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. A) PDF | HTML 17 Nov 2022
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 19 Oct 2022
Application note DLA Standard Microcircuit Drawings (SMD) and JAN Part Numbers Primer 21 Aug 2020
Application note Hermetic Package Reflow Profiles, Termination Finishes, and Lead Trim and Form PDF | HTML 18 May 2020
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019
Application note Use of an LDO as a Load Switch for Space Applications 01 Aug 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
TO-CAN (K) 2 Ultra Librarian
TO-CAN (NDT) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos