Product details

Number of channels 4 Output type Open-collector, Open-drain Propagation delay time (µs) 1.3 Vs (max) (V) 30 Vs (min) (V) 2 Vos (offset voltage at 25°C) (max) (mV) 7 Iq per channel (typ) (mA) 0.2 Input bias current (±) (max) (nA) 250 Rail-to-rail In to V- Rating Automotive Operating temperature range (°C) -40 to 125 VICR (max) (V) 28.5 VICR (min) (V) 0
Number of channels 4 Output type Open-collector, Open-drain Propagation delay time (µs) 1.3 Vs (max) (V) 30 Vs (min) (V) 2 Vos (offset voltage at 25°C) (max) (mV) 7 Iq per channel (typ) (mA) 0.2 Input bias current (±) (max) (nA) 250 Rail-to-rail In to V- Rating Automotive Operating temperature range (°C) -40 to 125 VICR (max) (V) 28.5 VICR (min) (V) 0
SOIC (D) 14 51.9 mm² 8.65 x 6 TSSOP (PW) 14 32 mm² 5 x 6.4
  • Qualified for automotive applications
  • AEC-Q100 Qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification levels:
      • Class 1C for "AV" version

      • Class 2 for all other versions

    • Device CDM ESD classification level C3
  • Improved 2 kV HBM ESD for "B" device
  • Single supply or dual supplies
  • Low supply-current independent of supply voltage 200 uA typical per comparator ("B" Versions)
  • Low input bias current 3.5 nA typical ("B" device)
  • Low input offset current 0.5 nA typ ("B" device)
  • Low input offset voltage ±0.37 mV typ ("B" device)
  • Common-mode input voltage range includes ground
  • Differential input voltage range equal to maximum-rated supply voltage ±36 V
  • Output compatible with TTL, MOS, and CMOS
  • For single version in SOT, see the TL331-Q1 (SLVS969)
  • For dual version in multiple packages, see the LM2903x-Q1 (SLCS141)
  • Functional Safety-Capable
  • Qualified for automotive applications
  • AEC-Q100 Qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification levels:
      • Class 1C for "AV" version

      • Class 2 for all other versions

    • Device CDM ESD classification level C3
  • Improved 2 kV HBM ESD for "B" device
  • Single supply or dual supplies
  • Low supply-current independent of supply voltage 200 uA typical per comparator ("B" Versions)
  • Low input bias current 3.5 nA typical ("B" device)
  • Low input offset current 0.5 nA typ ("B" device)
  • Low input offset voltage ±0.37 mV typ ("B" device)
  • Common-mode input voltage range includes ground
  • Differential input voltage range equal to maximum-rated supply voltage ±36 V
  • Output compatible with TTL, MOS, and CMOS
  • For single version in SOT, see the TL331-Q1 (SLVS969)
  • For dual version in multiple packages, see the LM2903x-Q1 (SLCS141)
  • Functional Safety-Capable

The LM2901B-Q1 device is the next generation version of the industry-standard LM2901x-Q1 comparator family. This next generation family provides outstanding value for cost-sensitive applications, with features including lower offset voltage, higher supply voltage capability, lower supply current, lower input bias current, lower propagation delay, and improved 2kV ESD performance with drop-in replacement convenience.

All devices consist of four independent voltage comparators that are designed to operate over a wide range of voltages. Operation from dual supplies also is possible as long as the difference between the two supplies is within 2 V to 36 V, and VCC is at least 1.5 V more positive than the input common-mode voltage. The outputs can be connected to other open-collector outputs.

The "V" versions operate up to 32V, and the "B" version operates up to 36V. All are qualified for the AEC-Q100 Grade 1 temperature range of -40°C to +125°C.

The LM2901B-Q1 device is the next generation version of the industry-standard LM2901x-Q1 comparator family. This next generation family provides outstanding value for cost-sensitive applications, with features including lower offset voltage, higher supply voltage capability, lower supply current, lower input bias current, lower propagation delay, and improved 2kV ESD performance with drop-in replacement convenience.

All devices consist of four independent voltage comparators that are designed to operate over a wide range of voltages. Operation from dual supplies also is possible as long as the difference between the two supplies is within 2 V to 36 V, and VCC is at least 1.5 V more positive than the input common-mode voltage. The outputs can be connected to other open-collector outputs.

The "V" versions operate up to 32V, and the "B" version operates up to 36V. All are qualified for the AEC-Q100 Grade 1 temperature range of -40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
NEW TLV1824-Q1 ACTIVE Automotive, quad, micropower high-voltage open-drain comparator Upgraded rail-to-rail device with wider voltage range and improved power consumption, propagation delay and offset voltage
Pin-for-pin with same functionality to the compared device
LM339LV-Q1 ACTIVE Automotive, 5.5-V, low-voltage standard quad-channel comparator with 1-µs delay Alternative for lower voltage range with improved performance: lower power, lower offset voltage and faster speed

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM2901B-Q1, LM2901x-Q1 Quadruple Automotive Comparator datasheet (Rev. G) PDF | HTML 03 Mar 2023
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Functional safety information LM2901-Q1, LM2901B-Q1, LM2901V-Q1, FS, FIT Rate, Failure Mode Dist and Pin FMA PDF | HTML 07 Apr 2020
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM2901 and LM339 PSpice Model (Rev. C)

SLCJ010C.ZIP (45 KB) - PSpice Model
Simulation model

LM2901 and LM339 TINA-TI Spice Model (Rev. B)

SLCM013B.ZIP (10 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 14 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos