LM2940QML-SP

ACTIVE

Radiation-hardened QMLV, 6-V to 26-V input, 1-A, 5-V output linear regulator

LM2940QML-SP

ACTIVE

Product details

Output options Fixed Output Iout (max) (A) 1 Vin (max) (V) 26 Vin (min) (V) 6 Vout (max) (V) 5 Vout (min) (V) 5 Fixed output options (V) 5 Noise (µVrms) 350 Iq (typ) (mA) 10 Thermal resistance θJA (°C/W) 136 Rating Space Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Accuracy (%) 5 PSRR at 100 KHz (dB) 50 Dropout voltage (Vdo) (typ) (mV) 500 Operating temperature range (°C) -55 to 125 Radiation, SEL (MeV·cm2/mg) Bipolar Radiation, TID (typ) (krad) 100
Output options Fixed Output Iout (max) (A) 1 Vin (max) (V) 26 Vin (min) (V) 6 Vout (max) (V) 5 Vout (min) (V) 5 Fixed output options (V) 5 Noise (µVrms) 350 Iq (typ) (mA) 10 Thermal resistance θJA (°C/W) 136 Rating Space Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Accuracy (%) 5 PSRR at 100 KHz (dB) 50 Dropout voltage (Vdo) (typ) (mV) 500 Operating temperature range (°C) -55 to 125 Radiation, SEL (MeV·cm2/mg) Bipolar Radiation, TID (typ) (krad) 100
CFP (NAC) 16 62.9285 mm² 9.91 x 6.35 DIESALE (Y) See data sheet
  • Available with Radiation Ensure
    • ELDRS Free 100 krad(Si)
  • Dropout Voltage Typically 0.5V @IO = 1A
  • Output Current in Excess of 1A
  • Output Voltage Trimmed Before Assembly
  • Reverse Battery Protection
  • Internal Short Circuit Current Limit
  • Mirror Image Insertion Protection

All trademarks are the property of their respective owners.

  • Available with Radiation Ensure
    • ELDRS Free 100 krad(Si)
  • Dropout Voltage Typically 0.5V @IO = 1A
  • Output Current in Excess of 1A
  • Output Voltage Trimmed Before Assembly
  • Reverse Battery Protection
  • Internal Short Circuit Current Limit
  • Mirror Image Insertion Protection

All trademarks are the property of their respective owners.

The LM2940 positive voltage regulator features the ability to source 1A of output current with a dropout voltage of typically 0.5V and a maximum of 1V over the entire temperature range. Furthermore, a quiescent current reduction circuit has been included which reduces the ground current when the differential between the input voltage and the output voltage exceeds approximately 3V. The quiescent current with 1A of output current and an input-output differential of 5V is therefore only 30 mA. Higher quiescent currents only exist when the regulator is in the dropout mode (VIN − VOUT ≤ 3V).

Designed also for vehicular applications, the LM2940 and all regulated circuitry are protected from reverse battery installations or 2-battery jumps. During line transients, such as load dump when the input voltage can momentarily exceed the specified maximum operating voltage, the regulator will automatically shut down to protect both the internal circuits and the load. The LM2940 cannot be harmed by temporary mirror-image insertion. Familiar regulator features such as short circuit and thermal overload protection are also provided.

The LM2940 positive voltage regulator features the ability to source 1A of output current with a dropout voltage of typically 0.5V and a maximum of 1V over the entire temperature range. Furthermore, a quiescent current reduction circuit has been included which reduces the ground current when the differential between the input voltage and the output voltage exceeds approximately 3V. The quiescent current with 1A of output current and an input-output differential of 5V is therefore only 30 mA. Higher quiescent currents only exist when the regulator is in the dropout mode (VIN − VOUT ≤ 3V).

Designed also for vehicular applications, the LM2940 and all regulated circuitry are protected from reverse battery installations or 2-battery jumps. During line transients, such as load dump when the input voltage can momentarily exceed the specified maximum operating voltage, the regulator will automatically shut down to protect both the internal circuits and the load. The LM2940 cannot be harmed by temporary mirror-image insertion. Familiar regulator features such as short circuit and thermal overload protection are also provided.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 15
Type Title Date
* Data sheet LM2940QML 1A Low Dropout Regulator datasheet (Rev. B) 02 May 2013
* Radiation & reliability report LM2940QML-SP Neutron Displacement Damage (NDD) Characterization Report 29 Oct 2021
* SMD LM2940QML-SP SMD 5962R8958704VXA 21 Jun 2016
* Radiation & reliability report LM2940WG5.0RLQV ELDRS Characterization Report 11 May 2012
Application brief DLA Approved Optimizations for QML Products (Rev. A) PDF | HTML 05 Jun 2024
Selection guide TI Space Products (Rev. J) 12 Feb 2024
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. A) 31 Aug 2023
Application note QML flow, its importance, and obtaining lot information (Rev. C) 30 Aug 2023
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. A) PDF | HTML 17 Nov 2022
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 19 Oct 2022
Application note DLA Standard Microcircuit Drawings (SMD) and JAN Part Numbers Primer 21 Aug 2020
Application note Hermetic Package Reflow Profiles, Termination Finishes, and Lead Trim and Form PDF | HTML 18 May 2020
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019
Application note Use of an LDO as a Load Switch for Space Applications 01 Aug 2018
More literature Die D/S LM2940-5.0 MDE 1A Low Dropout Adj Regulator 20 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
CFP (NAC) 16 Ultra Librarian
DIESALE (Y)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos