LM3248

ACTIVE

2.5A Adjustable Boost-Buck RF DC/DC Converter

Product details

Rating Catalog Operating temperature range (°C) -30 to 90 Topology Buck Type Converter Iout (max) (A) 2.5 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2700 Switching frequency (max) (kHz) 2700 Features Adaptive/Dynamic Voltage Scaling, Enable, Over Current Protection, Soft Start Fixed, Synchronous Rectification, UVLO fixed Control mode current mode Vout (min) (V) 0.4 Vout (max) (V) 4 Iq (typ) (µA) 1010 Duty cycle (max) (%) 70
Rating Catalog Operating temperature range (°C) -30 to 90 Topology Buck Type Converter Iout (max) (A) 2.5 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2700 Switching frequency (max) (kHz) 2700 Features Adaptive/Dynamic Voltage Scaling, Enable, Over Current Protection, Soft Start Fixed, Synchronous Rectification, UVLO fixed Control mode current mode Vout (min) (V) 0.4 Vout (max) (V) 4 Iq (typ) (µA) 1010 Duty cycle (max) (%) 70
DSBGA (YFQ) 30 5.71999999999999912 mm² 2.5999999999999996 x 2.2
  • Output Voltage VOUT Adjustable from 0.4V to 4.0V (typ.)
  • Input Voltage Range VIN from 2.7V to 5.5V
  • Boost-Buck and Buck (Boost-Bypass) Operating Modes with Seamless Transition
  • 2.5A Load Current Capability
  • High Conversion Efficiency (> 90% typ.)
  • High-Efficiency PFM/PWM Modes with Seamless Transition
  • Very Fast Transient Response: 10 µs
  • ACB Reduces Inductor Size Requirements
  • Dither to aid RX Band Noise Compliance
  • Output Voltage VOUT Adjustable from 0.4V to 4.0V (typ.)
  • Input Voltage Range VIN from 2.7V to 5.5V
  • Boost-Buck and Buck (Boost-Bypass) Operating Modes with Seamless Transition
  • 2.5A Load Current Capability
  • High Conversion Efficiency (> 90% typ.)
  • High-Efficiency PFM/PWM Modes with Seamless Transition
  • Very Fast Transient Response: 10 µs
  • ACB Reduces Inductor Size Requirements
  • Dither to aid RX Band Noise Compliance

The LM3248 is a PWM/PFM Boost-Buck DC/DC converter that provides efficient utilization of battery power over a wide voltage range. The device architecture is suitable for advanced RF front-end systems that demand dynamic voltage and current to support converged power amplifier architectures operating in 2G/3G/4G and 3GPP/LTE modes. For example, the LM3248 is designed to produce higher output voltages while maintaining PFM mode as required by some new reduced-power CMOS PAs. The extremely fast Boost-Buck function reduces RF PA overhead power dissipation, extending battery talk time. The device will operate at input voltage VIN range of 2.7V to 5.5V and an adjustable output voltage VOUT range of 0.4V to 4.0V at a maximum current load of 2.5A.

The LM3248 is available in a 30-bump, lead-free thin DSBGA package.

The LM3248 utilizes step-up (Boost) and variable output step-down (Buck) DC/DC converters. Combining a cascaded Boost and Buck converter in a single package is ideal for powering the latest multimode/multi-standard RF power amplifiers. The Boost converter provides the RF power subsystem the capability to operate at lower battery voltages as well as to maintain increased PA linearity and transmit power margins over a wider battery voltage supply range.

The Buck has a unique Active Current assist and analog Bypass (ACB) feature to minimize inductor size without any loss of output regulation for the entire battery voltage and RF output power range, until dropout. ACB provides a parallel current path, when needed, to limit the maximum inductor current while still driving a 2.5A load. The LM3248 may also be configured as a Buck-only converter with a boost bypass feature to enable highest efficiency operation with minimal dropout voltage when the Boost is not needed.

The LM3248 automatically and seamlessly transitions between Pulse Width Modulation (PWM) and Pulse Frequency Modulation (PFM) modes for high-efficiency operation with both full and light load conditions.

The LM3248 is a PWM/PFM Boost-Buck DC/DC converter that provides efficient utilization of battery power over a wide voltage range. The device architecture is suitable for advanced RF front-end systems that demand dynamic voltage and current to support converged power amplifier architectures operating in 2G/3G/4G and 3GPP/LTE modes. For example, the LM3248 is designed to produce higher output voltages while maintaining PFM mode as required by some new reduced-power CMOS PAs. The extremely fast Boost-Buck function reduces RF PA overhead power dissipation, extending battery talk time. The device will operate at input voltage VIN range of 2.7V to 5.5V and an adjustable output voltage VOUT range of 0.4V to 4.0V at a maximum current load of 2.5A.

The LM3248 is available in a 30-bump, lead-free thin DSBGA package.

The LM3248 utilizes step-up (Boost) and variable output step-down (Buck) DC/DC converters. Combining a cascaded Boost and Buck converter in a single package is ideal for powering the latest multimode/multi-standard RF power amplifiers. The Boost converter provides the RF power subsystem the capability to operate at lower battery voltages as well as to maintain increased PA linearity and transmit power margins over a wider battery voltage supply range.

The Buck has a unique Active Current assist and analog Bypass (ACB) feature to minimize inductor size without any loss of output regulation for the entire battery voltage and RF output power range, until dropout. ACB provides a parallel current path, when needed, to limit the maximum inductor current while still driving a 2.5A load. The LM3248 may also be configured as a Buck-only converter with a boost bypass feature to enable highest efficiency operation with minimal dropout voltage when the Boost is not needed.

The LM3248 automatically and seamlessly transitions between Pulse Width Modulation (PWM) and Pulse Frequency Modulation (PFM) modes for high-efficiency operation with both full and light load conditions.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM3248 2.7MHz, 2.5A Adj. Boost-Buck DC/DC Cnvtr w/ Auto-Boost & ACB datasheet (Rev. A) 25 Sep 2013
User guide Using the LM3248 Evaluation Module 27 Sep 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
DSBGA (YFQ) 30 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos