LM5034

ACTIVE

100-V Dual Interleaved active clamp current mode controller with P-channel clamp FET

Product details

Vin (max) (V) 15 Operating temperature range (°C) -40 to 125 Control mode Current Topology Active-clamp forward Rating Catalog Features Current limiting, High-voltage startup, Soft start, Supports PFET clamp, Synchronization pin Duty cycle (max) (%) 76
Vin (max) (V) 15 Operating temperature range (°C) -40 to 125 Control mode Current Topology Active-clamp forward Rating Catalog Features Current limiting, High-voltage startup, Soft start, Supports PFET clamp, Synchronization pin Duty cycle (max) (%) 76
TSSOP (PW) 20 41.6 mm² 6.5 x 6.4
  • Two Independent PWM Current Mode Controllers
  • Integrated High Voltage Startup Regulator
  • Compound 2.5A Main Output Gate Drivers
  • Single Resistor Oscillator Setting to 2 MHz
  • Synchronizable Oscillator
  • Active Clamp Gate Driver for P-Channel MOSFETs
  • Adjustable Gate Drive Overlap Time
  • Programmable Maximum Duty Cycle
  • Maximum Duty Cycle Fold-Back at High Line Voltage
  • Adjustable Timer for Hiccup Mode Current Limiting
  • Integrated Slope Compensation
  • Adjustable Line Under-Voltage Lockout
  • Independently Adjustable Soft-Start (Each Regulator)
  • Direct Interface with Opto-Coupler Transistor
  • Thermal Shutdown

All trademarks are the property of their respective owners.

  • Two Independent PWM Current Mode Controllers
  • Integrated High Voltage Startup Regulator
  • Compound 2.5A Main Output Gate Drivers
  • Single Resistor Oscillator Setting to 2 MHz
  • Synchronizable Oscillator
  • Active Clamp Gate Driver for P-Channel MOSFETs
  • Adjustable Gate Drive Overlap Time
  • Programmable Maximum Duty Cycle
  • Maximum Duty Cycle Fold-Back at High Line Voltage
  • Adjustable Timer for Hiccup Mode Current Limiting
  • Integrated Slope Compensation
  • Adjustable Line Under-Voltage Lockout
  • Independently Adjustable Soft-Start (Each Regulator)
  • Direct Interface with Opto-Coupler Transistor
  • Thermal Shutdown

All trademarks are the property of their respective owners.

The LM5034 dual current mode PWM controller contains all the features needed to control either two independent forward/active clamp dc/dc converters or a single high current converter comprised of two interleaved power stages. The two controller channels operate 180° out of phase thereby reducing input ripple current. The LM5034 includes a startup regulator that operates over a wide input range up to 100V and compound (bipolar + CMOS) gate drivers that provide a robust 2.5A peak sink current. The adjustable dead-time of the active clamp gate drivers and adjustable maximum PWM duty cycle reduce stress on the primary side MOSFET switches. Additional features include programmable line under-voltage lockout, cycle-by-cycle current limit, hiccup mode fault operation with adjustable restart delay, PWM slope compensation, soft-start, and a 2 MHz capable oscillator with synchronization capability.

The LM5034 dual current mode PWM controller contains all the features needed to control either two independent forward/active clamp dc/dc converters or a single high current converter comprised of two interleaved power stages. The two controller channels operate 180° out of phase thereby reducing input ripple current. The LM5034 includes a startup regulator that operates over a wide input range up to 100V and compound (bipolar + CMOS) gate drivers that provide a robust 2.5A peak sink current. The adjustable dead-time of the active clamp gate drivers and adjustable maximum PWM duty cycle reduce stress on the primary side MOSFET switches. Additional features include programmable line under-voltage lockout, cycle-by-cycle current limit, hiccup mode fault operation with adjustable restart delay, PWM slope compensation, soft-start, and a 2 MHz capable oscillator with synchronization capability.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LM5034 High Voltage Dual Interleaved Current Mode Controller with Active Clamp datasheet (Rev. A) 29 Mar 2013
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
EVM User's guide AN-1370 LM5034 Evaluation Board (Rev. A) 06 May 2013
Application note Operation and Benefits of Active-Clamp Forward Power Converters 22 Mar 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5034EVAL — High Voltage Dual Interleaved Current Mode Controller with Active Clamp

LM5034 High Voltage Dual Interleaved Current Mode Controller with Active Clamp

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos