LM61495-Q1
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, TA
- Functional Safety-Capable
- Input voltage range from 3 V to 36 V
- RESET output with filter and delayed release
- Designed for low EMI:
- CISPR 25 class 5 compliant EVM
- Pin-configurable spread spectrum
- Adjustable SW node rise time
- Above and below AM band operation: pin configurable 400 kHz and 2.2 MHz fixed or adjustable from 200 kHz – 2.2 MHz
- Low EMI symmetrical pinout
- Light load mode is pin-configurable for constant frequency or pulse frequency modulation (PFM)
- High-efficiency solution
- 95% efficient for an 8-A load
- 5-µA input current while unloaded in auto mode
- <1-µA shutdown current (typical)
- High power density
- Built-in compensation, soft start, current limit, thermal shutdown, and UVLO
- 4.5-mm × 3.5-mm wettable flank QFN package
- ϴJA = 21.6°C/W, measured on LM61495RPHEVM
The LM6x4xx-Q1 buck regulator family are automotive-focused regulators providing either fixed or an adjustable output voltage which can be set from 1 V to 95% of expected input voltage. These regulators operate under a wide input voltage range of 3 to 36V and has transient tolerance up to 42 V.
The family is designed for low EMI. The device incorporates pin selectable spread spectrum, and an adjustable SW node rise time. Dual Random Spread Spectrum (DRSS) frequency hopping is set to ±4% (typical), drastically reducing peak emissions through a combination of triangular and pseudorandom modulation, and includes advanced techniques to reduce output voltage ripple caused by spread spectrum modulation.
An open-drain RESET output, with filtering and delayed release, gives a true indication of system status. In auto mode the device automatically transitions between Fixed frequency Pulse Width Modulation (FPWM) and Pulse Frequency Modulation (PFM) modes of operation, allowing an unloaded current consumption of only 5 µA (typical). Electrical characteristics are specified over a junction temperature range of –40°C to +150°C.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM61495RPHEVM — LM61495-Q1 synchronous 10-A, 400-kHz step-down converter evaluation module
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN-HR (RPH) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.