LM7171QML

ACTIVE

Very High Speed, High Output Current, Voltage Feedback Amplifier

Product details

Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 200 BW at Acl (MHz) 220 Acl, min spec gain (V/V) 2 Slew rate (typ) (V/µs) 4100 Vn at flatband (typ) (nV√Hz) 14 Vn at 1 kHz (typ) (nV√Hz) 14 Iq per channel (typ) (mA) 6.5 Vos (offset voltage at 25°C) (max) (mV) 1 Rail-to-rail No Features Decompensated Rating Military Operating temperature range (°C) -55 to 125 CMRR (typ) (dB) 105 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 35 Iout (typ) (mA) 100 2nd harmonic (dBc) 75 3rd harmonic (dBc) 55 Frequency of harmonic distortion measurement (MHz) 5
Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 200 BW at Acl (MHz) 220 Acl, min spec gain (V/V) 2 Slew rate (typ) (V/µs) 4100 Vn at flatband (typ) (nV√Hz) 14 Vn at 1 kHz (typ) (nV√Hz) 14 Iq per channel (typ) (mA) 6.5 Vos (offset voltage at 25°C) (max) (mV) 1 Rail-to-rail No Features Decompensated Rating Military Operating temperature range (°C) -55 to 125 CMRR (typ) (dB) 105 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 35 Iout (typ) (mA) 100 2nd harmonic (dBc) 75 3rd harmonic (dBc) 55 Frequency of harmonic distortion measurement (MHz) 5
CDIP (NAB) 8 79.9592 mm² 10.16 x 7.87 CFP (NAC) 10 62.9285 mm² 9.91 x 6.35
  • (Typical Unless Otherwise Noted)
  • Easy-To-Use Voltage Feedback Topology
  • Very High Slew Rate: 2400V/μs
  • Wide Unity-Gain Bandwidth: 200 MHz
  • −3 dB Frequency @ AV = +2: 220 MHz
  • Low Supply Current: 6.5 mA
  • High Open Loop Gain: 85 dB
  • High Output Current: 100 mA
  • Specified for ±15V and ±5V Operation
  • Available with Radiation Guarantee
    • Total Ionizing Dose 300 Krad(Si)
    • ELDRS Free 300 Krad(Si)

All trademarks are the property of their respective owners.

  • (Typical Unless Otherwise Noted)
  • Easy-To-Use Voltage Feedback Topology
  • Very High Slew Rate: 2400V/μs
  • Wide Unity-Gain Bandwidth: 200 MHz
  • −3 dB Frequency @ AV = +2: 220 MHz
  • Low Supply Current: 6.5 mA
  • High Open Loop Gain: 85 dB
  • High Output Current: 100 mA
  • Specified for ±15V and ±5V Operation
  • Available with Radiation Guarantee
    • Total Ionizing Dose 300 Krad(Si)
    • ELDRS Free 300 Krad(Si)

All trademarks are the property of their respective owners.

The LM7171 is a high speed voltage feedback amplifier that has the slewing characteristic of a current feedback amplifier; yet it can be used in all traditional voltage feedback amplifier configurations. The LM7171 is stable for gains as low as +2 or −1. It provides a very high slew rate at 4100V/μs and a wide unity-gain bandwidth of 200 MHz while consuming only 6.5 mA of supply current. It is ideal for video and high speed signal processing applications such as HDSL and pulse amplifiers. With 100 mA output current, the LM7171 can be used for video distribution, as a transformer driver or as a laser diode driver.

Operation on ±15V power supplies allows for large signal swings and provides greater dynamic range and signal-to-noise ratio. The LM7171 offers low SFDR and THD, ideal for ADC/DAC systems. In addition, the LM7171 is specified for ±5V operation for portable applications.

The LM7171 is built on Texas Instruments's advanced VIP III (Vertically integrated PNP) complementary bipolar process.

The LM7171 is a high speed voltage feedback amplifier that has the slewing characteristic of a current feedback amplifier; yet it can be used in all traditional voltage feedback amplifier configurations. The LM7171 is stable for gains as low as +2 or −1. It provides a very high slew rate at 4100V/μs and a wide unity-gain bandwidth of 200 MHz while consuming only 6.5 mA of supply current. It is ideal for video and high speed signal processing applications such as HDSL and pulse amplifiers. With 100 mA output current, the LM7171 can be used for video distribution, as a transformer driver or as a laser diode driver.

Operation on ±15V power supplies allows for large signal swings and provides greater dynamic range and signal-to-noise ratio. The LM7171 offers low SFDR and THD, ideal for ADC/DAC systems. In addition, the LM7171 is specified for ±5V operation for portable applications.

The LM7171 is built on Texas Instruments's advanced VIP III (Vertically integrated PNP) complementary bipolar process.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM7171QML Very High Speed, High Output Current, Voltage Feedback Amplifier datasheet (Rev. C) 18 Apr 2013
* SMD LM7171QML SMD 5962-95536 21 Jun 2016
* Radiation & reliability report LM7171AMxFLQMLV ELDRS Characterization Report 14 May 2012
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM7171 PSpice Model (Rev. A)

SNOM205A.ZIP (38 KB) - PSpice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
CDIP (NAB) 8 Ultra Librarian
CFP (NAC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos