Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.75 Rail-to-rail In to V-, Out GBW (typ) (MHz) 0.35 Slew rate (typ) (V/µs) 0.11 Vos (offset voltage at 25°C) (max) (mV) 9 Iq per channel (typ) (mA) 0.043 Vn at 1 kHz (typ) (nV√Hz) 42 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 2.5 Input bias current (max) (pA) 0.4 CMRR (typ) (dB) 83 Iout (typ) (A) 0.04 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.4 Input common mode headroom (to positive supply) (typ) (V) -1.9 Output swing headroom (to negative supply) (typ) (V) 0.004 Output swing headroom (to positive supply) (typ) (V) -0.013
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.75 Rail-to-rail In to V-, Out GBW (typ) (MHz) 0.35 Slew rate (typ) (V/µs) 0.11 Vos (offset voltage at 25°C) (max) (mV) 9 Iq per channel (typ) (mA) 0.043 Vn at 1 kHz (typ) (nV√Hz) 42 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 2.5 Input bias current (max) (pA) 0.4 CMRR (typ) (dB) 83 Iout (typ) (A) 0.04 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.4 Input common mode headroom (to positive supply) (typ) (V) -1.9 Output swing headroom (to negative supply) (typ) (V) 0.004 Output swing headroom (to positive supply) (typ) (V) -0.013
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Specified for 100 kΩ and 5 kΩ Loads
  • High Voltage Gain:  120 dB
  • Low Offset Voltage Drift: 2.5 μV/°C
  • Ultra Low Input Bias Current: 40 fA
  • Input Common-Mode Range Includes V
  • Operating Range from +5V to +15V Supply
  • Low Distortion: 0.01% at 1 kHz
  • Slew Rate: 0.11 V/μs
  • Micropower Operation: 0.5 mW

All trademarks are the property of their respective owners.

  • Specified for 100 kΩ and 5 kΩ Loads
  • High Voltage Gain:  120 dB
  • Low Offset Voltage Drift: 2.5 μV/°C
  • Ultra Low Input Bias Current: 40 fA
  • Input Common-Mode Range Includes V
  • Operating Range from +5V to +15V Supply
  • Low Distortion: 0.01% at 1 kHz
  • Slew Rate: 0.11 V/μs
  • Micropower Operation: 0.5 mW

All trademarks are the property of their respective owners.

The LMC6022 is a CMOS dual operational amplifier which can operate from either a single supply or dual supplies. Its performance features include an input common-mode range that reaches V, low input bias current, and voltage gain (into 100k and 5 kΩ loads) that is equal to or better than widely accepted bipolar equivalents, while the power supply requirement is less than 0.5 mW.

This chip is built with National's advanced Double-Poly Silicon-Gate CMOS process.

See the LMC6024 datasheet for a CMOS quad operational amplifier with these same features.

The LMC6022 is a CMOS dual operational amplifier which can operate from either a single supply or dual supplies. Its performance features include an input common-mode range that reaches V, low input bias current, and voltage gain (into 100k and 5 kΩ loads) that is equal to or better than widely accepted bipolar equivalents, while the power supply requirement is less than 0.5 mW.

This chip is built with National's advanced Double-Poly Silicon-Gate CMOS process.

See the LMC6024 datasheet for a CMOS quad operational amplifier with these same features.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LMC6022 Low Power CMOS Dual Operational Amplifier datasheet (Rev. D) 22 Mar 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos