LMC6464QML

ACTIVE

Quad Micropower, Rail-to-Rail Input and Output CMOS Operational Amplifier

alarmNotifications Order now

Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Vos (offset voltage at 25°C) (max) (mV) 0.5 Offset drift (typ) (µV/°C) 2 Input bias current (max) (pA) 25 GBW (typ) (MHz) 0.05 Slew rate (typ) (V/µs) 0.015 Rail-to-rail In, Out Iq per channel (typ) (mA) 0.02 Vn at 1 kHz (typ) (nV√Hz) 80 CMRR (typ) (dB) 85 Rating Military Operating temperature range (°C) -55 to 125 Iout (typ) (A) 0.027 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.25 Output swing headroom (to negative supply) (typ) (V) 0.01 Output swing headroom (to positive supply) (typ) (V) -0.01
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Vos (offset voltage at 25°C) (max) (mV) 0.5 Offset drift (typ) (µV/°C) 2 Input bias current (max) (pA) 25 GBW (typ) (MHz) 0.05 Slew rate (typ) (V/µs) 0.015 Rail-to-rail In, Out Iq per channel (typ) (mA) 0.02 Vn at 1 kHz (typ) (nV√Hz) 80 CMRR (typ) (dB) 85 Rating Military Operating temperature range (°C) -55 to 125 Iout (typ) (A) 0.027 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.25 Output swing headroom (to negative supply) (typ) (V) 0.01 Output swing headroom (to positive supply) (typ) (V) -0.01
CDIP (J) 14 130.4652 mm² 19.56 x 6.67
  • (Typical Unless Otherwise Noted)
  • Low Offset Voltage 500µV
  • Ultra Low Supply Current 23 μA/Amplifier
  • Operates from 3V to 15V Single Supply
  • Rail-to-Rail Output Swing
    • (within 10 mV of Rail, VS = 5V and RL = 25 KΩ)
  • Low Input Bias Current 150 fA

All trademarks are the property of their respective owners.

  • (Typical Unless Otherwise Noted)
  • Low Offset Voltage 500µV
  • Ultra Low Supply Current 23 μA/Amplifier
  • Operates from 3V to 15V Single Supply
  • Rail-to-Rail Output Swing
    • (within 10 mV of Rail, VS = 5V and RL = 25 KΩ)
  • Low Input Bias Current 150 fA

All trademarks are the property of their respective owners.

The LMC6464 is a micropower version of the popular LMC6484, combining Rail-to-Rail Input and Output Range with very low power consumption.

The LMC6464 provides an input common-mode voltage range that exceeds both rails. The rail-to-rail output swing of the amplifier, ensured for loads down to 25 KΩ, assures maximum dynamic signal range. This rail-to-rail performance of the amplifier, combined with its high voltage gain makes it unique among rail-to-rail amplifiers. The LMC6464 is an excellent upgrade for circuits using limited common-mode range amplifiers.

The LMC6464, with ensured specifications at 3V and 5V, is especially well-suited for low voltage applications. A quiescent power consumption of 60 μW per amplifier (at VS = 3V) can extend the useful life of battery operated systems. The amplifier's 150 fA input current, low offset voltage of 0.25 mV, and 85 dB CMRR maintain accuracy in battery-powered systems.

The LMC6464 is a micropower version of the popular LMC6484, combining Rail-to-Rail Input and Output Range with very low power consumption.

The LMC6464 provides an input common-mode voltage range that exceeds both rails. The rail-to-rail output swing of the amplifier, ensured for loads down to 25 KΩ, assures maximum dynamic signal range. This rail-to-rail performance of the amplifier, combined with its high voltage gain makes it unique among rail-to-rail amplifiers. The LMC6464 is an excellent upgrade for circuits using limited common-mode range amplifiers.

The LMC6464, with ensured specifications at 3V and 5V, is especially well-suited for low voltage applications. A quiescent power consumption of 60 μW per amplifier (at VS = 3V) can extend the useful life of battery operated systems. The amplifier's 150 fA input current, low offset voltage of 0.25 mV, and 85 dB CMRR maintain accuracy in battery-powered systems.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LMC6464QML Quad Micropower, Rail-to-Rail I/O CMOS Op Amp datasheet (Rev. A) 26 Mar 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​