LMC8101

ACTIVE

Single, 10-V, 1-MHz operational amplifier

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In, Out GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 1 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.7 Vn at 1 kHz (typ) (nV√Hz) 36 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 4 Features Shutdown, Small Size Input bias current (max) (pA) 64 CMRR (typ) (dB) 87 Iout (typ) (A) 0.049 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) 0.3 Output swing headroom (to negative supply) (typ) (V) 0.01 Output swing headroom (to positive supply) (typ) (V) -0.01
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In, Out GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 1 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.7 Vn at 1 kHz (typ) (nV√Hz) 36 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 4 Features Shutdown, Small Size Input bias current (max) (pA) 64 CMRR (typ) (dB) 87 Iout (typ) (A) 0.049 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) 0.3 Output swing headroom (to negative supply) (typ) (V) 0.01 Output swing headroom (to positive supply) (typ) (V) -0.01
DSBGA (YPB) 8 3.0625 mm² 1.75 x 1.75
  • VS = 2.7V, TA = 25°C, RL to V+/2, Typical Values Unless Specified.
  • Rail‐to‐Rail Inputs
  • Rail‐to‐Rail Output Swing Within 35mV of Supplies (RL =2kΩ)
  • Packages Offered:
    • DSBGA package 1.39mm x 1.41mm
    • VSSOP package 3.0mm x 4.9mm
  • Low Supply Current <1mA (max)
  • Shutdown Current 1µA (Max)
  • Versatile Shutdown Feature 10µs Turn-On
  • Output Short Circuit Current 10mA
  • Offset Voltage ±5 mV (max)
  • Gain-Bandwidth 1MHz
  • Supply Voltage Range 2.7V-10V
  • THD 0.18%
  • Voltage Noise 36nv/√Hz

All trademarks are the property of their respective owners.

  • VS = 2.7V, TA = 25°C, RL to V+/2, Typical Values Unless Specified.
  • Rail‐to‐Rail Inputs
  • Rail‐to‐Rail Output Swing Within 35mV of Supplies (RL =2kΩ)
  • Packages Offered:
    • DSBGA package 1.39mm x 1.41mm
    • VSSOP package 3.0mm x 4.9mm
  • Low Supply Current <1mA (max)
  • Shutdown Current 1µA (Max)
  • Versatile Shutdown Feature 10µs Turn-On
  • Output Short Circuit Current 10mA
  • Offset Voltage ±5 mV (max)
  • Gain-Bandwidth 1MHz
  • Supply Voltage Range 2.7V-10V
  • THD 0.18%
  • Voltage Noise 36nv/√Hz

All trademarks are the property of their respective owners.

The LMC8101 is a Rail‐to‐Rail Input and Output high performance CMOS operational amplifier. The LMC8101 is ideal for low voltage (2.7V to 10V) applications requiring Rail‐to‐Rail inputs and output. The LMC8101 is supplied in the die sized DSBGA as well as the 8 pin VSSOP packages. The DSBGA package requires 75% less board space as compared to the SOT-23 package. The LMC8101 is an upgrade to the industry standard LMC7101.

The LMC8101 incorporates a simple user controlled methodology for shutdown. This allows ease of use while reducing the total supply current to 1nA typical. This extends battery life where power saving is mandated. The shutdown input threshold can be set relative to either V+ or V using the SL pin (see section for details).

Other enhancements include improved offset voltage limit, three times the output current drive and lower 1/f noise when compared to the industry standard LMC7101 Op Amp. This makes the LMC8101 ideal for use in many battery powered, wireless communication and Industrial applications.

The LMC8101 is a Rail‐to‐Rail Input and Output high performance CMOS operational amplifier. The LMC8101 is ideal for low voltage (2.7V to 10V) applications requiring Rail‐to‐Rail inputs and output. The LMC8101 is supplied in the die sized DSBGA as well as the 8 pin VSSOP packages. The DSBGA package requires 75% less board space as compared to the SOT-23 package. The LMC8101 is an upgrade to the industry standard LMC7101.

The LMC8101 incorporates a simple user controlled methodology for shutdown. This allows ease of use while reducing the total supply current to 1nA typical. This extends battery life where power saving is mandated. The shutdown input threshold can be set relative to either V+ or V using the SL pin (see section for details).

Other enhancements include improved offset voltage limit, three times the output current drive and lower 1/f noise when compared to the industry standard LMC7101 Op Amp. This makes the LMC8101 ideal for use in many battery powered, wireless communication and Industrial applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LMC8101 Rail-to-Rail I/O, 2.7V Op Amp in DSBGA package w/Shutdown datasheet (Rev. F) 22 Mar 2013
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note AN-1515 A Comprehensive Study of the Howland Current Pump (Rev. A) 26 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Simulation model

LMC8101 PSPICE Model

SNOM147.ZIP (1 KB) - PSpice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YPB) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos