LMH0056

ACTIVE

HD/SD SDI Reclocker with 4:1 Input Multiplexer

alarmNotifications Order now

Product details

Function Reclocker Supply voltage (V) 3.3 Power consumption (mW) 360 Data rate (max) (Mbps) 1485 Control interface Pin Operating temperature range (°C) -40 to 85
Function Reclocker Supply voltage (V) 3.3 Power consumption (mW) 360 Data rate (max) (Mbps) 1485 Control interface Pin Operating temperature range (°C) -40 to 85
WQFN (RHS) 48 49 mm² 7 x 7
  • Supports SMPTE 292M and SMPTE 259M (A & C) Serial Digital Video Standards
  • Supports 143 Mbps, 270 Mbps, 1.483 Gbps, and 1.485 Gbps Serial Data Rate Operation
  • Supports DVB-ASI at 270 Mbps
  • Single 3.3V Supply Operation
  • 360 mW Typical Power Consumption
  • Integrated 4:1 Multiplexed Input
  • Two Differential, Reclocked Outputs
  • Choice of Second Reclocked Output or Low-Jitter, Differential, Data-Rate Clock Output
  • Single 27 MHz External Crystal or Reference Clock Input
  • Manual Rate Select Input
  • SD/HD Operating Rate Indicator Output
  • Lock Detect Indicator Output
  • Output Mute Function for Data and Clock
  • Auto/Manual Reclocker Bypass
  • Differential LVPECL Compatible Serial Data Inputs and Outputs
  • LVCMOS Control Inputs and Indicator Outputs
  • 48-Pin WQFN Package
  • Industrial Temperature Range: -40°C to +85°C

All trademarks are the property of their respective owners.

  • Supports SMPTE 292M and SMPTE 259M (A & C) Serial Digital Video Standards
  • Supports 143 Mbps, 270 Mbps, 1.483 Gbps, and 1.485 Gbps Serial Data Rate Operation
  • Supports DVB-ASI at 270 Mbps
  • Single 3.3V Supply Operation
  • 360 mW Typical Power Consumption
  • Integrated 4:1 Multiplexed Input
  • Two Differential, Reclocked Outputs
  • Choice of Second Reclocked Output or Low-Jitter, Differential, Data-Rate Clock Output
  • Single 27 MHz External Crystal or Reference Clock Input
  • Manual Rate Select Input
  • SD/HD Operating Rate Indicator Output
  • Lock Detect Indicator Output
  • Output Mute Function for Data and Clock
  • Auto/Manual Reclocker Bypass
  • Differential LVPECL Compatible Serial Data Inputs and Outputs
  • LVCMOS Control Inputs and Indicator Outputs
  • 48-Pin WQFN Package
  • Industrial Temperature Range: -40°C to +85°C

All trademarks are the property of their respective owners.

The LMH0056 HD/SD SDI Reclocker with 4:1 Input Multiplexer retimes serial digital video data conforming to the SMPTE 292M and SMPTE 259M (A & C) standards. The LMH0056 operates at serial data rates of 143 Mbps, 270 Mbps, 1.483 Gbps and 1.485 Gbps. The LMH0056 supports DVB-ASI operation at 270 Mbps. The LMH0056 includes an integrated 4:1 input multiplexer for selecting one of four input data streams for retiming.

The LMH0056 automatically detects the incoming data rate and adjusts itself to retime the incoming data to suppress accumulated jitter. The LMH0056 recovers the serial data-rate clock and optionally provides it as an output. The LMH0056 has two differential serial data outputs; the second output may be selected as a low-jitter, data-rate clock output. Controls and indicators are: serial clock or second serial data output select, manual rate select input, SD/HD rate indicator output, lock detect output, auto/manual data bypass and output mute. The serial data inputs, outputs, and serial data-rate clock outputs are differential LVPECL compatible. The CML serial data and serial data-rate clock outputs are suitable for driving 100Ω differentially terminated networks. The control logic inputs and outputs are LVCMOS compatible.

The LMH0056 is powered from a single 3.3V supply. Power dissipation is typically 360 mW. The device is housed in a 48-pin WQFN package.

The LMH0056 HD/SD SDI Reclocker with 4:1 Input Multiplexer retimes serial digital video data conforming to the SMPTE 292M and SMPTE 259M (A & C) standards. The LMH0056 operates at serial data rates of 143 Mbps, 270 Mbps, 1.483 Gbps and 1.485 Gbps. The LMH0056 supports DVB-ASI operation at 270 Mbps. The LMH0056 includes an integrated 4:1 input multiplexer for selecting one of four input data streams for retiming.

The LMH0056 automatically detects the incoming data rate and adjusts itself to retime the incoming data to suppress accumulated jitter. The LMH0056 recovers the serial data-rate clock and optionally provides it as an output. The LMH0056 has two differential serial data outputs; the second output may be selected as a low-jitter, data-rate clock output. Controls and indicators are: serial clock or second serial data output select, manual rate select input, SD/HD rate indicator output, lock detect output, auto/manual data bypass and output mute. The serial data inputs, outputs, and serial data-rate clock outputs are differential LVPECL compatible. The CML serial data and serial data-rate clock outputs are suitable for driving 100Ω differentially terminated networks. The control logic inputs and outputs are LVCMOS compatible.

The LMH0056 is powered from a single 3.3V supply. Power dissipation is typically 360 mW. The device is housed in a 48-pin WQFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet LMH0056 HD/SD SDI Reclocker with 4:1 Input Multiplexer datasheet (Rev. C) 15 Apr 2013
Selection guide Broadcast and Professional Video Interface Solutions (Rev. E) 05 Apr 2017
Application note AN-1943 Understanding Serial Digital Video Bit Rates (Rev. A) 26 Apr 2013
Application note AN-2145 Power Considerations for SDI Products (Rev. B) 26 Apr 2013
Application note AN-2146 Power Design for SDI and Other Noise-Sensitive Devices (Rev. A) 26 Apr 2013
Application note High-Speed Board Layout Challenges in FPGA/SDI Sub-Systems 12 Nov 2009
Application note Reference Clock Loop Through Application 16 Jan 2009
Design guide Broadcast Video Owner's Manual 17 Nov 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RHS) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos