LMH1251

ACTIVE

YPbPr to RGBHV converter and 2:1 video switch

Product details

Protocols Catalog Rating Catalog Operating temperature range (°C) 0 to 70
Protocols Catalog Rating Catalog Operating temperature range (°C) 0 to 70
TSSOP (PW) 24 49.92 mm² 7.8 x 6.4
  • YPBPR to RGBHV Conversion
  • YPBPR Path: 70 MHz, −3 dB, 700 mVPP Bandwidth
  • RGB Path: 400 MHz, −3 dB, 700 mVPP Bandwidth
  • Supports PC Video Display Resolutions up to UXGA (1600 x 1200 @ 75 Hz)
  • Supports 480i, 480p, 576i, 576p, 720p, 1080i, and 1080p
  • Smart Video Format Detection for SD and HD
  • Power Save Mode

All trademarks are the property of their respective owners.

  • YPBPR to RGBHV Conversion
  • YPBPR Path: 70 MHz, −3 dB, 700 mVPP Bandwidth
  • RGB Path: 400 MHz, −3 dB, 700 mVPP Bandwidth
  • Supports PC Video Display Resolutions up to UXGA (1600 x 1200 @ 75 Hz)
  • Supports 480i, 480p, 576i, 576p, 720p, 1080i, and 1080p
  • Smart Video Format Detection for SD and HD
  • Power Save Mode

All trademarks are the property of their respective owners.

The LMH1251 is a wideband 2:1 analog video switch with an integrated YPBPR to RGBHV converter. The device accepts one set of YPBPR inputs and one set of RGB/HSYNC/VSYNC inputs. Based on the input selected, the output will be either a decoded TV or buffered PC video signal.

The LMH1251 has a SYNC separator and processor that is capable of extracting sync timing information from both Standard Definition Television (SDTV) and High Definition Television (HDTV) inputs. It provides bi-level sync, and tri-level sync separation.

The color space conversion from YPBPR to RGB in the LMH1251 is realized with a very high precision fully analog dematrixer which provides superior chroma accuracy that is less than 2.5% of amplitude and 1.5° of phase error on a vectorscope. It is equipped with a smart video detection circuit which automatically senses SDTV and HDTV video formats and applies the appropriate color space conversion.

The LMH1251 is capable of handling SDTV, HDTV, XGA, SXGA, and UXGA video formats, which makes it an ideal solution for enhancing value in applications ranging from LCD monitors, to set-top boxes, to projectors. The LMH1251 is part of the LMH high speed amplifier family, and is offered in a 24-pin TSSOP package.

The LMH1251 is a wideband 2:1 analog video switch with an integrated YPBPR to RGBHV converter. The device accepts one set of YPBPR inputs and one set of RGB/HSYNC/VSYNC inputs. Based on the input selected, the output will be either a decoded TV or buffered PC video signal.

The LMH1251 has a SYNC separator and processor that is capable of extracting sync timing information from both Standard Definition Television (SDTV) and High Definition Television (HDTV) inputs. It provides bi-level sync, and tri-level sync separation.

The color space conversion from YPBPR to RGB in the LMH1251 is realized with a very high precision fully analog dematrixer which provides superior chroma accuracy that is less than 2.5% of amplitude and 1.5° of phase error on a vectorscope. It is equipped with a smart video detection circuit which automatically senses SDTV and HDTV video formats and applies the appropriate color space conversion.

The LMH1251 is capable of handling SDTV, HDTV, XGA, SXGA, and UXGA video formats, which makes it an ideal solution for enhancing value in applications ranging from LCD monitors, to set-top boxes, to projectors. The LMH1251 is part of the LMH high speed amplifier family, and is offered in a 24-pin TSSOP package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LMH1251 YP B P R to RGBHV Converter and 2:1 Video Switch datasheet (Rev. J) 15 Mar 2013
EVM User's guide AN-1836 LMH1251 Evaluation Board Users Guide v2.0 (Rev. A) 26 Apr 2013
White paper Enabling HDTV Capabilities in Today‚'s Systems 01 Sep 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos