LMH6601-Q1

ACTIVE

Automotive, 250 MHz, 2.4V CMOS Operational Amplifier with Shutdown

Product details

Architecture FET / CMOS Input, Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 150 BW at Acl (MHz) 250 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 275 Vn at flatband (typ) (nV√Hz) 10 Vn at 1 kHz (typ) (nV√Hz) 10 Iq per channel (typ) (mA) 9.6 Vos (offset voltage at 25°C) (max) (mV) 2.4 Rail-to-rail In to V-, Out Features Shutdown Rating Automotive Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 68 Input bias current (max) (pA) 50 Offset drift (typ) (µV/°C) 5 Iout (typ) (mA) 150 2nd harmonic (dBc) 56 3rd harmonic (dBc) 73 Frequency of harmonic distortion measurement (MHz) 10
Architecture FET / CMOS Input, Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 150 BW at Acl (MHz) 250 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 275 Vn at flatband (typ) (nV√Hz) 10 Vn at 1 kHz (typ) (nV√Hz) 10 Iq per channel (typ) (mA) 9.6 Vos (offset voltage at 25°C) (max) (mV) 2.4 Rail-to-rail In to V-, Out Features Shutdown Rating Automotive Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 68 Input bias current (max) (pA) 50 Offset drift (typ) (µV/°C) 5 Iout (typ) (mA) 150 2nd harmonic (dBc) 56 3rd harmonic (dBc) 73 Frequency of harmonic distortion measurement (MHz) 10
SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • LMH6601-Q1 Qualified for Automotive Applications
    • AEC-Q100 Grade 3
    • –40°C to 85°C Ambient Operating
      Temperature Range
  • VS = 3.3 V, TA = 25°C,
    AV = 2 V/V, RL = 150 Ω to
    V, Unless Specified
  • 125 MHz –3 dB Small Signal Bandwidth
  • 75 MHz –3 dB Large Signal Bandwidth
  • 30 MHz Large Signal 0.1-dB Gain Flatness
  • 260 V/µs Slew Rate
  • 0.25%/0.25° Differential Gain and Differential
    Phase
  • Rail-to-Rail Output
  • 2.4-V to 5.5-V Single-Supply Operating Range
  • 6-Pin SC70 Package
  • LMH6601-Q1 Qualified for Automotive Applications
    • AEC-Q100 Grade 3
    • –40°C to 85°C Ambient Operating
      Temperature Range
  • VS = 3.3 V, TA = 25°C,
    AV = 2 V/V, RL = 150 Ω to
    V, Unless Specified
  • 125 MHz –3 dB Small Signal Bandwidth
  • 75 MHz –3 dB Large Signal Bandwidth
  • 30 MHz Large Signal 0.1-dB Gain Flatness
  • 260 V/µs Slew Rate
  • 0.25%/0.25° Differential Gain and Differential
    Phase
  • Rail-to-Rail Output
  • 2.4-V to 5.5-V Single-Supply Operating Range
  • 6-Pin SC70 Package

The LMH6601 device is a low-voltage (2.4 V to 5.5 V), high-speed voltage feedback operational amplifier suitable for use in a variety of consumer and industrial applications. With a bandwidth of 125 MHz at a gain of +2 and ensured high-output current of 100 mA, the LMH6601 is an ideal choice for video line driver applications, including HDTV. Low-input bias current (50 pA maximum), rail-to-rail output, and low current noise allow the use of the LMH6601 in various industrial applications such as transimpedance amplifiers, active filters, or high-impedance buffers. The LMH6601 is an attractive solution for systems which require high performance at low supply voltages. The LMH6601 is available in a 6-pin SC70 package, and includes a micropower shutdown feature.

The LMH6601 device is a low-voltage (2.4 V to 5.5 V), high-speed voltage feedback operational amplifier suitable for use in a variety of consumer and industrial applications. With a bandwidth of 125 MHz at a gain of +2 and ensured high-output current of 100 mA, the LMH6601 is an ideal choice for video line driver applications, including HDTV. Low-input bias current (50 pA maximum), rail-to-rail output, and low current noise allow the use of the LMH6601 in various industrial applications such as transimpedance amplifiers, active filters, or high-impedance buffers. The LMH6601 is an attractive solution for systems which require high performance at low supply voltages. The LMH6601 is available in a 6-pin SC70 package, and includes a micropower shutdown feature.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
OPA356-Q1 ACTIVE Automotive Catalog 2.5V, 200MHz GBW, CMOS Single Op Amp Wider BW (200 MHz), lower noise (5.8 nV√Hz), lower Iq ( 8.3 mA), higher CMRR (80 dB).

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LMH6601 and LMH6601-Q1 250-MHz, 2.4-V CMOS Operational Amplifier With Shutdown datasheet (Rev. F) PDF | HTML 22 Jun 2015
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMH730165 — Evaluation Board for High-Speed Single Op Amp in the 5- 6-Pin SC-70 Package

Texas Instruments offers this unpopulated Evaluation Board to aid in the evaluation and testing of high-speed Op Amp that are offered in the 5-/6-Pin SC-70 package. Resistors, capacitors, or any other surface-mount components can be easily mounted on this board in the desired circuit configuration. (...)

User guide: PDF
Not available on TI.com
Simulation model

LMH6601 PSPICE Model

SNOM160.ZIP (3 KB) - PSpice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos