LMH6715QML

ACTIVE

Dual Wideband Video Op Amp

Product details

Architecture Current FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 8 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 480 BW at Acl (MHz) 480 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 1300 Vn at flatband (typ) (nV√Hz) 3.4 Vn at 1 kHz (typ) (nV√Hz) 3.4 Iq per channel (typ) (mA) 5.8 Vos (offset voltage at 25°C) (max) (mV) 6 Rail-to-rail No Rating Military Operating temperature range (°C) -55 to 125 CMRR (typ) (dB) 56 Input bias current (max) (pA) 12000000 Offset drift (typ) (µV/°C) 30 Iout (typ) (mA) 70 2nd harmonic (dBc) 60 3rd harmonic (dBc) 75 Frequency of harmonic distortion measurement (MHz) 20
Architecture Current FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 8 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 480 BW at Acl (MHz) 480 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 1300 Vn at flatband (typ) (nV√Hz) 3.4 Vn at 1 kHz (typ) (nV√Hz) 3.4 Iq per channel (typ) (mA) 5.8 Vos (offset voltage at 25°C) (max) (mV) 6 Rail-to-rail No Rating Military Operating temperature range (°C) -55 to 125 CMRR (typ) (dB) 56 Input bias current (max) (pA) 12000000 Offset drift (typ) (µV/°C) 30 Iout (typ) (mA) 70 2nd harmonic (dBc) 60 3rd harmonic (dBc) 75 Frequency of harmonic distortion measurement (MHz) 20
CDIP (NAB) 8 79.9592 mm² 10.16 x 7.87
  • Available with Radiation Ensured 300 krad(Si)
  • TA = 25°C, RL = 100Ω, Typical Values Unless Specified.

  • Very Low Diff. Gain, Phase: 0.02%, 0.02°
  • Wide Bandwidth: 480MHz (AV = +1V/V); 400MHz (AV = +2V/V)
  • 0.1dB Gain Flatness to 100MHz
  • Low Power: 5.8mA/Channel
  • −70dB Channel-to-Channel Crosstalk (10MHz)
  • Fast Slew Rate: 1300V/μs
  • Unity Gain Stable
  • Improved Replacement for CLC412

All trademarks are the property of their respective owners.

  • Available with Radiation Ensured 300 krad(Si)
  • TA = 25°C, RL = 100Ω, Typical Values Unless Specified.

  • Very Low Diff. Gain, Phase: 0.02%, 0.02°
  • Wide Bandwidth: 480MHz (AV = +1V/V); 400MHz (AV = +2V/V)
  • 0.1dB Gain Flatness to 100MHz
  • Low Power: 5.8mA/Channel
  • −70dB Channel-to-Channel Crosstalk (10MHz)
  • Fast Slew Rate: 1300V/μs
  • Unity Gain Stable
  • Improved Replacement for CLC412

All trademarks are the property of their respective owners.

The LMH6715 combines Texas Instrument's VIP10 high speed complementary bipolar process with Texas Instrument's current feedback topology to produce a very high speed dual op amp. The LMH6715 provides 400MHz small signal bandwidth at a gain of +2V/V and 1300V/μs slew rate while consuming only 5.8mA per amplifier from ±5V supplies.

The LMH6715 offers exceptional video performance with its 0.02% and 0.02° differential gain and phase errors for NTSC and PAL video signals while driving up to four back terminated 75Ω loads. The LMH6715 also offers a flat gain response of 0.1dB to 100MHz and very low channel-to-channel crosstalk of −70dB at 10MHz. Additionally, each amplifier can deliver 70mA of output current. This level of performance makes the LMH6715 an ideal dual op amp for high density, broadcast quality video systems.

The LMH6715's two very well matched amplifiers support a number of applications such as differential line drivers and receivers. In addition, the LMH6715 is well suited for Sallen Key active filters in applications such as anti-aliasing filters for high speed A/D converters. Its low power requirement, low noise and distortion allow the LMH6715 to serve portable RF applications such as IQ channels.

The LMH6715 combines Texas Instrument's VIP10 high speed complementary bipolar process with Texas Instrument's current feedback topology to produce a very high speed dual op amp. The LMH6715 provides 400MHz small signal bandwidth at a gain of +2V/V and 1300V/μs slew rate while consuming only 5.8mA per amplifier from ±5V supplies.

The LMH6715 offers exceptional video performance with its 0.02% and 0.02° differential gain and phase errors for NTSC and PAL video signals while driving up to four back terminated 75Ω loads. The LMH6715 also offers a flat gain response of 0.1dB to 100MHz and very low channel-to-channel crosstalk of −70dB at 10MHz. Additionally, each amplifier can deliver 70mA of output current. This level of performance makes the LMH6715 an ideal dual op amp for high density, broadcast quality video systems.

The LMH6715's two very well matched amplifiers support a number of applications such as differential line drivers and receivers. In addition, the LMH6715 is well suited for Sallen Key active filters in applications such as anti-aliasing filters for high speed A/D converters. Its low power requirement, low noise and distortion allow the LMH6715 to serve portable RF applications such as IQ channels.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet LMH6715QML Dual Wideband Video Op Amp datasheet (Rev. B) 02 May 2013
* SMD LMH6715QML SMD 5962-02547 21 Jun 2016
Technical article 3 common questions when designing with high-speed amplifiers PDF | HTML 17 Jul 2020
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
More literature Die D/S LMH6715-MDC MWC Dual Wideband Video Op Amp 10 Jan 2013
More literature Die D/S LMH6715 MDR Dual Wideband Video Op Amp 28 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
CDIP (NAB) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos