LMR43610-Q1

ACTIVE

Automotive 3-V to 36-V, 1-A, low-EMI synchronous buck regulator with low IQ

Product details

Rating Automotive Operating temperature range (°C) -40 to 150 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 1 Vin (min) (V) 3 Vin (max) (V) 36 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features Enable, Fixed Output, Forced PWM, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Fixed, Spread Spectrum, Synchronous Rectification, UVLO Fixed, Wettable flanks package EMI features Low parasitic Hotrod packaging, Spread Spectrum Control mode current mode Vout (min) (V) 1 Vout (max) (V) 32 Iq (typ) (µA) 1.5 Duty cycle (max) (%) 99
Rating Automotive Operating temperature range (°C) -40 to 150 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 1 Vin (min) (V) 3 Vin (max) (V) 36 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features Enable, Fixed Output, Forced PWM, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Fixed, Spread Spectrum, Synchronous Rectification, UVLO Fixed, Wettable flanks package EMI features Low parasitic Hotrod packaging, Spread Spectrum Control mode current mode Vout (min) (V) 1 Vout (max) (V) 32 Iq (typ) (µA) 1.5 Duty cycle (max) (%) 99
VQFN-HR (RPE) 9 4 mm² 2 x 2
  • AEC-Q100-qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • Greater than 85% efficiency at 1mA
    • 1.2µA total non-switching IQ at 13.5VIN, fixed 3.3VOUT
  • Miniature design size and low component cost
    • 2mm × 2mm HotRod™ package with wettable flanks
    • Internal compensation
  • Optimized for ultra-low EMI requirements
    • Spread spectrum reduces peak emissions
    • Meets CISPR25 Class 5 standard
    • Pin selectable FPWM mode for constant frequency at light loads with MODE/SYNC pin
    • FSW synchronization with MODE/SYNC pin
  • Designed for automotive applications
    • –40°C to +150°C junction temperature range
    • Supports 42V automotive load dump
    • Supports 3VIN for automotive cold crank
    • Adjustable up to 95% of VIN, 3.3V and 5V fixed VOUT options available
  • Designed for scalable power supplies
    • 200kHz to 2.2MHz (RT pin) adjustable FSW
    • Pin compatible with:
  • AEC-Q100-qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • Greater than 85% efficiency at 1mA
    • 1.2µA total non-switching IQ at 13.5VIN, fixed 3.3VOUT
  • Miniature design size and low component cost
    • 2mm × 2mm HotRod™ package with wettable flanks
    • Internal compensation
  • Optimized for ultra-low EMI requirements
    • Spread spectrum reduces peak emissions
    • Meets CISPR25 Class 5 standard
    • Pin selectable FPWM mode for constant frequency at light loads with MODE/SYNC pin
    • FSW synchronization with MODE/SYNC pin
  • Designed for automotive applications
    • –40°C to +150°C junction temperature range
    • Supports 42V automotive load dump
    • Supports 3VIN for automotive cold crank
    • Adjustable up to 95% of VIN, 3.3V and 5V fixed VOUT options available
  • Designed for scalable power supplies
    • 200kHz to 2.2MHz (RT pin) adjustable FSW
    • Pin compatible with:

The LMR436x0-Q1 is the industry smallest 36V, 2A, and 1A synchronous step-down DC/DC converters in a 2mm × 2mm HotRod package. This easy-to-use converter supports a wide input voltage range of 3.0V to 36V with transients up to 42V.

The LMR43620-Q1 is specifically designed to meet low standby power requirements for always on, automotive applications. Auto mode enables frequency foldback when operating at light loads, allowing an unloaded current consumption of 1.5µA at 13.5VIN and high light load efficiency. A seamless transition between PWM and PFM modes along with very low MOSFET ON resistances provide exceptional efficiency across the entire load range.

The control architecture and feature set are designed for an ultra-small design size. The device uses peak current mode control to minimize output capacitance. The LMR436x0-Q1 minimizes input filter size by using dual random spread spectrum, a low-EMI HotRod package, and an optimized pinout. The MODE/SYNC and RT pin variants can be used to set or synchronize the frequency between 200kHz and 2.2MHz to avoid noise sensitive frequency bands.

The rich feature set of the LMR436x0-Q1 is designed to simplify implementation for a wide range of automotive end equipments.

The LMR436x0-Q1 is the industry smallest 36V, 2A, and 1A synchronous step-down DC/DC converters in a 2mm × 2mm HotRod package. This easy-to-use converter supports a wide input voltage range of 3.0V to 36V with transients up to 42V.

The LMR43620-Q1 is specifically designed to meet low standby power requirements for always on, automotive applications. Auto mode enables frequency foldback when operating at light loads, allowing an unloaded current consumption of 1.5µA at 13.5VIN and high light load efficiency. A seamless transition between PWM and PFM modes along with very low MOSFET ON resistances provide exceptional efficiency across the entire load range.

The control architecture and feature set are designed for an ultra-small design size. The device uses peak current mode control to minimize output capacitance. The LMR436x0-Q1 minimizes input filter size by using dual random spread spectrum, a low-EMI HotRod package, and an optimized pinout. The MODE/SYNC and RT pin variants can be used to set or synchronize the frequency between 200kHz and 2.2MHz to avoid noise sensitive frequency bands.

The rich feature set of the LMR436x0-Q1 is designed to simplify implementation for a wide range of automotive end equipments.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet LMR436x0-Q1, 36V, 1A / 2A, Automotive Buck Converter With < 2.5µA IQ at 150°C TJMAX in 4mm2 HotRod™ QFN datasheet (Rev. G) PDF | HTML 22 May 2024
Application brief Discrete Power Design for C2000™ PDF | HTML 15 Aug 2024
White paper 克服低功耗應用中的低 IQ 挑戰 (Rev. B) PDF | HTML 19 Apr 2023
White paper 저전력 애플리케이션의 저 IQ 문제점 극복 (Rev. B) PDF | HTML 19 Apr 2023
White paper Overcoming Low-IQ Challenges in Low-Power Applications (Rev. B) PDF | HTML 12 Apr 2023
Application note EMI 감소 기법, 듀얼 랜덤 확산 스펙트럼 (Rev. A) PDF | HTML 21 Nov 2022
Application note EMI Reduction Technique, Dual Random Spread Spectrum (Rev. A) 19 Oct 2022
Functional safety information LMR436x0/LMR436x0-Q1 Functional Safety, FIT Rate, FMD and Pin FMA PDF | HTML 18 Mar 2022
Technical article Lowering audible noise in automotive applications with TI’s DRSS technology PDF | HTML 18 Mar 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RPE) 9 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos