A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
NEW TLV1824 ACTIVE Quad, micropower high-voltage open-drain comparator Improved performance: wider supply voltage, lower offset voltage and faster speed

Product details

Number of channels 4 Output type Open-collector, Open-drain Propagation delay time (µs) 8 Vs (max) (V) 30 Vs (min) (V) 3 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.015 Input bias current (±) (max) (nA) 25 Rail-to-rail In to V- Rating Catalog Operating temperature range (°C) -40 to 85 VICR (max) (V) 28.5 VICR (min) (V) 0
Number of channels 4 Output type Open-collector, Open-drain Propagation delay time (µs) 8 Vs (max) (V) 30 Vs (min) (V) 3 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.015 Input bias current (±) (max) (nA) 25 Rail-to-rail In to V- Rating Catalog Operating temperature range (°C) -40 to 85 VICR (max) (V) 28.5 VICR (min) (V) 0
PDIP (N) 14 181.42 mm² 19.3 x 9.4 SOIC (D) 14 51.9 mm² 8.65 x 6
  • Wide Supply-Voltage Range . . . 3V to 30 V
  • Ultralow Power Supply Current Drain . . . 60 µA Typ
  • Low Input Biasing Current . . . 3 nA
  • Low Input Offset Current . . . ±0.5 nA
  • Low Input Offset Voltage . . . ±2 mV
  • Common-Mode Input Voltage Includes Ground
  • Output Voltage Compatible With MOS and CMOS Logic
  • High Output Sink-Current Capability
    (30 mA at VO = 2V)
  • Power Supply Input Reverse-Voltage Protected
  • Single-Power-Supply Operation
  • Pin-for-Pin Compatible With LM239, LM339, LM2901

The LP239 is obsolete and is no longer supplied.

  • Wide Supply-Voltage Range . . . 3V to 30 V
  • Ultralow Power Supply Current Drain . . . 60 µA Typ
  • Low Input Biasing Current . . . 3 nA
  • Low Input Offset Current . . . ±0.5 nA
  • Low Input Offset Voltage . . . ±2 mV
  • Common-Mode Input Voltage Includes Ground
  • Output Voltage Compatible With MOS and CMOS Logic
  • High Output Sink-Current Capability
    (30 mA at VO = 2V)
  • Power Supply Input Reverse-Voltage Protected
  • Single-Power-Supply Operation
  • Pin-for-Pin Compatible With LM239, LM339, LM2901

The LP239 is obsolete and is no longer supplied.

The LP239, LP339, LP2901 are low-power quadruple differential comparators. Each device consists of four independent voltage comparators designed specifically to operate from a single power supply and typically to draw 60-µA drain current over a wide range of voltages. Operation from split power supplies is also possible and the ultralow power supply drain current is independent of the power supply voltage.

Applications include limit comparators, simple analog-to-digital converters, pulse generators, squarewave generators, time delay generators, voltage controlled oscillators, multivibrators, and high-voltage logic gates. The LP239, LP339, LP2901 were specifically designed to interface with the CMOS logic family. The ultra-low power-supply current makes these products desirable in battery-powered applications.

The LP239 is characterized for operation from –25°C to 85°C. The LP339 is characterized for operation from 0°C to 70°C. The LP2901 is characterized for operation from –40°C to 85°C.

The LP239, LP339, LP2901 are low-power quadruple differential comparators. Each device consists of four independent voltage comparators designed specifically to operate from a single power supply and typically to draw 60-µA drain current over a wide range of voltages. Operation from split power supplies is also possible and the ultralow power supply drain current is independent of the power supply voltage.

Applications include limit comparators, simple analog-to-digital converters, pulse generators, squarewave generators, time delay generators, voltage controlled oscillators, multivibrators, and high-voltage logic gates. The LP239, LP339, LP2901 were specifically designed to interface with the CMOS logic family. The ultra-low power-supply current makes these products desirable in battery-powered applications.

The LP239 is characterized for operation from –25°C to 85°C. The LP339 is characterized for operation from 0°C to 70°C. The LP2901 is characterized for operation from –40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LP239, LP339, LP2901 datasheet (Rev. B) 22 Sep 2004
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LP2901 PSpice Model

SLCJ019.ZIP (0 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-01471 — IEPE Vibration Sensor Interface for PLC Analog Input Reference Design

Industrial vibration sensing is crucial part in condition monitoring necessary for predictive maintenance. Integrated Electronic Piezoelectric (IEPE) sensor is the most common vibration sensor used in industrial environment. This design is a full analog front-end for IEPE sensor interface (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 14 Ultra Librarian
SOIC (D) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos