LP5907-Q1

ACTIVE

Automotive, 250-mA, low-noise, high-PSRR, ultra-low-dropout voltage regulator with low IQ and enable

Product details

Output options Fixed Output Iout (max) (A) 0.25 Vin (max) (V) 5.5 Vin (min) (V) 2.2 Vout (max) (V) 4.5 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.3, 1.5, 1.8, 2.2, 2.5, 2.8, 2.85, 2.9, 3, 3.3, 3.8, 4.5 Noise (µVrms) 6.5 Iq (typ) (mA) 0.012 Thermal resistance θJA (°C/W) 193, 195.1, 197.8 TI functional safety category Functional Safety-Capable Rating Automotive Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Output discharge Accuracy (%) 3 PSRR at 100 KHz (dB) 60 Dropout voltage (Vdo) (typ) (mV) 120 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.25 Vin (max) (V) 5.5 Vin (min) (V) 2.2 Vout (max) (V) 4.5 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.3, 1.5, 1.8, 2.2, 2.5, 2.8, 2.85, 2.9, 3, 3.3, 3.8, 4.5 Noise (µVrms) 6.5 Iq (typ) (mA) 0.012 Thermal resistance θJA (°C/W) 193, 195.1, 197.8 TI functional safety category Functional Safety-Capable Rating Automotive Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Output discharge Accuracy (%) 3 PSRR at 100 KHz (dB) 60 Dropout voltage (Vdo) (typ) (mV) 120 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 X2SON (DQN) 4 1 mm² 1 x 1
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to 125°C, TA
  • Input voltage range: 2.2 V to 5.5 V
  • Output voltage range: 1.2 V to 4.5 V
  • Stable with 1-µF ceramic input and output capacitors
  • No noise bypass capacitor required
  • Remote output capacitor placement
  • Thermal-overload and short-circuit protection
  • Output current: 250 mA
  • Low output voltage noise: < 6.5 µVRMS
  • PSRR: 82 dB at 1 kHz
  • Output voltage tolerance: ±2%
  • Virtually zero IQ (disabled): < 1 µA
  • Very low IQ (enabled): 12 µA
  • Start-up time: 80 µs
  • Low dropout: 120 mV (typical)
  • –40°C to 125°C junction temperature range for operation
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to 125°C, TA
  • Input voltage range: 2.2 V to 5.5 V
  • Output voltage range: 1.2 V to 4.5 V
  • Stable with 1-µF ceramic input and output capacitors
  • No noise bypass capacitor required
  • Remote output capacitor placement
  • Thermal-overload and short-circuit protection
  • Output current: 250 mA
  • Low output voltage noise: < 6.5 µVRMS
  • PSRR: 82 dB at 1 kHz
  • Output voltage tolerance: ±2%
  • Virtually zero IQ (disabled): < 1 µA
  • Very low IQ (enabled): 12 µA
  • Start-up time: 80 µs
  • Low dropout: 120 mV (typical)
  • –40°C to 125°C junction temperature range for operation

The LP5907-Q1 is a low-noise LDO that can supply 250 mA of output current. Designed to meet the requirements of RF and analog circuits, the LP5907-Q1 provides low noise, high PSRR, low quiescent current, and low line or load transient response figures. Using new innovative design techniques, the LP5907-Q1 offers class-leading noise performance without a noise bypass capacitor and the ability for remote output capacitor placement.

The device is designed to work with a 1-µF input and a 1-µF output ceramic capacitor (no separate noise bypass capacitor is required).

This device is available with fixed output voltages from 1.2 V to 4.5 V in 25-mV steps. Contact Texas Instruments Sales for specific voltage option needs.



















The LP5907-Q1 is a low-noise LDO that can supply 250 mA of output current. Designed to meet the requirements of RF and analog circuits, the LP5907-Q1 provides low noise, high PSRR, low quiescent current, and low line or load transient response figures. Using new innovative design techniques, the LP5907-Q1 offers class-leading noise performance without a noise bypass capacitor and the ability for remote output capacitor placement.

The device is designed to work with a 1-µF input and a 1-µF output ceramic capacitor (no separate noise bypass capacitor is required).

This device is available with fixed output voltages from 1.2 V to 4.5 V in 25-mV steps. Contact Texas Instruments Sales for specific voltage option needs.



















Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LP5907-Q1 Automotive 250-mA, Ultra-Low-Noise, Low-IQ LDO datasheet (Rev. E) PDF | HTML 17 Dec 2019
Technical article Powering levels of autonomy: a quick guide to DC/DC solutions for SAE autonomy lev 18 Nov 2020
Functional safety information LP5907-Q1 Functional Safety FIT Rate and Failure Mode Distribution 16 Dec 2019
Technical article How LDOs meet power requirements for automobile camera modules PDF | HTML 14 Jan 2016
Application note LP5907-Q1 Pin FMEA (Rev. A) 16 Jul 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MULTIPKGLDOEVM-823 — Universal LDO linear voltage regulator evaluation module for DBV, DRB, DRV and DQN packages

The MULTIPKGLDOEVM-823 evaluation module (EVM) helps you evaluate the operation and performance of several common packages of linear regulators for possible use in circuit applications. This particular EVM configuration has a DRB, DRV, DQN and DBV footprint for you to solder and (...)

User guide: PDF
Not available on TI.com
Reference designs

TIDA-00535 — Power Management Solution for Automotive CMOS Imager and Data Serializer Reference Design

The TIDA-00535 reference design provides a power management solution for automotive imaging system using the voltage regulators LP5907-Q1, LP5907 and LM436002-Q1 to provide low noise  voltage rails of 1.5V , 1.8 V and 3.3 V to CMOS high dynamic range camera, DS90UB913A-Q1 FPD-Link Serializer (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01003 — Automotive 1MP Camera Module Reference Design with YUV422, FPD-Link III and 4V-36V Power Over Coax

The automotive 1MP camera module reference design uses a CMOS imager to provide multiple uncompressed video formats over FPD-Link III. Supported video formats are 8- and 10-bit YUV422. TIs FPD-Link III SerDes technology enables the transmission of video data, bidirectional control signals and (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP-01017 — Cascade imaging radar capture reference design using Jacinto™ ADAS processor

This reference design provides a processing foundation for a cascaded imaging radar system. Cascade radar devices can support front, long-range (LRR) beam-forming applications as well as corner- and side-cascade radar and sensor fusion systems. This reference design provides qualified developers (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-050015 — Automotive ADAS camera power supply reference design optimized for solution size and low noise

This wide-input power-supply reference design is specifically designed for space-constrained automotive ADAS camera applications. This size-optimized design uses front-end protection paired with a wide input voltage DC/DC converter to enable off-battery operation. The front-end filter and (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP15014 — Infotainment Power System Reference Design for Automotive

The PME15014 is designed to be an automotive off-battery front end power supply for infotainment systems. It was created using a one stage power system meeting high voltage input needs and providing low voltage for multi output rails for different load needs. The system also provides transient and (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00733 — Automotive 8-Channel Class-D Amplifier with 2.1 MHz Switching Power Supply Reference Design

TIDA-00733 is a reference design for an eight-channel, Class-D amplifier that is capable of driving 2-Ω loads and an off-battery step-down power supply with 5-V and  3.3-V outputs. The amplifier design provides audio inputs for each audio channel. A  high-performance audio (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
X2SON (DQN) 4 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos