MC33063A-Q1

ACTIVE

1.5-A peak boost/buck/inverting switching regulator, AEC-Q100 qualified

Product details

Vin (min) (V) 3 Vin (max) (V) 40 Operating temperature range (°C) -40 to 125 Topology Boost, Buck, Flyback, Forward, SEPIC Rating Automotive Vout (min) (V) 1.25 Vout (max) (V) 40 Features Nonsynchronous rectification Iq (typ) (µA) 4000 Duty cycle (max) (%) 90 TI functional safety category Functional Safety-Capable
Vin (min) (V) 3 Vin (max) (V) 40 Operating temperature range (°C) -40 to 125 Topology Boost, Buck, Flyback, Forward, SEPIC Rating Automotive Vout (min) (V) 1.25 Vout (max) (V) 40 Features Nonsynchronous rectification Iq (typ) (µA) 4000 Duty cycle (max) (%) 90 TI functional safety category Functional Safety-Capable
SOIC (D) 8 29.4 mm² 4.9 x 6
  • AEC-Q100 Qualified With the:
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Wide Input Voltage Range: 3 V to 40 V
  • High Output Switch Current: Up to 1.5 A
  • Adjustable Output Voltage
  • Oscillator Frequency: Up to 100 kHz
  • Precision Internal Reference: 2%
  • Short-Circuit Current Limiting
  • Low Standby Current
  • AEC-Q100 Qualified With the:
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Wide Input Voltage Range: 3 V to 40 V
  • High Output Switch Current: Up to 1.5 A
  • Adjustable Output Voltage
  • Oscillator Frequency: Up to 100 kHz
  • Precision Internal Reference: 2%
  • Short-Circuit Current Limiting
  • Low Standby Current

The MC33063A-Q1 device is an easy-to-use IC containing all the primary circuitry needed for building simple DC-DC converters. The device primarily consists of an internal temperature-compensated reference, a comparator, an oscillator, a PWM controller with active current limiting, a driver, and a high-current output switch. Thus, the device requires minimal external components to build converters in the boost, buck, and inverting topologies.

The MC33063A-Q1 device is characterized for operation from –40°C to 125°C.

The MC33063A-Q1 device is an easy-to-use IC containing all the primary circuitry needed for building simple DC-DC converters. The device primarily consists of an internal temperature-compensated reference, a comparator, an oscillator, a PWM controller with active current limiting, a driver, and a high-current output switch. Thus, the device requires minimal external components to build converters in the boost, buck, and inverting topologies.

The MC33063A-Q1 device is characterized for operation from –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
MC33063A ACTIVE 1.5-A boost, buck, inverting switching regulator, operation from -40°C to 85°C Non-Q1 version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet MC33063A-Q1 1.5-A Peak Boost, Buck, Inverting Switching Regulator datasheet (Rev. C) PDF | HTML 30 Dec 2014
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Functional safety information MC33063A-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 17 Jul 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

MC33063A(-Q1) Unencrypted PSpice Transient Model

SLLM444.ZIP (2 KB) - PSpice Model
Simulation model

MC33063A-Q1 TINA-TI Transient Reference Design

SLLM380.TSC (1917 KB) - TINA-TI Reference Design
Simulation model

MC33063A-Q1 TINA-TI Transient Spice Model

SLLM381.ZIP (11 KB) - TINA-TI Spice Model
Reference designs

TIDA-01168 — Bidirectional DC/DC Converter Reference Design for 12-V/48-V Automotive Systems

The TIDA-01168 reference design is a four-phase, bidirectional DC-DC converter development platform for 12-V/48-V automotive systems. The system uses two LM5170-Q1 current controllers and a TMS320F28027F microcontroller (MCU) for the power stage control. LM5170-Q1 subsystems use average current (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos