Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 16 Slew rate (typ) (V/µs) 7 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 2 Iq per channel (typ) (mA) 2.05 Vn at 1 kHz (typ) (nV√Hz) 4.5 THD + N at 1 kHz (typ) (%) 0.002 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.029 Architecture Bipolar CMRR (typ) (dB) 100 Input bias current (max) (pA) 750000
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 16 Slew rate (typ) (V/µs) 7 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 2 Iq per channel (typ) (mA) 2.05 Vn at 1 kHz (typ) (nV√Hz) 4.5 THD + N at 1 kHz (typ) (%) 0.002 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.029 Architecture Bipolar CMRR (typ) (dB) 100 Input bias current (max) (pA) 750000
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Dual-Supply Operation . . . ±5 V to ±18 V
  • Low Noise Voltage . . . 4.5 nV/Hz
  • Low Input Offset Voltage . . . 0.15 mV
  • Low Total Harmonic Distortion . . . 0.002%
  • High Slew Rate . . . 7 V/µs
  • High-Gain Bandwidth Product . . . 16 MHz
  • High Open-Loop AC Gain . . . 800 at 20 kHz
  • Large Output-Voltage Swing . . . 14.1 V to -14.6 V
  • Excellent Gain and Phase Margins

  • Dual-Supply Operation . . . ±5 V to ±18 V
  • Low Noise Voltage . . . 4.5 nV/Hz
  • Low Input Offset Voltage . . . 0.15 mV
  • Low Total Harmonic Distortion . . . 0.002%
  • High Slew Rate . . . 7 V/µs
  • High-Gain Bandwidth Product . . . 16 MHz
  • High Open-Loop AC Gain . . . 800 at 20 kHz
  • Large Output-Voltage Swing . . . 14.1 V to -14.6 V
  • Excellent Gain and Phase Margins

The MC33078 is a bipolar dual operational amplifier with high-performance specifications for use in quality audio and data-signal applications. This device operates over a wide range of single- and dual-supply voltages and offers low noise, high-gain bandwidth, and high slew rate. Additional features include low total harmonic distortion, excellent phase and gain margins, large output voltage swing with no deadband crossover distortion, and symmetrical sink/source performance.

The MC33078 is a bipolar dual operational amplifier with high-performance specifications for use in quality audio and data-signal applications. This device operates over a wide range of single- and dual-supply voltages and offers low noise, high-gain bandwidth, and high slew rate. Additional features include low total harmonic distortion, excellent phase and gain margins, large output voltage swing with no deadband crossover distortion, and symmetrical sink/source performance.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
OPA1678 ACTIVE Low distortion (-120 dB), low noise (4.5nV/rtHz), dual audio op amp Lower noise, lower distortion with higher output current

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet MC33078 datasheet (Rev. C) 25 Aug 2006
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DUAL-DIYAMP-EVM — Dual-channel universal do-it-yourself (DIY) amplifier circuit evaluation module

The DUAL-DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling quick evaluation of design concepts and verify simulations. It is designed specifically for dual package op amps in the (...)

User guide: PDF
Not available on TI.com
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos