NE5534

ACTIVE

Single, 30-V, 10-MHz, low-noise operational amplifier for audio applications

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLV9361 ACTIVE Single, 40-V, 10.6-MHz rail-to-rail output operational amplifier Wider supply range (4.5 V to 40 V), higher GBW (10.6 MHz), faster slew rate (25 V/us), lower offset voltage (1.7 mV), lower power (2.6 mA)

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 30 GBW (typ) (MHz) 10 Slew rate (typ) (V/µs) 13 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 4 Iq per channel (typ) (mA) 4 Vn at 1 kHz (typ) (nV√Hz) 4 Features Decompensated, Standard Amps THD + N at 1 kHz (typ) (%) 0.002 Rating Catalog Operating temperature range (°C) 0 to 70 Iout (typ) (A) 0.038 Architecture Bipolar CMRR (typ) (dB) 100 Input bias current (max) (pA) 1500000
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 30 GBW (typ) (MHz) 10 Slew rate (typ) (V/µs) 13 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 4 Iq per channel (typ) (mA) 4 Vn at 1 kHz (typ) (nV√Hz) 4 Features Decompensated, Standard Amps THD + N at 1 kHz (typ) (%) 0.002 Rating Catalog Operating temperature range (°C) 0 to 70 Iout (typ) (A) 0.038 Architecture Bipolar CMRR (typ) (dB) 100 Input bias current (max) (pA) 1500000
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Equivalent Input Noise Voltage
    3.5 nV/√Hz Typ
  • Unity-Gain Bandwidth 10 MHz Typ
  • Common-Mode Rejection Ratio 100 dB Typ
  • High DC Voltage Gain 100 V/mV Typ
  • Peak-to-Peak Output Voltage Swing 32 V Typ
    With VCC± = ±18 V and RL = 600 Ω
  • High Slew Rate 13 V/µs Typ
  • Wide Supply-Voltage Range ±3 V to ±20 V
  • Low Harmonic Distortion
  • Offset Nulling Capability
  • External Compensation Capability
  • Equivalent Input Noise Voltage
    3.5 nV/√Hz Typ
  • Unity-Gain Bandwidth 10 MHz Typ
  • Common-Mode Rejection Ratio 100 dB Typ
  • High DC Voltage Gain 100 V/mV Typ
  • Peak-to-Peak Output Voltage Swing 32 V Typ
    With VCC± = ±18 V and RL = 600 Ω
  • High Slew Rate 13 V/µs Typ
  • Wide Supply-Voltage Range ±3 V to ±20 V
  • Low Harmonic Distortion
  • Offset Nulling Capability
  • External Compensation Capability

The NE5534, NE5534A, SA5534, and SA5534A devices are high-performance operational amplifiers combining excellent dc and ac characteristics. Some of the features include very low noise, high output-drive capability, high unity-gain and maximum-output-swing bandwidths, low distortion, and high slew rate.

These operational amplifiers are compensated internally for a gain equal to or greater than three. Optimization of the frequency response for various applications can be obtained by use of an external compensation capacitor between COMP and COMP/BAL. The devices feature input-protection diodes, output short-circuit protection, and offset-voltage nulling capability with use of the BALANCE and COMP/BAL pins.

For the NE5534A and SA5534A devices, a maximum limit is specified for the equivalent input noise voltage.

The NE5534, NE5534A, SA5534, and SA5534A devices are high-performance operational amplifiers combining excellent dc and ac characteristics. Some of the features include very low noise, high output-drive capability, high unity-gain and maximum-output-swing bandwidths, low distortion, and high slew rate.

These operational amplifiers are compensated internally for a gain equal to or greater than three. Optimization of the frequency response for various applications can be obtained by use of an external compensation capacitor between COMP and COMP/BAL. The devices feature input-protection diodes, output short-circuit protection, and offset-voltage nulling capability with use of the BALANCE and COMP/BAL pins.

For the NE5534A and SA5534A devices, a maximum limit is specified for the equivalent input noise voltage.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet NE5534x, SA5534x Low-Noise Operational Amplifiers datasheet (Rev. D) PDF | HTML 20 Nov 2014
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

NE5534(A) PSpice Model

SLOJ049.ZIP (0 KB) - PSpice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos