OPA4243

ACTIVE

Quad, 36-V, 430-kHz operational amplifier

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLV9304 ACTIVE Quad, 40-V 1-MHz low-power (0.15 mA) operational amplifier Wider supply range (4.5 V to 40 V), higher GBW (1 MHz), faster slew rate (3 V/us), lower offset voltage (2.5 mV), higher output current (60 mA)

Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.2 Rail-to-rail In to V-, Out GBW (typ) (MHz) 0.43 Slew rate (typ) (V/µs) 0.1 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.045 Vn at 1 kHz (typ) (nV√Hz) 22 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 2.5 Input bias current (max) (pA) 25000 CMRR (typ) (dB) 104 Iout (typ) (A) 0.012 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -0.9 Output swing headroom (to negative supply) (typ) (V) 0.2 Output swing headroom (to positive supply) (typ) (V) -0.75
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.2 Rail-to-rail In to V-, Out GBW (typ) (MHz) 0.43 Slew rate (typ) (V/µs) 0.1 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.045 Vn at 1 kHz (typ) (nV√Hz) 22 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 2.5 Input bias current (max) (pA) 25000 CMRR (typ) (dB) 104 Iout (typ) (A) 0.012 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -0.9 Output swing headroom (to negative supply) (typ) (V) 0.2 Output swing headroom (to positive supply) (typ) (V) -0.75
TSSOP (PW) 14 32 mm² 5 x 6.4
Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Quad Operational Amplifier MicroPower, Single-Supply datasheet 27 Sep 2000

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​