Product details

Number of ADC channels 2 Analog inputs 2 Digital audio interface I2S, L, TDM Control interface I2C Sampling rate (max) (kHz) 768 ADC SNR (typ) (dB) 123 Rating Automotive Analog outputs 0 Operating temperature range (°C) -40 to 125
Number of ADC channels 2 Analog inputs 2 Digital audio interface I2S, L, TDM Control interface I2C Sampling rate (max) (kHz) 768 ADC SNR (typ) (dB) 123 Rating Automotive Analog outputs 0 Operating temperature range (°C) -40 to 125
WQFN (RTE) 20 9 mm² 3 x 3
  • Multichannel high-performance ADC:
    • 2-channel analog microphones or line-in
    • 4-channel digital PDM microphones
    • Up to 2 analog and up to 2 digital microphone channels
  • ADC line and microphone differential input performance:
    • Dynamic range (DR):
      • 123-dB, dynamic range enhancer (DRE) enabled
      • 113-dB, DRE disabled
    • THD+N: –95 dB
  • ADC channel summing mode, DR performance:
    • 116-dB, DRE disabled, 2-channel summing
  • ADC input voltage:
    • Differential, 2-VRMS full-scale inputs
    • Single-ended, 1-VRMS full-scale inputs
  • ADC sample rate (fS) = 8 kHz to 768 kHz
  • Programmable channel settings:
    • Channel gain: 0 dB to 42 dB, 0.5-dB steps
    • Digital volume control: –100 dB to 27 dB
    • Gain calibration with 0.1-dB resolution
    • Phase calibration with 163-ns resolution
  • Programmable microphone bias or supply voltage generation
  • Low-latency signal processing filter selection
  • Programmable HPF and biquad digital filters
  • Automatic gain controller (AGC)
  • Voice activity detection (VAD)
  • I2C control interface
  • Integrated high-performance audio PLL
  • Automatic clock divider setting configurations
  • Audio serial data interface:
    • Format: TDM, I2S, or left-justified (LJ)
    • Word length: 16 bits, 20 bits, 24 bits, or 32 bits
    • Master or slave interface
  • Single-supply operation: 3.3 V or 1.8 V
  • I/O-supply operation: 3.3 V or 1.8 V
  • Power consumption for 1.8-V AVDD supply:
    • 9.5 mW/channel at 48-kHz sample rate
  • Multichannel high-performance ADC:
    • 2-channel analog microphones or line-in
    • 4-channel digital PDM microphones
    • Up to 2 analog and up to 2 digital microphone channels
  • ADC line and microphone differential input performance:
    • Dynamic range (DR):
      • 123-dB, dynamic range enhancer (DRE) enabled
      • 113-dB, DRE disabled
    • THD+N: –95 dB
  • ADC channel summing mode, DR performance:
    • 116-dB, DRE disabled, 2-channel summing
  • ADC input voltage:
    • Differential, 2-VRMS full-scale inputs
    • Single-ended, 1-VRMS full-scale inputs
  • ADC sample rate (fS) = 8 kHz to 768 kHz
  • Programmable channel settings:
    • Channel gain: 0 dB to 42 dB, 0.5-dB steps
    • Digital volume control: –100 dB to 27 dB
    • Gain calibration with 0.1-dB resolution
    • Phase calibration with 163-ns resolution
  • Programmable microphone bias or supply voltage generation
  • Low-latency signal processing filter selection
  • Programmable HPF and biquad digital filters
  • Automatic gain controller (AGC)
  • Voice activity detection (VAD)
  • I2C control interface
  • Integrated high-performance audio PLL
  • Automatic clock divider setting configurations
  • Audio serial data interface:
    • Format: TDM, I2S, or left-justified (LJ)
    • Word length: 16 bits, 20 bits, 24 bits, or 32 bits
    • Master or slave interface
  • Single-supply operation: 3.3 V or 1.8 V
  • I/O-supply operation: 3.3 V or 1.8 V
  • Power consumption for 1.8-V AVDD supply:
    • 9.5 mW/channel at 48-kHz sample rate

The PCM6120-Q1 is a Burr-Brown™ high-performance, audio analog-to-digital converter (ADC) that supports simultaneous sampling of up to two analog channels or four digital channels for the pulse density modulation (PDM) microphone input. The device supports line and microphone inputs, and allows for both single-ended and differential input configurations. The device integrates programmable channel gain, digital volume control, a programmable microphone bias voltage, a phase-locked loop (PLL), a programmable high-pass filter (HPF), biquad filters, low-latency filter modes, and allows for sample rates up to 768 kHz. The device supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with the I2C interface. These integrated high-performance features, along with the ability to be powered from a single-supply of 3.3 V or 1.8 V, make the device an excellent choice for space-constrained audio systems in far-field microphone recording applications.

The PCM6120-Q1 is specified from –40°C to +125°C, and is offered in a 20-pin WQFN package.

The PCM6120-Q1 is a Burr-Brown™ high-performance, audio analog-to-digital converter (ADC) that supports simultaneous sampling of up to two analog channels or four digital channels for the pulse density modulation (PDM) microphone input. The device supports line and microphone inputs, and allows for both single-ended and differential input configurations. The device integrates programmable channel gain, digital volume control, a programmable microphone bias voltage, a phase-locked loop (PLL), a programmable high-pass filter (HPF), biquad filters, low-latency filter modes, and allows for sample rates up to 768 kHz. The device supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with the I2C interface. These integrated high-performance features, along with the ability to be powered from a single-supply of 3.3 V or 1.8 V, make the device an excellent choice for space-constrained audio systems in far-field microphone recording applications.

The PCM6120-Q1 is specified from –40°C to +125°C, and is offered in a 20-pin WQFN package.

Download View video with transcript Video

PurePath™ Console 3, ADC6120EVM-PDK GUI and other design resources are available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TLV320ADC6120 ACTIVE Stereo-channel, 768-kHz, Burr-Brown™ audio analog-to-digital converter (ADC) with 123-dB SNR Catalog version without AEC-Q100 qualification

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet PCM6120-Q1 2-Channel, 768-kHz, Burr-BrownTM Audio ADC datasheet (Rev. A) PDF | HTML 12 Jul 2022
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note TLV320ADCx140, TLV320ADCx120, PCMx120-Q1, PCMx140-Q1 Integrated Analog Anti-Aliasing Filter and Flexible Digit (Rev. B) PDF | HTML 10 Jan 2024
Application note Working With Analog Inputs in the TLV320ADCX120 and PCMX120-Q1 Family PDF | HTML 17 Jul 2023
Application note Dynamic Range Enhancer and Compressor in TLV320ADCx120 and PCMx120-Q1 (Rev. A) PDF | HTML 06 Apr 2022
Application note Using the Voice Activity Detector (VAD) in the TLV320ADCx120 and PCMx120-Q1 (Rev. A) PDF | HTML 05 Apr 2022
Application note TLV320ADCx120 and PCMx120-Q1 Power Consumption Matrix Across Various Usage Scena (Rev. A) PDF | HTML 04 Apr 2022
Application note Configuring and Operating TLV320ADCx120 and PCMx120-Q1 as Audio Bus Controller (Rev. A) PDF | HTML 01 Apr 2022
Application note Input Common-Mode Tolerance & High CMRR Modes TLV320ADCx120 & PCMx120-Q1 Devices (Rev. A) PDF | HTML 01 Apr 2022
Application note TLV320ADCx120 & PCMx120-Q1 Sampling Rates & Prog. Processing Blocks Supported (Rev. A) PDF | HTML 01 Apr 2022
Application note TLV320ADCx120 and PCMx120-Q1 Programmable Biquad Filter Configuration and Apps (Rev. B) PDF | HTML 01 Apr 2022
Application note Using the Automatic Gain Controller in TLV320ADCx120 and PCMx120-Q1 Family (Rev. A) PDF | HTML 01 Apr 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADC6120Q1EVM-PDK — PCM6120-Q1 evaluation module for stereo, 768-kHz, audio analog-to-digital converter with 123-dB SNR

The ADC6120Q1EVM-PDK evaluation module (EVM) is used to test the capabilities of the PCM6120-Q1 device, a stereo, high-performance audio analog-to-digital converter (ADC), which is intended for applications in voice-activated systems, professional microphones, audio conferencing, portable (...)

User guide: PDF | HTML
Not available on TI.com
Application software & framework

PUREPATHCONSOLE — PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.
PurePath Console’s (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos