SCAN921821

ACTIVE

Dual 18-bit serializer with pre-emphasis, IEEE 1149.1 (JTAG), and at-speed BIST

Product details

Protocols Catalog Rating Catalog Operating temperature range (°C) -40 to 85
Protocols Catalog Rating Catalog Operating temperature range (°C) -40 to 85
NFBGA (NZD) 100 100 mm² 10 x 10
  • 15-66 MHz Dual 18:1 Serializer with 2.376 Gbps Total Throughput
  • 8-level Selectable Pre-emphasis on Each Channel Drives Lossy Cables and Backplanes
  • >15kV HBM ESD Protection on Bus LVDS I/O Pins
  • Robust BLVDS Serial Data Transmission with Embedded Clock for Exceptional Noise Immunity and Low EMI
  • Power Saving Control Pin for Each Channel
  • IEEE 1149.1 "JTAG" Compliant
  • At-Speed BIST - PRBS Generation
  • No External Coding Required
  • Internal PLL, No External PLL Components Required
  • Single +3.3V Power Supply
  • Low Power: 260 mW (typ) Per Channel at 66 MHz with PRBS-15 Pattern
  • Single 3.3 V Supply
  • Fabricated with Advanced CMOS Process Technology
  • Industrial −40 to +85°C Temperature Range
  • Compact 100-ball NFBGA Package

All trademarks are the property of their respective owners.

  • 15-66 MHz Dual 18:1 Serializer with 2.376 Gbps Total Throughput
  • 8-level Selectable Pre-emphasis on Each Channel Drives Lossy Cables and Backplanes
  • >15kV HBM ESD Protection on Bus LVDS I/O Pins
  • Robust BLVDS Serial Data Transmission with Embedded Clock for Exceptional Noise Immunity and Low EMI
  • Power Saving Control Pin for Each Channel
  • IEEE 1149.1 "JTAG" Compliant
  • At-Speed BIST - PRBS Generation
  • No External Coding Required
  • Internal PLL, No External PLL Components Required
  • Single +3.3V Power Supply
  • Low Power: 260 mW (typ) Per Channel at 66 MHz with PRBS-15 Pattern
  • Single 3.3 V Supply
  • Fabricated with Advanced CMOS Process Technology
  • Industrial −40 to +85°C Temperature Range
  • Compact 100-ball NFBGA Package

All trademarks are the property of their respective owners.

The SCAN921821 is a dual channel 18-bit serializer featuring signal conditioning, boundary SCAN, and at-speed BIST. Each serializer block transforms an 18-bit parallel LVCMOS/LVTTL data bus into a single Bus LVDS data stream with embedded clock. This single serial data stream with embedded clock simplifies PCB design and reduces PCB cost by narrowing data paths that in turn reduce PCB size and layers. The single serial data stream also reduces cable size, the number of connectors, and eliminates clock-to-data and data-to-data skew.

Each channel also has an 8-level selectable pre-emphasis feature that significantly extends performance over lossy interconnect. Each channel also has its own powerdown pin that saves power by reducing supply current when the channel is not being used.

The SCAN921821 also incorporates advanced testability features including IEEE 1149.1 and at-speed BIST PRBS pattern generation to facilitate verification of board and link integrity

The SCAN921821 is a dual channel 18-bit serializer featuring signal conditioning, boundary SCAN, and at-speed BIST. Each serializer block transforms an 18-bit parallel LVCMOS/LVTTL data bus into a single Bus LVDS data stream with embedded clock. This single serial data stream with embedded clock simplifies PCB design and reduces PCB cost by narrowing data paths that in turn reduce PCB size and layers. The single serial data stream also reduces cable size, the number of connectors, and eliminates clock-to-data and data-to-data skew.

Each channel also has an 8-level selectable pre-emphasis feature that significantly extends performance over lossy interconnect. Each channel also has its own powerdown pin that saves power by reducing supply current when the channel is not being used.

The SCAN921821 also incorporates advanced testability features including IEEE 1149.1 and at-speed BIST PRBS pattern generation to facilitate verification of board and link integrity

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet SCAN921821 Dual 18-Bit Serializer w/Pre-emph, IEEE 1149.1 JTAG & At-Speed BIST datasheet (Rev. C) 15 Apr 2013
Application note External Serial Interface Reduces Simultaneous Switching Output Noise in FPGAs (Rev. A) 26 Apr 2013
Design guide 18-bit SerDes Design Guide (DS92LV18, SCAN921821) 29 Mar 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SCAN921821 IBIS Model

SNLM005.ZIP (11 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
NFBGA (NZD) 100 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos